32-bit Power Architecture MCU for Automotive Chassis and Safety Applications

The SPC570Sx is a family of next generation microcontrollers built on the Power Architecture embedded category.

The SPC570Sx family of 32-bit microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to an expanding family of automotive-focused products designed to address the next wave of Chassis and Safety electronics applications within the vehicle. The advanced and cost-efficient host processor core of this automotive controller family complies with the Power Architecture embedded category and only implements the VLE (variable-length encoding) APU, providing improved code density. It operates at speeds of up to 80 MHz and offers high performance processing optimized for low power consumption. It capitalizes on the available development infrastructure of current Power Architecture devices and is supported with software drivers, operating systems and configuration code to assist with users implementations.

Key Features

  • AEC-Q100 qualified
  • High performance e200z0h dual core
    • 32-bit Power Architecture technology CPU
    • Core frequency as high as 80 MHz
    • Single issue 4-stage pipeline in-order execution core
    • Variable Length Encoding (VLE)
  • Up to 544 KB (512 KB code + 32 KB data, suitable for EEPROM emulation) on-chip flash memory: supports read during program and erase operations, and multiple blocks allowing EEPROM emulation
  • Up to 48 KB on-chip general-purpose SRAM
  • Multi-channel direct memory access controller (eDMA paired in lockstep) with 16 channels
  • Comprehensive new generation ASILD safety concept
    • Safety of bus masters (core+INTC, DMA) by delayed lockstep approach
    • Safety of storage (Flash, SRAM) by mainly ECC
    • Safety of the data path to storage and periphery by mainly End-to-End EDC (E2E EDC)
    • Clock and power, generation and distribution, supervised by dedicated monitors
    • Fault Collection and Control Unit (FCCU) for collection and reaction to failure notifications
    • Memory Error Management Unit (MEMU) for collection and reporting of error events in memories
    • Boot time MBIST and LBIST for latent faults
    • Check of safety mechanisms availability and error reaction path functionality by dedicated mechanisms
    • Safety of the periphery by application-level measures supported by replicated peripheral bridges and by LBIST
    • Further measures on dedicated peripherals (e.g. ADC supervisor)
    • Junction temperature sensor
    • 8-region system memory protection unit (SMPU) with process ID support (tasks isolation)
    • Enhanced SW watchdog
    • Cyclic redundancy check (CRC) unit
  • Dual phase-locked loops with stable clock domain for peripherals and FM modulation domain for computational shell
  • Nexus Class 3 debug and trace interface
  • Communication interfaces
    • 2 LINFlexD modules, 3 deserial serial peripheral interface (DSPI) modules, and Up to 2 FlexCAN interfaces with 32 message buffers each
  • On-chip CAN/UART Bootstrap loader with Boot Assisted Flash (BAF). Physical Interface (PHY) can be
    • UART and CAN
  • 2 enhanced 12-bit SAR analog converters
    • 1.5 μs conversion time (12 MHz)
    • 16 physical channels (fully shared between the 2 SARADC units)
    • Supervisor ADC concept
    • Programmable Cross Triggering Unit (CTU)
  • Single 3.3 V or 5 V voltage supply
  • 4 general purpose eTimer units (6 channels each)
  • Junction temperature range -40 °C to 150 °C (165 °C grade optional)



Description バージョン サイズ
DB1856 DB1856: 32-bit Power Architecture® microcontroller for automotive ASILD Chassis & Safety applications 4.0 450 KB
DS9607 DS9607: 32-bit Power Architecture® microcontroller for automotive ASILD applications 7.0 1 MB
Description バージョン サイズ
AN4721 AN4721: Hw recommendations for SPC570Sx device family 2.0 609 KB
AN5010 AN5010: SPC570Sx Getting Started 1.0 729 KB
Technical Notes & Articles
Description バージョン サイズ
TN1222 TN1222: How to inject “Fake Fault” in the FCCU 1.0 733 KB
TN1232 TN1232: How to start the User BIST in the PMC 1.0 176 KB
TN1234 TN1234: TDM: SW Tamper Region override 1.0 400 KB
Description バージョン サイズ
UM0438 UM0438: Variable-Length Encoding (VLE) extension -programming interface manual 1.3 421 KB
UM1886 UM1886: uTester 1.0 2 MB
Description バージョン サイズ
RM0004 RM0004: Programmer's reference manual for Book E processors 2.0 24 MB
RM0349 RM0349: SPC570Sx 32-bit Power Architecture® microcontroller for automotive ASILD applications 6.0 29 MB
Errata Sheets
Description バージョン サイズ
ES0278 ES0278: SPC570Sx device family errata JTAG_ID = 0x110A2041 7.0 427 KB

プレゼンテーション & トレーニング資料

Description バージョン サイズ
SPC5 32-bit microcontroller Series featuring Power Architecture 2 MB
SPC5 Family Overview October 2015 2 MB

Publications and Collaterals

Description バージョン サイズ
Driving Electromobility 1.0 1 MB
Driving innovation 2.1 348 KB

ツール & ソフトウェア

Design Tools
Smart selectors
Hardware Development Tools
Software Development Tools
MCUs Embedded Software
Product Evaluation Tools

サンプル & 購入

製品型番 Marketing Status Packing Type CPU Clock Frequency (MHz) (max) FLASH Size (kB) (Data) Features set Operating Temperature (°C) (min) Operating Temperature (°C) (max) Unit Price (US$) * 数量 ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
SPC570S40E3CEFAY Active Tray 80 32 ,ASILD/SIL3,Motor Control -40 125 - - NEC 3A991A2 - MORE INFO No availability reported, please contact our Sales office
SPC570S40E3CEFAR Active Tape And Reel 80 32 ,ASILD/SIL3,Motor Control -40 125 - - NEC 3A991A2 - MORE INFO No availability reported, please contact our Sales office

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
SPC570S40E3CEFAY アクティブTQFP 100 14x14x1.0自動車Ecopack2 0 0
SPC570S40E3CEFAR アクティブTQFP 100 14x14x1.0自動車Ecopack2 0 0

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.