32-bit Power Architecture MCU for Automotive Powertrain Applications

This family of MCUs is targeted at automotive powertrain controller applications for four-cylinder gasoline and diesel engines, chassis control applications, transmission control applications, steering and braking applications, as well as low-end hybrid applications.

The family is designed to achieve ISO26262 ASIL-A compliance.

This document provides electrical specifications, pin assignments, and package diagrams for the SPC572Lx series of microcontroller units (MCUs). For functional characteristics, see the device reference manual.

This family of MCUs is targeted at automotive powertrain controller applications for four-cylinder gasoline and diesel engines, chassis control applications, transmission control applications, steering and braking applications, as well as low-end hybrid applications.

The family is designed to achieve ISO26262 ASIL-A compliance.

Key Features

  • AEC-Q100 qualified
  • One main 32-bit Power Architecture® VLE Compliant CPU core, single issue
    • Single-precision floating point operations
  • 1568 KB on-chip RWW flash memory
    • Supporting EEPROM emulation (32 KB)
  • 64 KB general-purpose data SRAM
  • System Memory Protection Unit (SMPU)
  • Multi-channel direct memory access controllers (eDMA) with 16-channel for up to 60 DMA sources
  • Interrupt controller (INTC)
  • Four 32-bit and one 64-bit Periodic Interrupt Timer channels (PIT)
  • Single phase-locked loops with stable clock domain for peripherals and core (PLL)
  • System integration unit lite (SIUL2)
  • Boot assist flash (BAF) supports factory programming through UART/LIN, CAN
  • Generic timer module (GTM101)
    • Intelligent complex timer module
    • 72 channels (16 input and 56 output)
  • Enhanced analog-to-digital converter system with:
    • Three 12-bit SAR analog converters
    • One 16-bit Sigma-Delta analog converters
  • Decimation unit to support SD ADC data conditioning
  • Two deserial serial peripheral interface (DSPI) modules
  • Two LIN and UART communication interfaces (LINFlexD) modules
  • One μs-bus channel (composed by one DSPI and one LINFlexD)
  • Four SENT channels
  • Two modular controller area network (M_CAN) modules
  • Fast Ethernet controller (FEC)
  • Fast Asynchronous Serial Transmission (LFAST)
  • Nexus development interface (NDI) per IEEE-ISTO 5001-2003 standard, with some support for 2010 standard
  • Device and board test support per Joint Test Action Group (JTAG) (IEEE 1149.1 and IEEE 1149.7)
  • Single 5 V +/-10% Power supply supporting cold start conditions (down to 3.0 V)
  • Self Test capability
  • Designed for eTQFP80 and eTQFP100

リソース

技術文書

製品スペック
Description バージョン サイズ
DS11055 DS11055: 32-bit Power Architecture® based MCU for automotive powertrain applications 5.0 2 MB
Technical Notes & Articles
Description バージョン サイズ
TN1233 TN1233: SENT demo driver for the SPC57xx/SPC58xx microcontroller families 2.0 407 KB
TN1234 TN1234: TDM: SW Tamper Region override 1.0 400 KB
ユーザマニュアル
Description バージョン サイズ
UM0438 UM0438: Variable-Length Encoding (VLE) extension -programming interface manual 1.3 421 KB
UM1886 UM1886: uTester 1.0 2 MB
リファレンスマニュアル
Description バージョン サイズ
RM0004 RM0004: Programmer's reference manual for Book E processors 2.0 24 MB
Errata Sheets
Description バージョン サイズ
ES0277 ES0277: SPC572L64F2, SPC572L64E3, SPC572L60F2, SPC572L60E3 device errata JTAG_ID = 0x0AF02041 2.0 1 MB

プレゼンテーション & トレーニング資料

プレゼンテーション
Description バージョン サイズ
SPC5 32-bit microcontroller Series featuring Power Architecture 2 MB
SPC5 Family Overview October 2015 2 MB

Publications and Collaterals

パンフレット
Description バージョン サイズ
Driving Electromobility 1.0 1 MB

ツール & ソフトウェア

Design Tools
Smart selectors
開発ツール・ハードウェア
Hardware Development Tools
Software Development Tools
ソフトウェア製品
MCUs Embedded Software
評価ツール
Product Evaluation Tools

サンプル & 購入

製品型番 Marketing Status Packing Type CPU Clock Frequency (MHz) (max) FLASH Size (kB) (Data) Features set Operating Temperature (°C) (min) Operating Temperature (°C) (max) Unit Price (US$) * 数量 ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
SPC572L60E3BC6AR Proposal Tape And Reel 80 32 4.5-5.5V -40 105 - - - - - MORE INFO No availability reported, please contact our Sales office
SPC572L60E3BC6AY Proposal Tray 80 32 4.5-5.5V -40 105 - - - - - MORE INFO No availability reported, please contact our Sales office
SPC572L60E3BC4AR Proposal Tape And Reel 64 32 4.5-5.5V -40 105 - - - - - MORE INFO No availability reported, please contact our Sales office
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
SPC572L60E3BC6AR ProposalTQFP 100 14x14x1.0 1.0 ExpadDownIndustrialEcopack2
SPC572L60E3BC6AY ProposalTQFP 100 14x14x1.0 1.0 ExpadDownIndustrialEcopack2
SPC572L60E3BC4AR ProposalTQFP 100 14x14x1.0 1.0 ExpadDownIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×