32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family

The SPC58 B/C/G-Lines constitute a general-purpose MCU family targeting Body, Networking and Security applications.

Built on the legacy of successful 90nm products, SPC56xB/C/D, this new product generation in 40nm offers the widest range of compatible devices from 512k up to 6M bytes Flash combined with the latest communication interfaces like ISO CAN FD and Ethernet with AVB capability.

Designed according to ISO 26262, the SPC58 B/C/G-Lines family supports ASIL-B (optional ASIL-D) as well as a high Security level according to EVITA medium.

The SPC58 C-Line offers a high integrated, high performance devices available in high-efficiency pin count small packages like eTQFP64 featuring eight ISO CAN FD or Ethernet available in eTQFP100. The C-Line is fully scalable and compatible up to eLQFP176 and BGA292.

The 40nm technology allows to further reduce the power consumption in RUN mode, while the advanced low power modes manage even complex contact monitoring sequences in STANDBY mode and without CPU intervention.

Key Features

  • Core: single or dual e200z4d core up to 180 MHz
  • Code: 2Mbytes to 4Mbytes Flash
  • Data: 128kbytes data Flash
  • RAM: 256kbytes to 512kbytes RAM
  • Timer: 64ch, 16-bit counter timed I/O
  • ADC: up to 96ch on 4x 12-bit and 1x 10-bit SAR
  • Networking: Up to 18xLIN, 8x ISO CAN FD, 1x Ethernet with AVB, 1x FlexRay
  • Security: HSM according to Evita medium, censorship and tamper detection
  • Low Power: HALT, STOP and STBY Smart Standby Unit
  • Safety: ASIL-B, E2E ECC, CRC unit, FCCU
  • Other: MPU, eDMA, 8xSPI, I2C, Cross Triggering Unit, PIT, RTC/API, STM
  • Package: eTQFP64/100/144, eLQFP176 and BGA292
  • Supply: 5V or 3.3V with internal regulator
  • Temperature: -40°C / +105°C or +125°C



Description バージョン サイズ
DB2937 DB2937: A scalable approach to your body, networking and security platforms 1.0 158 KB
Description バージョン サイズ
AN5013 AN5013: SPC584Cx/SPC58ECx FCCU fault sources and reaction 1.0 928 KB
AN4898 AN4898: Self–test performances 2.0 441 KB
Technical Notes & Articles
Description バージョン サイズ
TN1239 TN1239: How to change DCF STCU configuration 1.0 225 KB
Description バージョン サイズ
UM1627 UM1627: Standard software driver for C90LC Flash 2.3 949 KB
UM0438 UM0438: Variable-Length Encoding (VLE) extension -programming interface manual 1.3 421 KB
Description バージョン サイズ
RM0004 RM0004: Programmer's reference manual for Book E processors 2.0 24 MB

プレゼンテーション & トレーニング資料

Description バージョン サイズ
SPC5 32-bit microcontroller Series featuring Power Architecture 2 MB
SPC5 Family Overview October 2015 2 MB

Publications and Collaterals

Description バージョン サイズ
SPC58 B/C/G-lines - Automotive MCUs for car body & security 1.0 749 KB
Description バージョン サイズ
Driving Electromobility 1.0 1 MB

ツール & ソフトウェア

Design Tools
Smart selectors
Hardware Development Tools
Software Development Tools
MCUs Embedded Software

サンプル & 購入

製品型番 Marketing Status Packing Type CPU Clock Frequency (MHz) (max) FLASH Size (kB) (Data) Features set Operating Temperature (°C) (min) Operating Temperature (°C) (max) Unit Price (US$) * 数量 ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
SPC584C80C3QMF Proposal - 180 128 - -40 125 - - - - - MORE INFO No availability reported, please contact our Sales office
SPC584C80C3 Proposal - 180 128 - -40 125 - - - - - MORE INFO No availability reported, please contact our Sales office

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
SPC584C80C3QMF ProposalLFBGA 292 17x17x1.7Industrial -
SPC584C80C3 ProposalLFBGA 292 17x17x1.7Industrial -

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.