32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family

The SPC58 B/C/G-Lines constitute a general-purpose MCU family targeting Body, Networking and Security applications. Built on the legacy of successful 90nm products, SPC56xB/C/D, this new product generation in 40nm offers the widest range of compatible devices from 512k up to 6M bytes flash combined with the latest communication interfaces like ISO CAN FD and ethernet with AVB capability.

Designed according to ISO 26262, the SPC58 B/C/G-Lines family supports ASIL-B (optional ASIL-D) as well as a high security level according to EVITA medium.

The SPC58 G-Line offers a high integrated, high performance device available in high-efficiency pin count packages like eTQFP144 featuring up to triple e200z4 cores, eight ISO CAN FD and two ethernet. The G-Line is fully scalable and compatible up to eLQFP176 and BGA292. The 40nm technology allows to further reduce the power consumption in RUN mode, while the advanced low power modes manage even complex contact monitoring sequences in standby mode and without CPU intervention.

Key Features

  • Core: single, dual or triple z4d core up to 180 MHz
  • Code: 4 Mbytes to 6 Mbytes flash
  • Data: 256 Kbytes data flash
  • RAM: 512 Kbytes to 768 Kbytes RAM
  • Timer: 64 ch, 16-bit counter timed I/O
  • ADC: up to 82 ch on 5 x 12-bit and 1 x 10-bit SAR
  • Networking: up to 18 x LIN, 8 x ISO CAN FD, 2 x ethernet with AVB, 1 x FlexRay
  • Security: HSM according to Evita medium censorship and tamper detection
  • Low Power: HALT, STOP and STBY Smart Standby Unit
  • Safety: ASIL-D, E2E ECC, CRC unit, FCCU
  • Other: MPU, eDMA, 8xSPI, I2C, Cross Triggering Unit PIT, RTC/API, STM
  • Package: eTQFP144, eLQFP176, BGA292
  • Supply: 5V or 3.3V with internal regulator
  • Temperature: -40°C / +105°C or +125°C

リソース

技術文書

製品スペック
Description バージョン サイズ
DB3092 DB3092: 32-bit power architecture MCU for automotive body, networking and security platforms 2.0 287 KB
Technical Notes & Articles
Description バージョン サイズ
TN1239 TN1239: How to change DCF STCU configuration 1.0 225 KB
ユーザマニュアル
Description バージョン サイズ
UM1627 UM1627: Standard software driver for C90LC Flash 2.3 949 KB
UM0438 UM0438: Variable-Length Encoding (VLE) extension -programming interface manual 1.3 421 KB
リファレンスマニュアル
Description バージョン サイズ
RM0004 RM0004: Programmer's reference manual for Book E processors 2.0 24 MB
RM0391 RM0391: SPC58xEx/SPC58xGx 32-bit Power Architecture® microcontroller for automotive ASILD applications 3.0 81 MB

プレゼンテーション & トレーニング資料

プレゼンテーション
Description バージョン サイズ
SPC5 32-bit microcontroller Series featuring Power Architecture 2 MB
SPC5 Family Overview October 2015 2 MB

Publications and Collaterals

セレクションガイド
Description バージョン サイズ
SPC58 B/C/G-lines - Automotive MCUs for car body & security 1.0 749 KB
パンフレット
Description バージョン サイズ
Driving Electromobility 1.0 1 MB

ツール & ソフトウェア

Design Tools
Smart selectors
開発ツール・ハードウェア
Hardware Development Tools
Software Development Tools
ソフトウェア製品
MCUs Embedded Software

サンプル & 購入

製品型番 Marketing Status Packing Type CPU Clock Frequency (MHz) (max) FLASH Size (kB) (Data) Features set Operating Temperature (°C) (min) Operating Temperature (°C) (max) Unit Price (US$) * 数量 ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
SPC58NG80C3 Proposal - 180 256 - -40 125 - - - - - MORE INFO No availability reported, please contact our Sales office
SPC58NG80C3QTH Proposal - 180 256 - -40 125 - - - - - MORE INFO No availability reported, please contact our Sales office
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
SPC58NG80C3 ProposalLFBGA 292 17x17x1.7Industrial -
SPC58NG80C3QTH ProposalLFBGA 292 17x17x1.7Industrial -
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×