Opto-isolation board for galvanic isolation for use between applications and development tools using a 20-pin JTAG connection

The JTAG opto-isolation (AI-JTAG/OPTO-1) board can be connected between development tools and an application board to provide electrical isolation. This is essential when the development tools are not connected to the same ground as the application. It is also useful to protect the development tools from electrical spikes that often occur in some applications, such as motor control applications.

The JTAG opto-isolation board can be used with any tools that use the 20-pin JTAG standard connection for in-circuit debugging and programming of ST ARM core-based microcontrollers.

Key Features

  • Power consumption on target application power supply less than 200 mA
  • 40 nS maximum propagation delay for all unidirectional signals
  • 1kVDC isolation
  • Powered from target application using DC/DC converter powered by 3.3V or 5V
  • Supports 3.3V or 5V operation, configurable by solder bridge
  • 3.3V or 5V CMOS level compatibility
  • JTAG standard 20-pin connection supporting TRST, TDI, TMS, TCK, RTCK, TDO, RESET signals

リソース

技術文書

ユーザマニュアル
Description バージョン サイズ
UM0378 UM0378: JTAG opto-isolation board 1.3 246 KB
サポート & コミュニティ

サンプル & 購入

製品型番 General Description Specific features RoHS Compliance Grade Marketing Status Board production status Unit Price (US$) * Material Declaration 数量 Third Party link More info Order from ST Order from Distributors
AI-JTAG/OPTO-1 Opto-isolation board for galvanic isolation for use between applications and development tools using a 20-pin JTAG connection - Ecopack1 Active Stock available 182.53 true 1 - MORE INFO 直接購入 買い物かごに追加 DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
AI-JTAG/OPTO-1 アクティブCONTRACTS-Ecopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×