Low-cost QPSK demodulator and MPEG2 decoder for set-top box applications

回路ダイアグラム

0 ダウンロード

リソース

技術文書

製品スペック
Description バージョン サイズ
DB0789 DB0789: Low-cost QPSK demodulator and MPEG2 decoder for set-top box applications 3.1 143 KB

Publications and Collaterals

フライヤー
Description バージョン サイズ
STi5189 -STB decoders with integrated demodulation and IP capability 1.0 110 KB

品質 & 信頼性

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
STI5189-KBC NRNDLFBGA240 15x15x1.7-Ecopack2 0
STI5189BNBB NRNDLFBGA240 15x15x1.7-Ecopack2
STI5189BDBC NRNDLFBGA240 15x15x1.7-Ecopack2
STI5189-MBB NRNDLFBGA240 15x15x1.7-Ecopack2
STI5189-KBCT NRNDLFBGA240 15x15x1.7-Ecopack2 0
STI5189-EBB NRNDLFBGA240 15x15x1.7-Ecopack2
STI5189BDBB NRNDLFBGA240 15x15x1.7-Ecopack2
STI5189-NYB NRNDPBGA 489 23x23x1.7-Ecopack2
STI5189-MYB NRNDPBGA 489 23x23x1.7-Ecopack2
STI5189-AYB NRNDPBGA 489 23x23x1.7-Ecopack2
STI5189-KBBT NRNDLFBGA240 15x15x1.7-Ecopack2
STI5189-EYB NRNDPBGA 489 23x23x1.7-Ecopack2
STI5189ZBB NRNDLFBGA240 15x15x1.7-Ecopack2
STI5189-YBC NRNDLFBGA240 15x15x1.7-Ecopack2
STI5189-VYC NRNDPBGA 489 23x23x1.7-Ecopack2
STI5189-KBB NRNDLFBGA240 15x15x1.7-Ecopack2
STI5189ZBC NRNDLFBGA240 15x15x1.7-Ecopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×