Flash drivers for SPC56 L line

The SPC56xL-FLASH library is a set of API’s that enables user application to operate on the Flash module embedded on a microcontroller. The library provides all the API’s needed to initialize, program, verify, erase, blank check and to perform array integrity, ECC and factory margin read checks.

Key Features

  • Support for SPC56xLx line
  • Drivers released in binary c-array format to provide compiler-independent support for non-debug-mode embedded applications
  • Drivers released in s-record format to provide compiler-independent support for debug mode/JTAG programming tools
  • Each driver function is independent of each other so the end user can choose the function subset to meet their particular needs
  • Support page-wise programming for fast programming
  • Position-independent and ROM-able
  • Ready-to-use demos illustrating the usage of the driver
  • Concurrency support via callback

リソース

技術文書

製品スペック
Description バージョン サイズ
DB2259 DB2259: Flash drivers for SPC56xLx line 1.0 164 KB
ユーザマニュアル
Description バージョン サイズ
UM1635 UM1635: Standard software driver for C90FL2 Flash 2.2 1 MB

ソフトウェア入手

製品型番 Software Version Marketing Status Supplier Order from ST
SPC56xLFLASH 1.0.2 Active ST

 

サポート & コミュニティ


×