16B ROMLESS MCU

The ST10R167 is a derivative of the STMicroelectronics ST10 family of 16-bit single-chip CMOS microcontrollers. It combines high CPU performance (up to 12.5 million instructions per second) with high peripheral functionality and enhanced I/O capabilities.

It also provides on-chip high-speed RAM and clock generation via PLL.

Key Features

  • Clock generation\t\tOn-chip PLL\t\tDirect or prescaled clock input\t\t
  • On-chip bootstrap loader
  • Idle and power down modes\t\tIdle Current <95mA\t\tPower-down supply current <400μA\t\t
  • Up to 111 general purpose I/O lines\t\tIndividually programmable as input, output or special function\t\tProgrammable drive strengthProgrammable threshold (hysteresis)
  • Serial channels\t\tSynchronous/async serial channel\t\tHigh-speed synchronous channel\t\t
  • 4-Channel PWM Unit
  • 144-Pin PQFP package
  • Development support\t\tC-compilers, macro-assembler packages, emulators, eval boards, HLL-debuggers, simulators, logic analyzer disassemblers, programming boards\t\t
  • Fail-safe protection\t\tProgrammable watchdog timer\t\tOscillator Watchdog\t\t
  • A/D converter\t\t16-channel 10-bit.\t\t7.76μs conversion time\t\t
  • High performance CPU\t\t16-bit CPU with 4-stage pipeline\t\t80ns instruction cycle time @ 25MHz clk\t\t400ns 16 x 16-bit multiplication\t\t800ns 32/16-bit division\t\tEnhanced boolean bit manipulation facilities\t\tAdditional instructions to support HLL and operating systems\tSingle-cycle context switching support\t\t
  • Fast and flexible bus\t\tProgrammable external bus characteristics for different address ranges\t\t8-Bit or 16-bit external data bus\t\tMultiplexed or demultiplexed external address/data buses\t\tFive programmable chip-select signals\t\tHold-acknowledge bus arbitration support\t\t
  • Memory organization\t\tUp to 16 MBytes linear address space for code and data (5 MByte with CAN)\t\t2KByte on-chip internal RAM (IRAM)\t\t2KByte on-chip extension RAM (XRAM)\t\t
  • Timers\t\tTwo multi-functional general purpose timer units with 5 timers\t\tTwo 16-channel capture/compare units\t\t
  • On-chip CAN 2.0b interface
  • Interrupt\t\t8-channel peripheral event controller for single cycle, interrupt driven data transfer\t\t16-priority-level interrupt system with 56 sources, sample-rate down to 40 ns\t\t

リソース

技術文書

製品スペック
Description バージョン サイズ
DS1818 DS1818: ST10R167 - 16-BIT ROMLESS MCU 1.3 616 KB
アプリケーションノート
Description バージョン サイズ
AN1709 AN1709: EMC design guide for ST microcontrollers 2.0 843 KB
AN1181 AN1181: Electrostatic discharge sensitivity measurement 1.6 49 KB
AN1101 AN1101: Programming ST10X167/F168 CAN interrupt drivers 1.4 82 KB
AN1102 AN1102: ST10 Direct Memory Access using MAC 1.3 46 KB
AN1086 AN1086: ST7/ST10/U435 CAN-do solutions for car multiplexing 1.5 146 KB
AN886 AN886: Selecting between ROM, FASTROM and OTP for a microcontroller 1.3 124 KB
Technical Notes & Articles
Description バージョン サイズ
TN1163 TN1163: Description of WLCSP for microcontrollers and recommendations for its use 4.0 1 MB
Device Option Lists
Description バージョン サイズ
ST6200C/ST6203C/ST6201C option list 1.0 1 KB

ツール & ソフトウェア

開発ツール・ハードウェア
Software Development Tools
サポート & コミュニティ

サンプル & 購入

製品型番 Marketing Status 数量 Unit Price (US$) * パッケージ Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
ST10R167-Q3 NRND 10000 - PQFP 144 28x28x3.5 Tray -40 125 NEC 3A991A2 - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
ST10R167-Q3 NRNDPQFP 144 28x28x3.5IndustrialEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×