8 Bit ST6 Microcontroller with 1x8-bit TIMER

The ST6200C, 01C and 03C devices are low cost members of the ST62xx 8-bit HCMOS family of microcontrollers, which is targeted at low to medium complexity applications. All ST62xx devices are based on a building block approach: a common core is surrounded by a number of on-chip peripherals.

The ST62E01C is the erasable EPROM version of the ST62T00C, T01 and T03C devices, which may be used during the development phase for the ST62T00C, T01 and T03C target devices, as well as the respective ST6200C, 01C and 03C ROM devices.

OTP and EPROM devices are functionally identical. OTP devices offer all the advantages of user programmability at low cost, which make them the ideal choice in a wide range of applications where frequent code changes, multiple code versions or last minute programmability are required.

The ROM based versions offer the same functionality, selecting the options defined in the program mable option bytes of the OTP/EPROM versions in the ROM option list (See Section 12.6 on page 92).

The ST62P00C, P01C and P03C are the Factory Advanced Service Technique ROM (FASTROM) versions of ST62T00C, T01 and T03C OTP devices.

They offer the same functionality as OTP devices, but they do not have to be programmed by the customer (See Section 12 on page 86).

These compact low-cost devices feature a Timer comprising an 8-bit counter with a 7-bit programmable prescaler, an 8-bit A/D Converter with 4 analog inputs (depending on device, see device summary on page 1) and a Digital Watchdog timer, making them well suited for a wide range of automotive, appliance and industrial applications.

For easy reference, all parametric data are located in Section 11 on page 58.

Key Features

  • Instruction Set\t\t8-bit data manipulation\t\t40 basic instructions\t\t9 addressing modes\t\tBit manipulation\t\t
  • Analog Peripheral\t\t8-bit ADC with 4 input channels (except on ST6203C)\t\t
  • Memories\t\t1K or 2K bytes Program memory (OTP, EPROM, FASTROM or ROM) with read-out protection\t\t64 bytes RAM\t\t
  • Interrupt Management\t\t4 interrupt vectors plus NMI and RESET\t\t9 external interrupt lines (on 2 vectors)\t\t
  • Clock, Reset and Supply Management\t\tEnhanced reset system\t\tLow Voltage Detector (LVD) for Safe Reset\t\tClock sources: crystal/ceramic resonator or RC network, external clock, backup oscillator (LFAO)\t\tOscillator Safeguard (OSG)\t\t2 Power Saving Modes: Wait and Stop\t\t
  • 2 Timers\t\tConfigurable watchdog timer\t\t8-bit timer/counter with a 7-bit prescaler\t\t
  • Development Tools\t\tFull hardware/software development package\t\t
  • 9 I/O Ports\t\t9 multifunctional bidirectional I/O lines\t\t4 alternate function lines\t\t3 high sink outputs (20mA)\t\t

回路ダイアグラム

0 ダウンロード

リソース

技術文書

製品スペック
Description バージョン サイズ
DS3825 DS3825: 8-bit MCUs with A/D converter, two timers, oscillator safeguard & safe reset 5.1 3 MB
アプリケーションノート
Description バージョン サイズ
AN859 AN859: An intelligent one hour multicharger for Li-Ion, NiMH and NiCd batteries 1.5 338 KB
AN435 AN435: Designing with microcontrollers in noisy environments 1.5 218 KB
AN1709 AN1709: EMC design guide for ST microcontrollers 2.0 843 KB
AN1181 AN1181: Electrostatic discharge sensitivity measurement 1.6 49 KB
AN420 AN420: Expanding A/D resolution of the ST6 A/D converter 2.2 118 KB
AN417 AN417: From nickel-cadmium to nickel-hydride fast battery charger 2.1 300 KB
AN1369 AN1369: Getting started with Raisonance IDE for the ST6 microcontroller 1.4 2 MB
AN422 AN422: Improved Universal Motor Drive 1.5 111 KB
AN863 AN863: Improved sensorless control with the ST62 MCU for universal motor 2.4 198 KB
AN1050 AN1050: Input capture with ST62 16-bit auto-reload timer 1.6 65 KB
AN591 AN591: Input capture with ST62 auto-reload timer 2.3 52 KB
AN392 AN392: Microcontrollers and TRIAC-based dimmers 2.3 132 KB
AN434 AN434: Movement detector concepts for noisy environments 1.6 73 KB
AN672 AN672: OPTIMIZING THE ST6 A/D CONVERTER ACCURACY 2.3 27 KB
AN592 AN592: PLL generation using ST62 auto-reload timer 2.3 56 KB
AN590 AN590: PWM generation with ST62 auto-reload timer 1.3 116 KB
AN913 AN913: PWM generation with the ST62 16-bit auto-reload timer 1.5 115 KB
AN677 AN677: Painless microcontroller code by graphical application description 2.4 207 KB
AN671 AN671: Prevention of data corruption in ST6 on-chip EEPROM 2.3 39 KB
AN673 AN673: Reducing current consumption at 32 kHz with ST62 2.3 36 KB
AN911 AN911: ST6 micro is EMC champion 1.4 477 KB
AN593 AN593: ST62 in-circuit programming 2.3 50 KB
AN885 AN885: ST62 microcontrollers drive home appliance motor technology 1.5 173 KB
AN1068 AN1068: Selecting between ROM, FASTROM and Flash for a microcontroller 1.4 89 KB
AN886 AN886: Selecting between ROM, FASTROM and OTP for a microcontroller 1.3 124 KB
AN1501 AN1501: Simple microcontrolled ballast 1.4 135 KB
AN1447 AN1447: Software driver for 4-multiplexed LCD with a standard ST62 1.4 202 KB
AN432 AN432: Using ST62XX I/O ports safely 1.4 388 KB
Technical Notes & Articles
Description バージョン サイズ
TN1163 TN1163: Description of WLCSP for microcontrollers and recommendations for its use 4.0 1 MB
プログラミングマニュアル
Description バージョン サイズ
PM0001 PM0001: ST6 family programming manual 2.3 582 KB
リリースノート
Description バージョン サイズ
RN0038 RN0038: ST6 Windows Epromer release 4.0.3 1.2 32 KB
Device Option Lists
Description バージョン サイズ
ST6200C/ST6203C/ST6201C option list 1.0 1 KB

ツール & ソフトウェア

開発ツール・ハードウェア
Hardware Development Tools
ソフトウェア製品
MCUs Embedded Software