ARM7TDMI-S™ 32-BIT MCU with Flash, SMI, 3 std 16-bit timers, PWM timer, fast 10-bit ADC, I2C, UART, SSP, USB and CAN

ARM® core with embedded Flash and RAM

The STR71x series is a family of ARM-powered 32-bit microcontrollers with embedded Flash and RAM. It combines the high performance ARM7TDMI CPU with an extensive range of peripheral functions and enhanced I/O capabilities. STR71xF devices have on-chip high-speed single voltage FLASH memory and high-speed RAM. STR710R devices have high-speed RAM but no internal Flash. The STR71x family has an embedded ARM core and is therefore compatible with all ARM tools and software.

Extensive tools support

STMicroelectronics’ 32-bit, ARM core-based microcontrollers are supported by a complete range of high-end and low-cost development tools to meet the needs of application developers. This extensive line of hardware/software tools includes starter kits and complete development packages all tailored for ST’s ARM core-based MCUs. The range of development packages includes third-party solutions that come complete with a graphical development environment and an in-circuit emulator/programmer featuring a JTAG application interface. These support a range of embedded operating systems (OS), while several royalty-free OSs are also available.

For more information, please refer to ST MCU site http://www.st.com/mcu

Key Features

  • Core
    • ARM7TDMI 32-bit RISC CPU
    • 59 MIPS @ 66 MHz from SRAM
    • 45 MIPS @ 50 MHz from Flash
  • Memories
    • Up to 256 Kbytes Flash program memory (10 kcycles endurance, 20 years retention @ 85 ° C)
    • 16 Kbytes Flash data memory (100 kcycles endurance, 20 years retention@ 85 ° C)
    • Up to 64 Kbytes RAM
    • External Memory Interface (EMI) for up to 4 banks of SRAM, Flash, ROM
    • Multi-boot capability
  • Clock, reset and supply management
    • 3.0 to 3.6 V application supply and I/Os
    • Internal 1.8 V regulator for core supply
    • Clock input from 0 to 16.5 MHz
    • Embedded RTC osc. running from external 32 kHz crystal
    • Embedded PLL for CPU clock
    • Realtime Clock for clock-calendar function
    • 5 power saving modes: SLOW, WAIT, LPWAIT, STOP and STANDBY modes
  • Nested interrupt controller
    • Fast interrupt handling with multiple vectors
    • 32 vectors with 16 IRQ priority levels
    • 2 maskable FIQ sources
  • Up to 48 I/O ports
    • 30/32/48 multifunctional bidirectional I/OsUp to 14 ports with interrupt capability
  • 5 timers
    • 16-bit watchdog timer
    • 3 16-bit timers with 2 input captures, 2 output compares, PWM and pulse counter
    • 16-bit timer for timebase functions
  • 10 communication interfaces
    • 2 I2C interfaces (1 multiplexed with SPI)
    • 4 UART asynchronous serial interfaces
    • Smartcard ISO7816-3 interface on UART1
    • 2 BSPI synchronous serial interfaces
    • CAN interface (2.0B Active)
    • USB Full Speed (12 Mbit/s) Device Function with Suspend and Resume
    • HDLC synchronous communications
  • 4-channel 12-bit A/D converter
    • Sampling frequency up to 1 kHz
    • Conversion range: 0 to 2.5 V
  • Development tools support
    • Atomic bit SET and RES operations

リソース

技術文書

製品スペック
Description バージョン サイズ
DS3802 DS3802: ARM7TDMI™ 32-bit MCU with Flash, USB, CAN, 5 timers, ADC, 10 communication interfaces 13.1 1 MB
アプリケーションノート
Description バージョン サイズ
AN2682 AN2682: Connecting I2S audio devices to the STR7/STR9 MCU 1.3 158 KB
AN1709 AN1709: EMC design guide for ST microcontrollers 2.0 843 KB
AN1181 AN1181: Electrostatic discharge sensitivity measurement 1.6 49 KB
AN2591 AN2591: Microcontroller input / output expander 1.4 210 KB
AN1778 AN1778: STR7 ARM Multi-ICE Setup 1.3 20 KB
AN2156 AN2156: STR73x Family STR73x Hardware Getting Started 1.5 253 KB
AN2710 AN2710: Safe GPIO port configuration in STR7xx devices 1.4 308 KB
AN886 AN886: Selecting between ROM, FASTROM and OTP for a microcontroller 1.3 124 KB
Technical Notes & Articles
Description バージョン サイズ
TN1163 TN1163: Description of WLCSP for microcontrollers and recommendations for its use 4.0 1 MB
ユーザマニュアル
Description バージョン サイズ
UM0218 UM0218: STR75x software library 1.6 3 MB
リファレンスマニュアル
Description バージョン サイズ
RM0002 RM0002: STR71xF microcontroller family 2.3 3 MB

品質 & 信頼性

Product Certifications
Description バージョン サイズ
STR71x Qualification Certificate 1.0 30 KB

ツール & ソフトウェア

開発ツール・ハードウェア
Hardware Development Tools
Software Development Tools
ソフトウェア製品
MCUs Embedded Software
サポート & コミュニティ

サンプル & 購入

製品型番 Marketing Status 数量 Unit Price (US$) * パッケージ Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STR710RZH6 Active 10000 - LFBGA 144 10x10x1.7 Tray -40 85 NEC 3A991A2 - MORE INFO No availability reported, please contact our Sales office
STR710RZT6 NRND 10000 - LQFP 144 20x20x1.4 Tray -40 85 NEC 3A991A2 MALTA MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
STR710RZH6 アクティブLFBGA 144 10x10x1.7IndustrialEcopack2 0 0
STR710RZT6 NRNDLQFP 144 20x20x1.4IndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×