32-BIT ARM7 FLASH MICROCONTROLLER WITH 3x CAN, 4 UARTs, 20 TIMERS, ADC, 12 COMM. INTERFACES

ARMcore with embedded Flash & RAM

STR73xF family combines the high performance ARM7TDMI™ CPU with an extensive range of peripheral functions and enhanced I/O capabilities. All devices have on-chip high-speed single voltage Flash memory and high-speed RAM. The STR73xF family has anembedded ARM core and is therefore compatible with all ARM tools and software.

Extensive tools support

STMicroelectronics’ 32-bit, ARM core-based microcontrollers are supported by a complete range of high-end and low-cost development tools to meet the needs of application developers. This extensive line of hardware/software tools includes starter kits and complete development packages all tailored for ST’s ARM core-based MCUs.

The range of development packages includes third-party solutions that come complete with a graphical development environment and an in-circuit emulator/programmer featuring a JTAG application interface. These support a range of embedded operating systems (OS), while several royalty-free OSs are also available.

For more information, please refer to ST MCU site http://www.st.com/mcu

Figure 1 shows the general block diagram of the device family.

Key Features

  • Development tools support\t\tJTAG interface\t\t
  • 10-bit A/D converter\t\t12/16 channels\t\tConversion time: min. 3μs, range: 0 to 5V\t\t
  • Timers\t\t16-bit watchdog timer (WDG)\t\t6/10 16-bit timers (TIM) each with: 2 input captures, 2 output compares, PWM and pulse counter modes\t\t6 16-bit PWM modules (PWM)\t\t3 16-bit timebase timers with 8-bit prescalers\t\t
  • DMA\t\t4 DMA controllers with 4 channels each\t\t
  • Core\t\tARM7TDMI 32-bit RISC CPU\t\t32 MIPS @ 36 MHz\t\t
  • Clock, reset and supply management\t\t4.5 - 5.5V application supply and I/Os\t\tEmbedded 1.8V regulator for core supply\t\tEmbedded oscillator running from external 4-8MHz crystal or ceramic resonator\t\tUp to 36 MHz CPU frequency with internal PLL\t\t32 kHz or 2 MHz internal RC oscillator, software configurable for fast startup and backup clock Real-time clock for clock-calendar function\t\tWake-up timer driven by internal RC for wake-up from STOP mode\t\t5 power saving modes: SLOW, WFI, LPWFI, STOP and HALT modes\t\t
  • Memories\t\tUp to 256 Kbytes Flash program memory (10,000 cycles endurance, data retention 20 years @ 85˚ C)\t\t16 Kbytes RAM\t\t
  • Up to 112 I/O ports\t\t72/112 multifunctional bidirectional I/Os\t\t
  • 12 communications interfaces\t\t2 I2 C interfaces4 UART asynchronous serial interfaces\t\t3 BSPI synchronous serial interfaces\t\tUp to 3 CAN interfaces (2.0B Active)\t\t
  • Nested interrupt controller\t\tFast interrupt handling with multiple vectors\t\t64 maskable IRQs with 64 vectors and 16 priority levels\t\t2 maskable FIQ sources\t\t16 external interrupts, up to 32 wake-up lines\t\t

回路ダイアグラム

0 ダウンロード

リソース

技術文書

製品スペック
Description バージョン サイズ
DS4420 DS4420: ARM7TDMI™ 32-bit MCU with Flash, 3x CAN, 4 UARTs, 20 timers, ADC, 12 comm. interfaces 7.2 1 MB
アプリケーションノート
Description バージョン サイズ
AN2682 AN2682: Connecting I2S audio devices to the STR7/STR9 MCU 1.3 158 KB
AN1709 AN1709: EMC design guide for ST microcontrollers 2.0 843 KB
AN1181 AN1181: Electrostatic discharge sensitivity measurement 1.6 49 KB
AN2591 AN2591: Microcontroller input / output expander 1.4 210 KB
AN1778 AN1778: STR7 ARM Multi-ICE Setup 1.3 20 KB
AN2156 AN2156: STR73x Family STR73x Hardware Getting Started 1.5 253 KB
AN2260 AN2260: STR73x SystemMemory boot mode 1.3 80 KB
AN2202 AN2202: STR73x microcontroller power management 2.4 122 KB
AN2710 AN2710: Safe GPIO port configuration in STR7xx devices 1.4 308 KB
AN886 AN886: Selecting between ROM, FASTROM and OTP for a microcontroller 1.3 124 KB
Technical Notes & Articles
Description バージョン サイズ
TN1163 TN1163: Description of WLCSP for microcontrollers and recommendations for its use 4.0 1 MB
ユーザマニュアル
Description バージョン サイズ
UM0116 UM0116: STR7 family Flash programming 4.5 364 KB
UM0167 UM0167: STR7 family STR73x demonstration software 1.5 181 KB
UM0168 UM0168: STR7 family STR73x software library 1.4 1 MB
UM0218 UM0218: STR75x software library 1.6 3 MB
リファレンスマニュアル
Description バージョン サイズ
RM0001 RM0001: STR73x ARMTDMI® microcontroller family 3.4 3 MB

ツール & ソフトウェア

開発ツール・ハードウェア
Hardware Development Tools
Software Development Tools
ソフトウェア製品
MCUs Embedded Software
サポート & コミュニティ

サンプル & 購入

製品型番 Marketing Status 数量 Unit Price (US$) * パッケージ Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STR731FV0T6 NRND 10000 - LQFP 100 14x14x1.4 Tray -40 85 NEC 3A991A2 MALTA MORE INFO No availability reported, please contact our Sales office
STR731FV0T7 NRND 10000 - LQFP 100 14x14x1.4 Tray -40 105 NEC 3A991A2 MALTA MORE INFO No availability reported, please contact our Sales office
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
STR731FV0T6 NRNDLQFP 100 14x14x1.4IndustrialEcopack2 0 0
STR731FV0T7 NRNDLQFP 100 14x14x1.4IndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×