ARM7TDMI-S™ 32-BIT MCU with Flash, SMI, 3 std 16-bit timers, PWM timer, fast 10-bit ADC, I2C, UART, SSP, USB and CAN

The STR750 family of 32-bit microcontrollers combines the industry-standard ARM7TDMI® 32-bit RISC core, featuring high performance, very low power, and very dense code, with a comprehensive set of peripherals and ST's latest 0.18μ embedded Flash technology. The STR750 family comprises a range of devices integrating a common set of peripherals as well as USB, CAN and some key innovations like clock failure detection and an advanced motor control timer. It supports both 3.3V and 5V, and it is also available in an extended temperature range (-40 to +105°C). This makes it a genuine general purpose microcontroller family, suitable for a wide range of applications.

Key Features

  • 8 Communications interfaces1 I2 C interface3 HiSpeed UARTs w. Modem/LIN capability2 SSP interfaces (SPI or SSI) up to 16 Mb/s1 CAN interface (2.0B Active)1 USB full-speed 12 Mb/s interface with 8 configurable endpoint sizes
  • 6 Timers16-bit watchdog timer (WDG)16-bit timer for system timebase functions3 synchronizable timers each with up to 2 input captures and 2 output compare/PWMs.16-bit 6-ch. synchronizable PWM timerDead time generation, edge/center-aligned waveforms and emergency stopIdeal for induction/brushless DC motors
  • Up to 72/38 I/O ports72/38 GPIOs with High Sink capabilitiesAtomic bit SET and RES operations
  • CoreARM7TDMI-S 32-bit RISC CPU54 DMIPS @ 60 MHz
  • Clock, reset and supply managementSingle supply 3.3V ±10% or 5V ±10%Embedded 1.8V Voltage RegulatorsInt. RC for fast start-up and backup clockUp to 60 MHz operation using internal PLL with 4 or 8 MHz crystal/ceramic osc.Smart Low Power Modes: SLOW, WFI, STOP and STANDBY with backup registersReal-time Clock, driven by low power internal RC or 32.768 kHz dedicated osc, for clock-calendar and Auto Wake-up
  • MemoriesUp to 256 KB Flash program memory (10k W/E cycles, retention 20 yrs @ 85°C)16 KB Read-While-Write Flash for data (100k W/E cycles, retention 20 yrs@ 85°C)Flash Data Readout and Write Protection16KBytes embedded high speed SRAMMemory mapped interface (SMI) to ext. Serial Flash (64 MB) w. boot capability
  • DMA4-channel DMA controllerCircular buffer managementSupport for UART, SSP, Timers, ADC
  • 10-bit A/D converter16/11 chan. with prog. Scan Mode & FIFOProgrammable Analog Watchdog featureConversion time: min. 3.75 μsStart conversion can be triggered by timers
  • Nested interrupt controllerFast interrupt handling with 32 vectors16 IRQ priorities, 2 maskable FIQ sources16 external interrupt / wake-up lines

回路ダイアグラム

0 ダウンロード

リソース

技術文書

製品スペック
Description バージョン サイズ
DS4255 DS4255: ARM7TDMI-S™ 32-Bit MCU with Flash, SMI, 3 std 16-bit timers, PWM timer, fast 10-bit ADC, I2C, UART, SSP, USB and CAN 5.2 1 MB
アプリケーションノート
Description バージョン サイズ
AN2682 AN2682: Connecting I2S audio devices to the STR7/STR9 MCU 1.3 158 KB
AN1709 AN1709: EMC design guide for ST microcontrollers 2.0 843 KB
AN1181 AN1181: Electrostatic discharge sensitivity measurement 1.6 49 KB
AN2591 AN2591: Microcontroller input / output expander 1.4 210 KB
AN1778 AN1778: STR7 ARM Multi-ICE Setup 1.3 20 KB
AN2156 AN2156: STR73x Family STR73x Hardware Getting Started 1.5 253 KB
AN2430 AN2430: STR75x SystemMemory boot mode 3.2 189 KB
AN2419 AN2419: STR75x hardware development getting started 2.3 272 KB
AN2476 AN2476: STR75x low power modes 2.3 660 KB
AN2710 AN2710: Safe GPIO port configuration in STR7xx devices 1.4 308 KB
AN886 AN886: Selecting between ROM, FASTROM and OTP for a microcontroller 1.3 124 KB
Technical Notes & Articles
Description バージョン サイズ
TN1163 TN1163: Description of WLCSP for microcontrollers and recommendations for its use 4.0 1 MB
ユーザマニュアル
Description バージョン サイズ
UM0116 UM0116: STR7 family Flash programming 4.5 364 KB
UM0224 UM0224: STR75x demonstration software 1.4 352 KB
UM0218 UM0218: STR75x software library 1.6 3 MB
リファレンスマニュアル
Description バージョン サイズ
RM0003 RM0003: STR750 ARM7TDMI-S®-based microcontroller family 1.3 5 MB

ツール & ソフトウェア

開発ツール・ハードウェア
Hardware Development Tools
Software Development Tools
ソフトウェア製品
MCUs Embedded Software
サポート & コミュニティ

サンプル & 購入

製品型番 Marketing Status 数量 Unit Price (US$) * パッケージ Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STR755FR2T6 NRND 10000 - LQFP 64 10x10x1.4 Tray -40 85 NEC 3A991A2 - MORE INFO No availability reported, please contact our Sales office
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
STR755FR2T6 NRNDLQFP 64 10x10x1.4IndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×