32-bit MCU

STR91xFA is a series of ARM®-powered microcontrollers which combines a 16/32-bit ARM966E-S RISC processor core, dual-bank Flash memory, large SRAM for data or code, and a rich peripheral set to form an ideal embedded controller for a wide variety of applications such as point-of-sale terminals, industrial automation, security and surveillance, vending machines, communication gateways, serial protocol conversion, and medical equipment. The ARM966E-S core can perform single-cycle DSP instructions, good for speech processing, audio algorithms, and low-end imaging.

Key Features

  • 16/32-bit 96 MHz ARM9E based MCU
    • ARM966E-S™ RISC core: Harvard archi-tecture, 5-stage pipeline, Tightly-Coupled Memories (SRAM and Flash)
    • STR91xFA implementation of core adds high-speed burst Flash memory interface, instruction prefetch queue, branch cache
    • Up to 96 MIPS directly from Flash memory
    • Single-cycle DSP instructions supported
    • Binary compatible with ARM7 code
  • Dual burst Flash memories, 32-bits wide
    • 256 KB/512 KB/1 MB/2 MB main Flash
    • 32 KB/128 KB secondary Flash
    • Sequential Burst operation up to 96 MHz
    • 100 K min erase cycles, 20 yr min retention
  • SRAM, 32-bits wide
    • 64K or 96K bytes, optional battery backup
  • 9 programmable DMA channels
  • Clock, reset, and supply management
    • Internal oscillator operating with external 4-25 MHz crystal
    • Internal PLL up to 96 MHz
    • Real-time clock provides calendar functions, tamper, and wake-up functions
    • Reset Supervisor monitors supply voltage, watchdog, wake-up unit, external reset
    • Brown-out monitor
    • Run, Idle, and Sleep Mode as low as 50 uA
  • Vectored interrupt controller (VIC)
    • 32 IRQ vectors, 30 interrupt pins
    • Branch cache minimizes interrupt latency
  • 8-channel, 10-bit A/D converter (ADC)
    • 0 to 3.6 V range, 0.7 usec conversion
  • 10 Communication interfaces
    • 10/100 Ethernet MAC with DMA and MII
    • USB Full-speed (12 Mbps) slave device
    • CAN interface (2.0B Active)
    • 3 16550-style UARTs with IrDA protocol
    • 2 Fast I2C, 400 kHz
    • 2 channels for SPI, SSI™, or MICROWIRE™
  • External Memory Interface (EMI)
    • 8- or 16-bit data, up to 24-bit addressing
    • Static Async modes for LQFP128
    • Additional burst synchronous modes for LFBGA144
  • Up to 80 I/O pins (muxed with interfaces)
  • 16-bit standard timers (TIM)
    • 4 timers each with 2 input capture, 2 output compare, PWM and pulse count modes
  • 3-Phase induction motor controller (IMC)
  • JTAG interface with boundary scan
  • Embedded trace module (ARM® ETM9™)

回路ダイアグラム

0 ダウンロード

circuit_diagram_13495_thumbnail.png

リソース

技術文書

製品スペック
Description バージョン サイズ
DS5270 DS5270: ARM966E-S™ 16/32-bit Flash MCU with Ethernet, USB, CAN, AC motor control, 4 timers, ADC, RTC, DMA 7.0 1 MB
アプリケーションノート
Description バージョン サイズ
AN2551 AN2551: Configuring the STR91xFA MCU for optimum CPU performance 1.3 72 KB
AN2682 AN2682: Connecting I2S audio devices to the STR7/STR9 MCU 1.3 158 KB
AN2540 AN2540: EEPROM emulation in STR91xFxx devices 2.1 232 KB
AN1709 AN1709: EMC design guide for ST microcontrollers 2.0 843 KB
AN1181 AN1181: Electrostatic discharge sensitivity measurement 1.6 49 KB
AN2523 AN2523: Migrating from STR91xF to STR91xFA 2.4 210 KB
AN2367 AN2367: Optimized memory copy routine for TCP/IP on the STR91x 2.3 116 KB
AN2339 AN2339: STR91x hardware development getting started 2.4 230 KB
AN2593 AN2593: STR91x interrupt management 2.2 146 KB
AN2633 AN2633: STR91xFA low power management and power consumption 1.2 523 KB
AN886 AN886: Selecting between ROM, FASTROM and OTP for a microcontroller 1.3 124 KB
AN2442 AN2442: Using the STR91xFA DMA controller 2.3 221 KB
Technical Notes & Articles
Description バージョン サイズ
TN1163 TN1163: Description of WLCSP for microcontrollers and recommendations for its use 4.0 1 MB
ユーザマニュアル
Description バージョン サイズ
UM0225 UM0225: Configuration and programming software (CAPS) tool for STR9 families 2.3 2 MB
UM0374 UM0374: STR9 Flash extension 2.3 240 KB
UM0375 UM0375: STR9 LCD extension board 2.2 298 KB
UM0248 UM0248: STR91xFA MAC/DMA controller (ENET) firmware library 2.4 514 KB
UM0233 UM0233: STR91xFA firmware library 4.3 2 MB
リファレンスマニュアル
Description バージョン サイズ
RM0006 RM0006: STR91xFA ARM9® - based microcontroller family 4.2 5 MB
プログラミングマニュアル
Description バージョン サイズ
PM0020 PM0020: STR91xFA Flash programming manual 5.3 561 KB
Errata Sheets
Description バージョン サイズ
ES0111 ES0111: STR91xFA limitations and corrections 7.2 214 KB

ツール & ソフトウェア

開発ツール・ハードウェア
Hardware Development Tools
Software Development Tools
ソフトウェア製品
MCUs Embedded Software
サポート & コミュニティ

サンプル & 購入

製品型番 Marketing Status 数量 Unit Price (US$) * パッケージ Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STR910FAM32X6 NRND 10000 - LQFP 80 12x12x1.4 Tray -40 85 NEC 3A991A2 - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
STR910FAM32X6 NRNDLQFP 80 12x12x1.4IndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×