ST31 Dual Interface Secure Microcontroller

Designed for secure ID and banking applications, the SR31ZD16 is a serial access microcontroller that incorporates the most recent generation of ARM® processors for embedded secure systems. Its SecurCore® SC000™ 32-bit RISC core is built on the Cortex®-M0 core with additional security features to help to protect against advanced forms of attacks.

Cadenced at 28 MHz, the SecurCore® SC000™ core brings great performance and excellent code density thanks to the ARM® Thumb®-2 instruction set.

An RF interface including an RF universal asynchronous receiver (RFUART) enables contactless communication up to 848 Kbps compatible with the ISO/IEC 14443 Type A and Type B standards.

Very High Bit Rates (VHBR, Tx = 6.8 Mbps and Rx = 1.7 Mbps) are possible in Type B frames.

A Simultaneous mode where contactless communication can be enabled while the device is in Contact mode is also available.

The SR31ZD16 also offers a serial communication interface fully compatible with the ISO/IEC 7816-3 standard (T=0, T=1).

Two 16-bit general-purpose timers are available; one is configurable as a watchdog.

The SR31ZD16 features hardware accelerators for advanced cryptographic functions. The AES accelerator provides a high-performance implementation of AES-128, AES-192, AES-256 algorithms. The 3-key Triple DES accelerator (EDES+) peripheral enables Cipher Block Chaining (CBC) mode, fast DES and triple DES computation based on three key registers and one data register, while the NESCRYPT crypto-processor efficiently supports the public key algorithm with native operations up to 4096 bits long.

The SR31Z family operates in the –25 to +85 °C temperature range, at 3 V and 5 V supply voltage ranges in Contact mode and complies with ISO/IEC 14443 specification limits. A comprehensive range of power-saving modes enables the design of efficient low-power and contactless applications.

Key Features

  • Hardware features
    • ARM® SecurCore® SC000™ 32-bit RISC core
    • 320 Kbytes of User ROM
    • 8 Kbytes of User RAM
    • 16 Kbytes of User EEPROM
    • CPU clock frequency up to 28 MHz
    • Power-saving Standby state
    • Contact assignment compatible with ISO/IEC 7816-3 standards
    • Asynchronous receiver transmitter (IART) for high speed serial data support (ISO/IEC 7816-3 T=0/T=1 and EMV compliant)
    • ESD protection greater than 5 kV (HBM)
  • Contactless features
    • Complies with ISO/IEC 14443 Type A, B and B’, and PayPass® standards
    • 13.56 MHz carrier frequency
    • RFUART (RF universal asynchronous receiver transmitter) up to 848 Kbps
    • Very High Bit Rate (VHBR): Tx = 6.8 Mbps and Rx = 1.7 Mbps
    • Simultaneous mode (Contact and Contactless)
    • 4-Kbyte RF frame buffer in dedicated RFUART RAM
  • Security features
    • Three-key Triple DES accelerator
    • AES accelerator
    • NESCRYPT coprocessor for public key cryptography algorithm
    • Protection against multiple attacks



Description バージョン サイズ
DB1609 DB1609: ST31 - K330A platform secure dual interface MCU with enhanced security and 16 Kbytes of EEPROM 2.0 211 KB
サポート & コミュニティ

サンプル & 購入

製品型番 パッケージ Packing Type Marketing Status Unit Price (US$) * 数量 ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
SR31ZD16 DICE Not Applicable Active - - 5A002A1A 5A002A1A - MORE INFO No availability reported, please contact our Sales office

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
SR31ZD16 アクティブDICEIndustrialN/A

(**) The Material Declaration forms available on may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.