Overvoltage protected AC switch

The ACS108-6S belongs to the AC line switch family. This high performance switch can control a load of up to 0.8 A.

The ACS108-6S switch includes an overvoltage crowbar structure to absorb the overvoltage energy, and a gate level shifter driver to separate the digital controller from the main switch. It is triggered with a negative gate current flowing out of the gate pin.

Key Features

  • Needs no external protection snubber or varistor
  • Enables equipment to meet IEC 61000-4-5
  • Reduces component count by up to 80%
  • Interfaces directly with the micro-controller
  • Common package tab connection supports connection of several alternating current switches (ACS) on the same cooling pad
  • Integrated structure based on A.S.D.® technology
  • Overvoltage protection by crowbar technology
  • High noise immunity - static dV/dt > 500 V/μs

リソース

技術文書

製品スペック
Description バージョン サイズ
DS4577 DS4577: Overvoltage protected AC switch (ACS™) 4.1 245 KB
アプリケーションノート
Description バージョン サイズ
AN2986 AN2986: AC switch triggering with 3.3 V power supply 1.3 337 KB
AN4993 AN4993: How to implement a SCR or a Triac in a hybride relay application 1.1 991 KB
AN4564 AN4564: Is a positive power supply mandatory for my application, or could a negative output work also? 1.0 384 KB
AN2703 AN2703: Parameter list for SCRs, TRIACs, AC switches, and DIACS 2.5 99 KB
AN1296 AN1296: Ring wave tests with ACS108 driving valves and pumps 3.1 87 KB
AN533 AN533: SCRs, TRIACs, and AC switches, thermal management precautions for handling and mounting 3.4 216 KB
AN1353 AN1353: ST6200C SOFTWARE DESCRIPTION FOR COOLING THERMOSTAT APPLICATION 2.1 130 KB
AN1172 AN1172: THE NEW ACS SERIES: SERIES A BREAKTHROUGH IN RUGGEDNESS & DRIVE FOR HOME APPLIANCES 2.3 281 KB
AN1379 AN1379: Z01 and ACS behavior compared under fast voltage transients 5.2 258 KB
Technical Notes & Articles
Description バージョン サイズ
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 5.0 1 MB
ユーザマニュアル
Description バージョン サイズ
UM1494 UM1494: STEVAL-IHT007V1, extension board with AC switches for the STM8S-DISCOVERY kit 1.0 717 KB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description バージョン サイズ
ACS series logic level gate AC switches PSpice model (.lib) and symbols (.olb) 4.0 12 KB

Publications and Collaterals

フライヤー
Description バージョン サイズ
ACS series - Overvoltage-protected AC switches 1.0 1 MB
ST Thyristor Finder: SCRs and Triacs on Android and iOS 1.0 854 KB
セレクションガイド
Description バージョン サイズ
Thyristors, Triacs, AC switches and A.S.D™ selection guide 2.0 1 MB

ツール & ソフトウェア

開発ツール・ハードウェア
Software Development Tools
サポート & コミュニティ


サンプル & 購入

製品型番 パッケージ Packing Type Marketing Status Unit Price (US$) * 数量 ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
ACS108-6SUF-TR SMBflat-3L Tape And Reel NRND 0.214 500 NEC EAR99 - MORE INFO No availability reported, please contact our Sales office
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

品質 & 信頼性

製品型番 Marketing Status パッケージ Grade RoHS Compliance Grade Material Declaration**
ACS108-6SUF-TR NRNDSMBflat-3L-Ecopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×