Single-chip solution for ISO21780 compliance
Single-chip solution for ISO21780 compliance
The L98GD8E is a versatile pre-driver solution designed for 48 V automotive applications. It simplifies the control of single external MOSFETs and can also support more complex configurations, such as H-bridge drivers and peak-and-hold solutions. The L98GD8E is designed to comply with ISO21780 requirements.
Key features and technical advantages
- Full SPI control: accurate diagnostics, protection, and device configuration.
- Adaptable logic: compatible with 3.3 V and 5 V microcontrollers.
- System-level advantages: daisy-chain capability reduces wiring complexity.
- Octal scalability: 8 channels combine to drive various automotive loads.
- 48V optimization: engineered to handle high-voltage powernet transients.
- Smart Fail-safe: automated routines prevent damage during system failure.
Accelerate your design cycle
A complete toolset for 48 V automotive logic. Scalable pre-driver ICs paired with evaluation boards for rapid prototyping and real-time SPI diagnostic testing.
L98GD8E pre-driver IC
High-density integration for space-constrained ECUs. Offers superior thermal efficiency for high-current loads and exceeds standard automotive stress tests.
*Available from Q3 2026
EVL-L98GD8E evaluation board
Accelerate your development cycle with our advanced evaluation platform. Includes full access to hardware pins and diagnostic signals.