Company  
ST Home | Microcontrollers

STM32 evaluation boards


The STM32 evaluation boards provide complete development platforms for the STM32F10xB (128 K) and STM32F10xE (512K) series of ARM® Cortex™-M3 core-based microcontrollers. They provide cost effective, flexible and open design solutions ideal for demonstrating device capabilities and rapidly evaluating features and peripherals. They include an STM32 microcontroller with high performance ARM Cortex-M3 core, full speed USB 2.0 interface, CAN 2.0A/B compliant interface, I2C, SPI, USART with smart card support and internal SRAM and Flash memory.

The evaluation boards include a complete range of hardware features for evaluating microcontroller performance and starting development of a wide range of applications. Features include MicroSD card, serial Flash, USB, CAN, I2C, RS232, IrDA, induction motor control connector, TFT color LCD, audio play/record circuit. For the STM32F10xE, the board also includes a wide range of external memory.

The boards feature industry standard JTAG connector allowing developers to choose from a wide choice of development tools from third-party tool suppliers. In addition, the STM32F10xE board includes a high density 20-pin connector so that users can take advantage of tools offering runtime trace.

image_3

Features and Benefits
Features
Evaluation Board
STM3210E-EVAL STM3210B-EVAL
Included STM32
STM32F103ZE (512 K)
STM32F103RB (128 K)
20-pin JTAG interface connector
Yes
Yes
20-pin Serial Wire Debug/Viewer connector
Yes
No
USART connector(s)
2
3
SPI
Yes
Yes
I2C
Yes
Yes
CAN connector
Yes
Yes
USB connector
Yes
Yes
I2S Audio DAC
Yes
No
IrDA
Yes
Yes
240x320 TFT color LCD display
Yes
Yes
SD/MMC card connector
128 Mbyte
64 Mbyte
RTC with backup battery
Yes
Yes
External Serial Flash
64 or 128 Mbyte
8 Mbyte
External SRAM
512 Kbyte x 16
No
External NAND
512 Mbyte or 1 Gbyte
No
External NOR
128 Mbyte
No

Ordering Information

This evaluation board can be ordered from STMicroelectronics’ sales offices and distributors using the following order code:

STM3210E-EVAL

Documents & Supported MCUs

STM3210B-EVAL

Documents & Supported MCUs

Purchase ST tools

Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Development tools for STM32, STR9 and STR7 (Brochure, PDF)

Documentation & Downloads for STR730-D/RAIS
Please click here to access the Documentation & downloads page

Microcontrollers supported by STR730-D/RAIS

STR730FZ1STR730FZ2STR731FV0STR731FV1STR731FV2
STR735FZ1STR735FZ2STR736FV0STR736FV1STR736FV2








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2007-06-08 (429037 reads)

[ Go Back ]