Company  
ST Home | Microcontrollers

STM8S-Discovery



The STM8S-Discovery kit, is the cheapest and quickest way to discover the STM8S, to build and debug the application, and to program and use the device.
The STM8S-Discovery is a quick-start evaluation board based on the STM8S105C6T6. It includes the embedded debugger ST-LINK and one touch-sensing button which help you to discover the STM8 features.
Plug STM8S-Discovery into a PC through a standard USB cable, and run the proposed example. Once the debugger is open, you will see the real-time execution of the code.
Numerous applications are available in order to learn, reuse and modify codes for a fast time to proof-of-concept or demonstration.
It will satisfy hobbyists, developers, students and support teams. Based on examples, you will find STM8S-Discovery indispensable.

STM8S
Getting started documents and files
User manual for the STM8S-Discovery board. Download
Develop and debug your STM8S-Discovery application code. Download: document and software
Download the Discover demo: document and software
Purchase ST tools
STM8S STM8S-Discovery (recommended price $7)
Download software tools
STMicroelectronics provides a free software package for STM8S-Discovery. The tool is supported by IDE from ST (STVD) and C compilers from Cosmic and Raisonance.

Set-up your environment in three steps:
Install your C compiler:
download free Cosmic 16K C compiler
download free Raisonance 16K C compiler
Install ST MCU Toolset composed of ST Visual Develop (STVD) IDE and ST Visual Programmer (STVP) programming interface in a single. Free download.
Install your application development package. Download document and software.
Support

Contact Technical Support

Visit our STM8S-Discovery forum

Features and benefits

STM8S105C microcontroller

Uses the most common STM8S reference, with 32 Kbytes of Flash, E²Data and 48 pins
Self powered by USB cable between PC and STM8S-Discovery Immediate plug-and-play demonstration
Selectable power supply voltage: 5 V or 3.3 V for your application Adapts the demo to the future application environment
Embedded STLink for the STM8S
- USB interface for programming and debugging
Non-intrusive debug with the in-circuit debugger present on STM8S-Discovery
SWIM debug support Detach the debugger to run the application
Single wire interface is always available for software upgrade
Touch sensing interface Many demonstrations are available ready to use or constructed from
Wrapping area for user’s own application Extend the Demo with our suggested hardware









Copyright © by STMicroelectronics All Right Reserved.

Published on: 2009-11-02 (31023 reads)

[ Go Back ]