Company  
ST Home | Microcontrollers

ST7 third-party emulators


Third-party partners providing emulation systems to support ST7 application development include:

Hitex

Hitex MX-ST7 emulator offers a powerful and easy-to-use debugging tool that, in combination with the HiTOP5 integrated development environment, ensures rapid debugging of real-time applications. It is available in two version: MX-ST7-L for debug of simple applications and MX-ST7 with full features to detect complex bugs.

Feature
MX-ST7
MX-ST7-L
Bus-frequency
8MHz
• Low voltage
Yes
Dual ported emulation memory
64K
• Memory access on the fly
Yes
No
Breakpoints
64K
Profiler
Yes
No
Trace
8K
• Trace access on the fly
Yes
• Time stamp
Yes
• Filtering
Yes
No
• External events
Yes
• Trace logic analyzer
Yes
Trigger
4
1
• Change on the fly
Yes
• Event sequencer
Yes
No
• Counter/timer
Yes
High level language debugger
HiTOP5
Compiler
Cosmic, Metrowerks
Host interface
Serial, LPT, LAN, USB


.

iSYSTEM

iSYSTEM iC1000 in-circuit emulator supporting ST7 is based on advanced programmable logic and is driven by WinIDEA, a powerful integrated development environment offering project manager, multi-file C source editor, build manager, workgroup support, high level source debugger, and compiler setup for ST7, all in a single user interface.

Characteristics
iC1000
Technology
3V/5V
Interface
Serial, LPT, USB, Ethernet
Serial debug
No
Trace option
Yes
Memory access time
50ns
.
 
Ordering Information

For ordering information, contact the respective third-party tool provider or their distributors:

MX-ST7 emulators

Hitex

iC1000 emulators

iSYSTEM
 
Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
 









Copyright © by STMicroelectronics All Right Reserved.

Published on: 2003-02-02 (38039 reads)

[ Go Back ]