The Cosmic Starter Kit for
ST7FLite1 and ST7FLite2 devices is a complete, very low-cost
hardware/software development package that is designed to
get applications started quickly and easily. Thanks to the
on-chip Debug Module of the ST7FLite2 device that is included
in the kit, developers can debug an application via a serial
interface in real time while it runs on the target microcontroller.
The included microcontroller offers the peripherals, memory
and features to develop applications for any ST7LITE2 or ST7LITE1
microcontroller.
The starter kit package includes:
• ST7FLITE2 evaluation board: evaluation
board with ST7FLITE2x, hardware (Potentiometer, LEDs and switches
on analog and digital I/Os), in-circuit debugging via serial
connection and 9V battery for power supply.
• Cosmic tool suite: includes Cosmic's IDEA
integrated development environment, ZAP debugger and CXST7
C Compiler for ST7.
|
|
|
| |
Features and Benefits |
 |
Evaluation board with ST7FLITE2, plus
LEDs, switches and potentiometer allow evaluation and development
for any ST7LITE1x or ST7LITE2x device
|
 |
Serial connection for real time in-circuit
debugging |
 |
Power supply from 9V battery
|
 |
IDEA integrated development environment
for code editing, project management, graphical smart build
and link file generation
|
 |
CXST7 C compiler with 7 programming models,
Zero page support, re-entrant and recursive, ANSI/ISO standard
integration.
Free version available that outputs
code up to 16 Kbytes in size!
|
 |
ZAP debugger for ANSI C standard, source-level
debugging
|
|
| |
Ordering Information |
This starter kit can be ordered from Cosmic
Software and is available from STMicroelectronics under the
ordering code:
 |
ST7FLIT2-COS/COM: Complete starter kit
with ST7FLITE2, evaluation board, serial cable and software
CD-ROM |
|
|
|
Purchase ST tools |
| |
| Brochures and Product Guides |
8,
16 and 32-bit Microcontrollers (Selection guide, PDF)
Cosmic’s
low-cost starter kit for ST7Flite2 and ST7Flite1 (Data brief, PDF) |
| |
| |
Copyright © by STMicroelectronics All Right Reserved. Published on: 2003-11-03 (213936 reads) [ Go Back ] |