Company  
ST Home | Microcontrollers

STR RealView Developer Kit for ST


The RealView™ Developer Kit for ST is a complete development and debugging kit for designing applications for the STR7 and STR9 families of ARM™ core-based microcontrollers. The kit provides a complete environment for application development and debugging, which is comprised of C compilation tools, debugging software and the RealView ICE Micro Edition (RVICE-ME) JTAG run control device. While the RealView Developer Kit is constrained to work with ST products only, it provides the same compiler optimizations and debugging features as the RealView Developer Suite.

RVDK for ST will continue to be available from and supported by STMicroelectronics for ST's ARM7TDMI (STR7) and ARM966E (STR9) core-based MCUs. However this tool package will not support ST microcontrollers that use future ARM cores. For support of current and future ARM core-based MCUs, ARM has introduced a new tool package RealView Microcontroller Development Kit for ARM based on the ARM compilation tools and the Keil uVision3 IDE. A special offer will be available allowing RVDK for ST users to change over to the new toolset.

image_3

Note: The RealView Developer Kit for ST does not include tools with trace capability to take advantage of the STR9's Embedded Trace Macrocell™. For tool kits that support the STR9 trace capability, please refer to the IAR Advanced Developer's Kit for STR91xF with J-Trace, or the Raisonance Professional Developer Kit for STR9 with Signum JTAGjet.

Features and Benefits

RealView ICE-ME in-circuit debugger/programmer, USB host interface and JTAG application board interface

RealView Debugger powerful, Windows-based debugging interface provides offering
- Complete range of run control and breakpoint features
- "Thread display" and "color-coded resource viewing" when developing with an embedded OS

RealView C Compilation Tools (RVCT) featureing:
- ARM C compiler
- Macro assembler and linker
- A range of optimizations for code size or speed of execution
- Optional C++ extension is available

Several ordering options including:

Ordering code
C compiler(1)
with full optimization
Debugger
Optimal JTAG download
45-day expiration
RVICE-ME(2)
Full edition STR7 and STR9
(STR79-RVDK)
Yes
Yes
Yes
No
Yes
Basic edition STR7 and STR9
(STRx-RVDK/BAS(5))
No(3)
Yes
No(4)
No
Yes
RVICE-ME debugger/programmer
(STR-RVICE/ME)
Yes
Yes
Yes
Yes
Yes

Table notes:
(1) Additional C++ option is available (STR79-RVDK/CPP).
(2) RealView ICE Micro Edition hardware emulator can be purchased separately (STR-RVICE/ME).
(3) C Compiler delivered with the Basic editions (STR9-RVDK/BAS and STR7-RVDK/BAS) has a maximum optimization at level -O1 (highest is -O2, the lowest is -O0).
(4) STR7-RVDK/BAS Basic edition has a download/single stepping speed restricted to 25% of maximum speed of STR79-RVDK maximum JTAG download speed.
(5) The initial key license for STR7-RVDK/BAS and STR9-RVDK/BAS are limited to one year only.

Ordering Information

The RealView™ Developer Kit for ST is available from STMicroelectronics’ sales offices, distributors, or from Keil and the network of ARM distributors.

ST order code(s):

STR79-RVDK: Full Edition for STR7 and STR9, with RealView ICE-ME, debugging software and C compilation tools (without C++ extension).

Note: The ordering code STR79-RVDK replaces the STR7-RVDK code that was previously used to order the RVDK Full Edition for STR7.

Documents & Supported MCUs

STR9-RVDK/BAS: Basic Edition for STR9 with 1-year license, RealView ICE-ME, debugging software and C compilation tools (without C++ extension).

Documents & Supported MCUs

STR7-RVDK/BAS: RVDK Basic Edition for STR7 with 1-year license, RealView ICE-ME, debugging software and C compilation tools (without C++ extension).

Documents & Supported MCUs

STR79-RVDK/CPP: Optional C++ extension for the RealView compilation tools.

Documents & Supported MCUs

STR79-RVDK/UPG: Upgrade RVDK Basic Edition (1-year license) to the RVDK Full Edition (STR79-RVDK)

Documents & Supported MCUs

STR-RVICE/ME: RealView ICE-ME in-circuit debugger programmer with 45-day trial version of the RealView debugging software and C compilation tools.

Note: For licensing, each RealView Developer Kit for ST is shipped with a serial number (23 characters on a sticker on the CD) for a single-node locked license. At the end of RVDK installation, a license wizard connects you to the ARM website (https://license.arm.com). There you will be asked for the product's serial number to get the license key. The same license wizard can be launch from the start menu.

Ordering Codes to upgrade from RVDK for STR7 to support STR9:

STR79-RVDK/9: Upgrade RVDK for STR7 to RVDK for STR7/9.

Documents & Supported MCUs

STR79-RVDKCPP/9: Upgrade RVDK for STR7 with C++ extension to RVDK for STR7/9 with C++ extension.

Documents & Supported MCUs

When buying upgrades for "RVDK for STR7," users will need to specify the serial number of the product they are upgrading. The serial number is a 23-character identifier printed on a sticker on the cover of the CD-ROM that was delivered with their initial product.

Purchase STR7 tools
Purchase STR9 tools

Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Development tools for STM32, STR9 and STR7 (Brochure, PDF)

Documentation & Downloads for STR79-RVDK
Please click here to access the Documentation & downloads page

Microcontrollers supported by STR79-RVDK

STR710FZ1STR711FR1STR711FR2STR712FR0STR712FR1
STR712FR2STR715FR0STR730FZ1STR730FZ2STR731FV0
STR731FV1STR731FV2STR735FZ1STR735FZ2STR736FV0
STR736FV1STR736FV2STR750FV0STR750FV1STR750FV2
STR751FR0STR751FR1STR751FR2STR752FR0STR752FR1
STR752FR2STR755FR0STR755FR1STR755FR2STR755FV0
STR755FV1STR755FV2STR910FAM32STR910FAW32STR910FAZ32
STR911FAM42STR911FAM44STR911FAW42STR911FAW44STR911FM42
STR912FAW42STR912FAW44STR912FAZ42STR912FAZ44 








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2004-04-09 (1618968 reads)

[ Go Back ]