The RealView™ Developer Kit for ST is a
complete development and debugging kit for designing applications
for the STR7 and STR9 families of ARM™ core-based microcontrollers.
The kit provides a complete environment for application development
and debugging, which is comprised of C compilation tools,
debugging software and the RealView ICE Micro Edition (RVICE-ME)
JTAG run control device. While the RealView Developer Kit
is constrained to work with ST products only, it provides
the same compiler optimizations and debugging features as
the RealView Developer Suite.
RVDK for ST will continue to be available from and supported
by STMicroelectronics for ST's ARM7TDMI (STR7) and ARM966E (STR9)
core-based MCUs. However this tool package will not support
ST microcontrollers that use future ARM cores. For support of
current and future ARM core-based MCUs, ARM has
introduced a new tool package RealView
Microcontroller Development Kit for ARM based on the ARM
compilation tools and the Keil uVision3 IDE. A special offer
will be available allowing RVDK for ST users to change over
to the new toolset.
|
|
|
|
Note: The RealView Developer Kit for ST does not include
tools with trace capability to take advantage of the STR9's Embedded
Trace Macrocell™. For tool kits that support the STR9 trace
capability, please refer to the IAR Advanced
Developer's Kit for STR91xF with J-Trace, or the
Raisonance Professional Developer Kit for STR9
with Signum JTAGjet.
|
| |
Features and Benefits |
 |
RealView ICE-ME in-circuit debugger/programmer,
USB host interface and JTAG application board interface |
 |
RealView Debugger powerful, Windows-based
debugging interface provides offering
- Complete range of run control and breakpoint features
- "Thread display" and "color-coded resource viewing" when
developing with an embedded OS |
 |
RealView C Compilation Tools (RVCT) featureing:
- ARM C compiler
- Macro assembler and linker
- A range of optimizations for code size or speed of execution
- Optional C++ extension is available |
 |
Several ordering options including:
| Ordering
code |
C
compiler(1)
with full optimization |
Debugger |
Optimal
JTAG download |
45-day
expiration |
RVICE-ME(2) |
Full edition STR7 and STR9
(STR79-RVDK) |
Yes |
Yes |
Yes |
No |
Yes |
Basic edition STR7 and STR9
(STRx-RVDK/BAS(5)) |
No(3) |
Yes |
No(4) |
No |
Yes |
RVICE-ME debugger/programmer
(STR-RVICE/ME) |
Yes |
Yes |
Yes |
Yes |
Yes |
Table notes:
(1) Additional C++ option is available (STR79-RVDK/CPP).
(2) RealView ICE Micro Edition hardware emulator can be purchased
separately (STR-RVICE/ME).
(3) C Compiler delivered with the Basic editions (STR9-RVDK/BAS
and STR7-RVDK/BAS) has a maximum optimization at level -O1 (highest
is -O2, the lowest is -O0).
(4) STR7-RVDK/BAS Basic edition has a download/single stepping
speed restricted to 25% of maximum speed of STR79-RVDK maximum
JTAG download speed.
(5) The initial key license for STR7-RVDK/BAS and STR9-RVDK/BAS
are limited to one year only.
|
|
| |
Ordering Information |
The RealView™ Developer Kit for ST is
available from STMicroelectronics’ sales offices, distributors,
or from Keil
and the network of ARM distributors.
ST order code(s):
 |
STR79-RVDK: Full Edition for STR7
and STR9, with RealView ICE-ME, debugging software and C compilation
tools (without C++ extension).
Note: The ordering code STR79-RVDK replaces the STR7-RVDK code that was previously
used to order the RVDK Full Edition for STR7. |
Documents & Supported MCUs
|
 |
STR9-RVDK/BAS: Basic Edition for STR9
with 1-year license, RealView ICE-ME, debugging software and
C compilation tools (without C++ extension).
|
Documents & Supported MCUs |
 |
STR7-RVDK/BAS: RVDK Basic Edition
for STR7 with 1-year license, RealView ICE-ME, debugging software
and C compilation tools (without C++ extension). |
Documents & Supported MCUs |
 |
STR79-RVDK/CPP: Optional C++ extension
for the RealView compilation tools. |
Documents & Supported MCUs |
 |
STR79-RVDK/UPG: Upgrade RVDK Basic
Edition (1-year license) to the RVDK Full Edition (STR79-RVDK) |
Documents & Supported MCUs |
 |
STR-RVICE/ME: RealView ICE-ME in-circuit
debugger programmer with 45-day trial version of the RealView
debugging software and C compilation tools. |
|
|
|
Note: For licensing, each RealView Developer Kit for ST is shipped
with a serial number (23 characters on a sticker on the CD) for
a single-node locked license. At the end of RVDK installation, a
license wizard connects you to the ARM website
(https://license.arm.com). There you will be asked for the product's
serial number to get the license key. The same license wizard can
be launch from the start menu.
Ordering Codes to upgrade from RVDK for STR7 to support STR9:
When buying upgrades for "RVDK for STR7," users will need
to specify the serial number of the product they are upgrading. The
serial number is a 23-character identifier printed on a sticker on
the cover of the CD-ROM that was delivered with their initial product.
Purchase
STR7 tools
Purchase
STR9 tools
|
| |
| Brochures and Product Guides |
8,
16 and 32-bit Microcontrollers (Selection guide, PDF)
Development tools for STM32, STR9 and STR7 (Brochure, PDF) |
| |
| |
| Microcontrollers supported by STR-RVICE-ME |
Copyright © by STMicroelectronics All Right Reserved. Published on: 2004-04-09 (1423778 reads) [ Go Back ] |
|
|
 |
|