The STR710-EVAL is a cost effective, flexible
and open design evaluation board to demonstrate and evaluate
the capabilities and all available peripherals of the STR71xF
series microcontrollers. It includes the high performance
STR710FZ2T6 ARM7TDMI™ core-based MCU with 2Mbits embedded
flash with "best-in-class" random access time, 64KB
on-chip high speed SRAM, USB and CAN peripherals.
The STR710-EVAL board includes SRAM and FLASH memory on the
EMI to enable full freedom in development of large programs
before custom hardware is designed. It integrates a 2x16 LCD,
LEDs, UART, CAN, USB interfaces, piezo buzzer and test buttons
in a versatile stand-alone test platform. A wide choice of
development tool support is readily available from third-party
tool suppliers.
|
|
|
|
|
| |
Features and Benefits |
 |
STR71xF with processor running at up to
48 MHz, 144-pin TQFP package, 256 Kbytes flash program memory,
64 Kbytes RAM, embedded 1.8V voltage regulator for core supply,
nested interrupt controller and more... |
 |
Hardware features for evaluating a range
of device peripherals including USB, CAN, RS232, I2C EEPROM,
SPI Flash, 2x16 character LCD display, 4Mbytes EMI SRAM (2M
x 16), 4Mbytes EMI Flash (2M x 16), user test buttons, analog
channel |
 |
Industry standard JTAG connector for development
tool support
|
|
| |
Ordering Information |
The STR710 evaluation board can be ordered from
STMicroelectronics’ sales offices and distributors using the
following order code:
 |
STR710-EVAL
|
|
|
|
Purchase
ST tools
|
| |
| Brochures and Product Guides |
8,
16 and 32-bit Microcontrollers (Selection guide, PDF)
Development tools for STM32, STR9 and STR7 (Brochure, PDF) |
| |
| |
Copyright © by STMicroelectronics All Right Reserved. Published on: 2004-04-09 (49837 reads) [ Go Back ] |