Company  
ST Home | Microcontrollers

SEGGER Flashers for ST microcontrollers


SEGGER Microcontroller Systeme GmbH, developer and distributor middleware for embedded systems (telecom, medical, consumer electronics, automotive and industrial automation) and microcontroller programming and development tools, provides the Flasher in-circuit programmers for the full range of ST microcontrollers, including:

  • Flasher ARM for ST 32-bit, ARM® core-base STM32, STR9 and STR7
  • Flasher ST7 for 8-bit ST7 devices

The Flasher is equally adapted to laboratory or manufacturing environments and runs either while connected to a Host PC via the serial port or in stand-alone mode. It can also be used in a production line, controlled by Automatic Test Equipment.

The Flasher is driven by an easy-to-use Windows-based program from SEGGER and is capable of reading and programming files in Motorola or Intel hex format.

image_3
 
Features and Benefits

High speed programming: up to 150 Kbytes/sec depending on the target device and connection type

Standalone operation, 512 Kbytes RAM to store target program

Support of industry standard JTAG interface for STM32, STR9 and STR7, or ST standard ICC interface for ST7

USB or Serial host PC connection depending on model

Configure and operate from an easy-to-use Windows interface

PC program for batch mode processing, allowing usage in automated test-systems (available on request)

 
Ordering Information

The Flasher can be ordered from SEGGER Microcontroller Systeme GmbH and their distributors. Please contact them or check their web site for supported device list, product details, availability and pricing.

 
Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
 









Copyright © by STMicroelectronics All Right Reserved.

Published on: 2004-05-07 (46705 reads)

[ Go Back ]