Company  
ST Home | Microcontrollers

ST7 SocketBoards


STMicroelectronics' ST7 Socket Boards complement any ST7 hardware tool that is equipped for In-Circuit Programming (ICP) via a 10-pin In-Circuit Communication (ICC) interface, including the STX-RLINK or ST7 Flash STICK in-circuit deubgger/programmer as well as the ST7-EMU3 or ST7-DVP3 series emulators. Socket boards allow developers to extend the programming capabilities of their development tools to include on-socket programming of the full range of ST7 Flash microcontrollers.

Socket boards are designed to provide all the sockets required to program a specific ST7 family, or subfamily.

In addition, when using an ST7 Flash STICK, no external power supply is required when connecting to the socket board using the female HE10-connector on the bottom of the socket board.

image_3
Features and Benefits

Programming sockets for all packages in the supported ST7 family or sub-family

Interface via ST standard ICC protocol supporting the full range of tools with in-circuit programming capability for ST7 (STX-RLINK, ST7-EMU3, ST7-DVP3)

Voltage: 5V or 3.3V

Power supply included

Ordering Information

The following SocketBoards can be ordered from STMicroelectronics' sales offices and distributors using the ordering codes:

ST7SB10-123

Documents & Supported MCUs

ST7SB10-SU0

Documents & Supported MCUs

ST7SB20J

Documents & Supported MCUs

ST7SB20M

Documents & Supported MCUs

ST7SB25

Documents & Supported MCUs

ST7SB40-QP48

Documents & Supported MCUs

Note: When ordering, specify /EU, /UK, or /US for the power supply connector type for your region.

Purchase ST tools

Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Programming sockets for ST7 microcontrollers (Data brief, PDF)

Documentation & Downloads for ST7SB25/US
Please click here to access the Documentation & downloads page

Microcontrollers supported by ST7SB25/US

ST72361AR6ST72361AR7ST72361AR9ST72361J6ST72361J7
ST72361J9ST72361K6ST72361K7ST72361K9ST72561J6
ST72561J9ST72561K6ST72561K9ST72561R9 








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2004-06-22 (2186867 reads)

[ Go Back ]