Company  
ST Home | Microcontrollers

ST7 SocketBoards


STMicroelectronics' ST7 Socket Boards complement any ST7 hardware tool that is equipped for In-Circuit Programming (ICP) via a 10-pin In-Circuit Communication (ICC) interface, including the STX-RLINK or ST7 Flash STICK in-circuit deubgger/programmer as well as the ST7-EMU3 or ST7-DVP3 series emulators. Socket boards allow developers to extend the programming capabilities of their development tools to include on-socket programming of the full range of ST7 Flash microcontrollers.

Socket boards are designed to provide all the sockets required to program a specific ST7 family, or subfamily.

In addition, when using an ST7 Flash STICK, no external power supply is required when connecting to the socket board using the female HE10-connector on the bottom of the socket board.

image_3
Features and Benefits

Programming sockets for all packages in the supported ST7 family or sub-family

Interface via ST standard ICC protocol supporting the full range of tools with in-circuit programming capability for ST7 (STX-RLINK, ST7-EMU3, ST7-DVP3)

Voltage: 5V or 3.3V

Power supply included

Ordering Information

The following SocketBoards can be ordered from STMicroelectronics' sales offices and distributors using the ordering codes:

ST7SB10-123

Documents & Supported MCUs

ST7SB10-SU0

Documents & Supported MCUs

ST7SB20J

Documents & Supported MCUs

ST7SB20M

Documents & Supported MCUs

ST7SB25

Documents & Supported MCUs

ST7SB40-QP48

Documents & Supported MCUs

Note: When ordering, specify /EU, /UK, or /US for the power supply connector type for your region.

Purchase ST tools

Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Programming sockets for ST7 microcontrollers (Data brief, PDF)

Microcontrollers supported by ST7SB20J/US

ST72321BJ6ST72321BJ7ST72321BJ9ST72321BK6ST72321J7
ST72321J9ST72324BJ2ST72324BJ4ST72324BJ6ST72324BK2
ST72324BK4ST72324BK6ST72324J2ST72324J4ST72324J6
ST72324K2ST72324K4ST72324K6ST72324LJ2ST72324LJ4
ST72324LJ6ST72324LK2ST72324LK4ST72324LK6ST72325C9
ST72325J4ST72325J6ST72325J7ST72325K4ST72325K6
ST7232AJ1ST7232AJ2ST7232AK1ST7232AK2ST72344K4
ST72344S4    








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2004-06-22 (2188024 reads)

[ Go Back ]