Company  
ST Home | Microcontrollers

ST Visual Programmer (STVP)


ST Visual Programmer (STVP) is a full-featured software interface for programming ST Flash microcontrollers. It provides an easy-to-use and efficient environment for reading, writing to and verifying device memory and option bytes. STVP is delivered as part of the free ST MCU Toolset, which includes the ST Visual Develop (STVD) integrated development environment and the ST Assembler Linker.

STVP supports microcontroller programming via a complete range of hardware development tools and dedicated programmers, including:

• RLink in-circuit debugger/programme for STM8 and ST7
• ST7 Flash STICK in-circuit programmer
• ST7-EPB programming board
• ST7-DVP3 & DVP2 series emulators
• ST7-EMU3 series emulators
• STice advanced emulators for STM8

image_3

In addition, developers can take advantage of the Free Programming Toolkit with C/C++ sources for all the functions needed to develop a customized programming interface based on STVP for any supported ST programming hardware. It contains source code for all the functions that allow a programming application to access STVP’s low-level DLLs and program microcontrollers using any of the supported programming hardware and programming method (socket, in-circuit programming or in situ programming).

Features and Benefits

Free software

Supports Motorola S19 and Intel HEX formats

Load, Edit and Save executable and/or data files generated by the Assembler/Linker or C compilers

Erase, Program, View and Verify device Flash memory contents

Project mode to automate all configuration and programming tasks

Programming Toolkit with C++ source files for creating a programming application based on ST Visual Programmer (STVP)

Ordering Information

The ST MCU Toolset with ST Visual Programmer, ST Visual Develop and Assembler Linker tool chain is available for free download from ST. It is also provided on the software CD-ROM provided with all supported hardware tools.

Download software

Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
ST MCU Toolset - Complete, Free Development Software Package for Developing Microcontroller Applications (Data brief, PDF)

Microcontrollers supported by STVP

ST72260G1ST72262G1ST72262G2ST72321BAR7ST72521AR9
ST72623F2ST7LIT15BF1STM8S207C8STM8S207CBSTM8S207R8
STM8S208MB    








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2004-11-26 (189994 reads)

[ Go Back ]