Company  
ST Home | Microcontrollers

ST7-DVP2 series emulators


STMicroelectronics' DVP2 series emulators are cost-effective solutions that provide both high quality, real-time emulation and in-circuit programming capability to support ST7 application development.

Emulators are delivered with ST Visual Develop (STVD), ST's powerful, easy-to-use Integrated Development Environment, which allows building and debugging of ST7 applications and programming of ST7 microcontrollers from a single software interface.

DVP2 series emulators also support in-circuit programming of ST7 microcontrollers via 10-pin ICC connection and are supported by the ST Visual Programmer (STVP), ST's powerful, easy-to-use programming software interface.

image_3
Features and Benefits

Real-time debugging

Breakpoints on Data and Instruction when debugging ST7 microcontrollers with a debug module)

Output trigger

Input trigger

256K trace with timestamp

Parallel port interfaces to the host PC

Programmable clock frequency up to 16 MHz

Emulation voltage: 5.5 V

In-circuit programming capability via 10-pin ICC connection

Ordering Information

ST7-DVP2 series emulators can be ordered from STMicroelectronics' sales offices and distributors using the ordering code:

ST7MDT1-DVP2

Note: Add /EU, /UK or /US to specify the power supply type for your region.

Purchase ST tools









Copyright © by STMicroelectronics All Right Reserved.

Published on: 2004-11-26 (566427 reads)

[ Go Back ]