Company  
ST Home | Microcontrollers

ST7-EMU2B series emulators


The EMU2B series emulators are STMicroelectronics' second generation of full-featured emulators for ST7, designed to speed up the development of complex software applications by providing advanced debugging features such as Advanced Breakpoint and controlled Trace Recording.

EMU2B series emulators are delivered with ST Visual Develop (STVD), ST's powerful, easy-to-use Integrated Development Environment which allows you to build and debug applications from a single software environment. In addition to standard debugging features, STVD supports the EMU2B Logic Analyser, which allows definition of complex, sequential events on any combination of addresses and data or up to 3 internal and 5 external logic signals.

image_3
 
Features and Benefits

Real-time debugging

Unlimited breakpoints with counter or condition

Logic Analyser for definition of complex, sequential events using any combination of addresses, data and up to 5 external signals

Two output triggers

Input trigger

1K trace with timestamp

Advanced Breakpoints and controlled trace recording using Logic Analyser

Parallel port interfaces to the host PC

Programmable clock frequency up to 48 MHz

Emulation voltage from 3 to 5.5 V

 
Ordering Information

ST7-EMU2B series emulators can be ordered from STMicroelectronics' sales offices and distributors using the ordering codes:

ST7MDT1-EMU2B

Documents & Supported MCUs

ST7MDTS1-EMU2B

Documents & Supported MCUs

Purchase ST tools

 
Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Low-cost, real time emulator series for ST7 (Data brief, PDF)
 









Copyright © by STMicroelectronics All Right Reserved.

Published on: 2004-11-26 (376402 reads)

[ Go Back ]