Company  
ST Home | Microcontrollers

STR7/9 Starter kits from Keil


The Keil starter kits are complete solutions for evaluating and starting application development with the STR7 and STR9 ARM™ core-based microcontrollers from ST.

The Keil starter kit packages include:
• Full-featured evaluation board with target microcontroller
• ULINK in-circuit debugger/programmer
• µVision3 development environment
• RealView Compilation Tools (RVCT) (output of code up to 16 KBytes)
• Sample projects for a range of device peripherals

image_3
Features and Benefits

Evaluation board: Application board designed for quick and easy evaluation of a range of device features and peripherals. Evaluation features include user LEDs, and push buttons, switches, potentiometer and interfaces for device specific peripherals such as Ethernet, USB, CAN, SPI and UART.

Evaluation board key features include for the available kits include:

Features
Starter Kit
STR91X-SK/KEI STR750-SK/KEIL STR730 kit STR710 kit
Included STR9 or STR7
STR912FW4
STR750FV2 STR730FZ2 STR710FZ2
20-pin JTAG interface connector
Yes
Yes Yes Yes
38-pin trace tool connector
Yes
(footprint)
N/A N/A N/A
External power supply included
No
No No No
Power supply from USB
Yes
Yes No No
UART connector(s)
2
2 4 2
SPI
Yes
Yes Yes Yes
I2C
Yes
Yes Yes Yes
CAN connector
Yes
Yes Yes Yes
USB connector
Yes
Yes No Yes
Ethernet connector
Yes
No No No
User LEDs
8
(simple LEDs)
8
(simple LEDs)
2
(7 segment LEDs)
8
(simple LEDs)
LCD display
Yes (2x16)
Yes (2x16) No No
SD/MMC card connector
Yes
Yes No No
Potentiometer connected to ADC
Yes
Yes Yes Yes
User push buttons
2
2 No No
Reset button
Yes
Yes Yes Yes
Wrap area
Yes
Yes Yes No

ULINK: In-circuit debugger/programmer, featuring USB host interface and industry standard JTAG application board interface.

uVision3: The full-featured Integrated Development Environment, which provides seamless integration of C and Assembler tools and a full-featured debug interface.

RealView Compilation Tools (RVCT): 16K code-size limited version of the optimizing C/C++ compiler for ARM™ core-based microcontrollers.

and many additional features including built in Flash loader and numerous useful sample projects covering the full range device peripherals that are based on the proven STR7 and STR9 software libraries.

 
Ordering Information

The following starter kits can be order from Keil and are available from STMicroelectronics under the ordering code:

STR91X-SK/KEI: starter kit includes STR912F device, footprint for trace-tool connector (38-pin), LCD (2x16) and Ethernet, USB, CAN, UART and ADC evaluation features.

Documents & Supported MCUs

STR750-SK/KEIL: starter kit includes STR750F device, LCD (2x16) and USB, CAN, UART and ADC evaluation features.

Documents & Supported MCUs

Additional starter kits available from Keil include:

STR710F kit: with STR710F microcontroller and USB, CAN, UART, SPI and ADC evaluation features.

STR730F kit: with STR730F microcontroller and CAN, UART, SPI and ADC evaluation features.

Purchase STR7 tools
Purchase STR9 tools

 
Brochures and Product Guides
8, 16 and 32-bit Microcontrollers (Selection guide, PDF)
Development Tools for ARM® core-based microcontrollers (Selection guide, PDF)
Keil starter kits for STR7 and STR9 (Data brief, PDF)

Documentation & Downloads for STR91X-SK/KEI
Please click here to access the Documentation & downloads page

Microcontrollers supported by STR91X-SK/KEI

STR910FAM32STR910FAW32STR910FAZ32STR910FM32STR910FW32
STR911FAM42STR911FAM44STR911FAW42STR911FAW44STR911FM42
STR911FM44STR912FAW42STR912FAW44STR912FAZ42STR912FAZ44
STR912FW42STR912FW44   








Copyright © by STMicroelectronics All Right Reserved.

Published on: 2006-06-12 (196631 reads)

[ Go Back ]