The Keil starter kits are
complete solutions for evaluating and starting application
development with the STR7 and STR9
ARM™ core-based microcontrollers from ST.
The Keil starter kit packages include:
• Full-featured evaluation board with target
microcontroller
• ULINK in-circuit debugger/programmer
• µVision3 development environment
• RealView Compilation Tools (RVCT) (output
of code up to 16 KBytes)
• Sample projects for a range of device peripherals
|
|
|
Features and Benefits |
 |
Evaluation board: Application
board designed for quick and easy evaluation of a range
of device features and peripherals. Evaluation features
include user LEDs, and push buttons, switches, potentiometer
and interfaces for device specific peripherals such
as Ethernet, USB, CAN, SPI and UART.
Evaluation board key features include for the available
kits include:
|
Features |
Starter
Kit |
| STR91X-SK/KEI |
STR750-SK/KEIL |
STR730
kit |
STR710
kit |
| Included STR9 or STR7 |
STR912FW4 |
STR750FV2 |
STR730FZ2 |
STR710FZ2 |
| 20-pin JTAG interface connector |
Yes |
Yes |
Yes |
Yes |
| 38-pin trace tool connector |
Yes
(footprint) |
N/A |
N/A |
N/A |
| External power supply included |
No |
No |
No |
No |
| Power supply from USB |
Yes |
Yes |
No |
No |
| UART connector(s) |
2 |
2 |
4 |
2 |
| SPI |
Yes |
Yes |
Yes |
Yes |
| I2C |
Yes |
Yes |
Yes |
Yes |
| CAN connector |
Yes |
Yes |
Yes |
Yes |
| USB connector |
Yes |
Yes |
No |
Yes |
| Ethernet connector |
Yes |
No |
No |
No |
| User LEDs |
8
(simple LEDs) |
8
(simple LEDs) |
2
(7 segment LEDs) |
8
(simple LEDs) |
| LCD display |
Yes (2x16) |
Yes (2x16) |
No |
No |
| SD/MMC card connector |
Yes |
Yes |
No |
No |
| Potentiometer connected to ADC |
Yes |
Yes |
Yes |
Yes |
| User push buttons |
2 |
2 |
No |
No |
| Reset button |
Yes |
Yes |
Yes |
Yes |
| Wrap area |
Yes |
Yes |
Yes |
No |
|
|
|
|
|
|
|
|
|
 |
ULINK: In-circuit debugger/programmer,
featuring USB host interface and industry standard JTAG application
board interface. |
 |
uVision3: The full-featured
Integrated Development Environment, which provides seamless
integration of C and Assembler tools and a full-featured
debug interface.
|
 |
RealView Compilation Tools (RVCT):
16K code-size limited version of the optimizing C/C++
compiler for ARM™ core-based microcontrollers. |
 |
and many additional features
including built in Flash loader and numerous useful
sample projects covering the full range device peripherals
that are based on the proven STR7 and STR9 software
libraries. |
|
| |
Ordering Information |
The following starter kits can be order from
Keil and are available from STMicroelectronics
under the ordering code:
 |
STR91X-SK/KEI: starter
kit includes STR912F device, footprint for trace-tool connector
(38-pin), LCD (2x16) and Ethernet, USB, CAN, UART and ADC
evaluation features. |
Documents & Supported MCUs |
 |
STR750-SK/KEIL: starter
kit includes STR750F device, LCD (2x16) and USB, CAN, UART
and ADC evaluation features. |
Documents & Supported MCUs
|
|
Additional starter kits available from
Keil include:
 |
STR710F kit: with STR710F microcontroller and USB, CAN,
UART, SPI and ADC evaluation features.
|
 |
STR730F kit: with STR730F microcontroller and CAN, UART,
SPI and ADC evaluation features.
|
|
Purchase
STR7 tools
Purchase
STR9 tools
|
| |
| Brochures and Product Guides |
8,
16 and 32-bit Microcontrollers (Selection guide, PDF)
Development tools for STM32, STR9 and STR7 (Brochure, PDF)
Keil starter kits for STR7 and STR9 (Data brief, PDF)
|
| |
| |
Copyright © by STMicroelectronics All Right Reserved. Published on: 2006-06-12 (427342 reads) [ Go Back ] |
|
|
 |
|