Company  
ST Home | Microcontrollers


ST6265C
8-Bit Microcontroller ( MCU ) with OTP, ROM, Fastrom, EPROM, A/D Converter, Safe Reset, Auto-Reload Timer, EEPROM and SPI

Datasheet - Not for new design | Application Note | Brochure / Flyer | Option list (ROM and FASTROM codes) | Programming Manual | Quality - Product Documentation | Software - Microcontrollers | Tools List by Product Families | User manual Evaluation board |
Development Tools
 

Datasheet - Not for new design
Reference Description Version Date Size File File
ST6255C ST6265C 8-Bit Microcontroller ( MCU ) with OTP, ROM, Fastrom, EPROM, A/D Converter, Safe Reset, Auto-Reload Timer, EEPROM and SPI 2.9 Jul-2001   6220.pdf opl_6265c.txt
 

Search For Applications Notes by categories, function blocks

 

Application Note
Reference Description Version Date Size File File
AN2639 Soldering recommendations and package information for lead-free microcontrollers 2 May-2009   14016.pdf  
AN1709 EMC Design Guide for ST Microcontrollers   Oct-2003   9914.pdf  
AN1636 Understanding and minimizing ADC conversion errors   Jun-2003   9593.pdf  
AN1476 Low-Cost Power Supply for Home Appliances   Sep-2004   8313.pdf  
AN1181 Electrostatic Discharge Sensitive Measurement   Jan-2000   6970.pdf  
AN1015 Software Techniques for Improving Microcontroller EMC Performance   Jul-2001   5833.pdf  
AN 901 EMC Guide-Lines for Microcontroller - Based Application   Nov-2000   4967.pdf  
AN 900 Introduction to Semiconductor Technology   Nov-2000   5038.pdf  
AN 898 EMC Information   Nov-2000   4988.pdf  
AN 887 Making It Easy with Microcontrollers   Nov-2000   4966.pdf  
AN 886 Selecting Between ROM, FASTROM and OTP for a Microcontroller   Sep-2003   4987.pdf  
AN 863 Improved Sensorless Control with the ST62 MCU for Universal Motor 2 Jun-2008   4709.pdf src_863.exe
AN 842 7 Segment Display Drive Using the ST6-Realizer 2 Jun-2008   4389.pdf  
AN 841 A clock design using the ST6-REALIZER 2 Jun-2008   4388.pdf  
AN 840 Coded lock using the ST6-REALIZER 2 Jun-2008   4387.pdf  
AN 839 Analog multiple key decodingusing the ST6-REALIZER 2 Jun-2008   4386.pdf  
AN 678 LCD driving with ST6240B 2 Aug-2008   2529.pdf  
AN 677 Painless microcontroller code by graphical application description 2 Jun-2008   2528.pdf  
AN 676 Battery charger using the ST6-REALIZER ® 2 Jun-2008   2527.pdf  
AN 673 Reducing current consumption at 32 kHz with ST62 2 Aug-2008   2504.pdf  
AN 672 Optimizing the ST6 A/D Converter Accuracy   Nov-2004   2503.pdf  
AN 671 Prevention of data corruption in ST6 on-chip EEPROM 2 Aug-2008   2502.pdf  
AN 670 Oscillator selection for ST62 2 Oct-2008   2501.pdf  
AN 594 Direct Software LCD Drive with ST621x and ST626x 2 Oct-2008   2496.pdf src_594.exe
AN 593 ST62 in-circuit programming 2 Jun-2008   2495.pdf  
AN 592 PLL generation using ST62 auto-reload timer 2 Jun-2008   2494.pdf  
AN 591 Input capture with ST62 auto-reload timer 2 Jul-2008   2493.pdf  
AN 431 Using ST6 Analog Inputs for Multiple Key Decoding 2 Jun-2008   2484.pdf  
AN 414 Controlling a Brush DC Motor with an ST6265 MCU   Nov-1993   1876.pdf src_414.exe
 
Brochure / Flyer
Reference Description Version Date Size File File
FLST6/0903 8-bit MCU optimized for simple control, the ST6 is an ideal combination of price and performance for robust applications Internal bus   Sep-2003   flst6-0903.pdf  
BRST62DEV/0800 ST62 MCU Family - Products and Development Tools Selector   Jun-2000 1846 KB st62dev.pdf  
 
Option list (ROM and FASTROM codes)
Reference Description Version Date Size File File
ST6265C ST6255C ST62P55C ST6265B ST62P65C Option list   Jul-2001   opl_6265c.txt  
 
Programming Manual
Reference Description Version Date Size File File
  ST6 Family Programming Manual 2.0 Oct-2004   2341.pdf  
 
Quality - Product Documentation
Reference Description Version Date Size File File
Reliability Reliability Monitoring 2008 1.0 Jan-2009   reliability_monitoring.pdf  
PPM Microcontroller PPM 2008 1.0 Jan-2009   customer_ppm.pdf  
 
Software - Microcontrollers
Reference Description Version Date Size File File
  Sources for ST622XC-KIT, ST623X-KIT and ST626XC-KIT Starter Kits written in MAST6/RLST6 syntax (Raisonance IDE) 1.0.0 Dec-2001 1650 KB ST6_SK.exe  
  ST62 Noise Immunity Install 2.0 Sep-2001 2048 KB ST62_Noise_Immunity.exe ST62_Noise_Immunity.exe
Software (Eval Boards) ST6 Tutorial Exercises V1.0.2 for the ST6 Evaluation Board V1.0.2 Aug-2001 7583 KB ST6-EVAL.exe ST6-EVAL.exe
 
Tools List by Product Families
Reference Description Version Date Size File File
  3rd Parties Programming Tools Report: ST6 family   Feb-2003 177 KB st6.pdf  
 
User manual Evaluation board
Reference Description Version Date Size File File
ST6200 Universal motor control evaluation board   Oct-2001   8329.pdf  
ST6 ST62 Noise Immunity Demonstration Board 1.2 Jul-2001   6140.pdf  
ST6-EVAL Evaluation board - User manual and tutorial exercices 1.1 Jul-2001   8185.pdf  
 
Development Tools

Category Tool Type Order Code Docs Description Supplier
Software STREALIZER-II Graphic Integrated Development Environment (IDE) - draw a schematic of the application functions and output the executable for t ST
Programming ST62E6XC-EPB/UK Single-position programming board that includes programming sockets for all packages in the supported sub-family of ST6 microcon ST
ST62E6XC-EPB/EU Single-position programming board that includes programming sockets for all packages in the supported sub-family of ST6 microcon ST
ST62E6XC-EPB/US Single-position programming board that includes programming sockets for all packages in the supported sub-family of ST6 microcon ST
Debugging ST62GP-EMU2 ST6 2nd generation of high-end emulators ST