Company  
ST Home | Microcontrollers


ST72321AR9
8-Bit MCU with Nested Interrupts, Flash, 10-Bit ADC, Five Timers, SPI, SCI, I2C Interface

Datasheet | Application Note | Brochure / Flyer | Option list (ROM and FASTROM codes) | Presentation - Product Training | Press Release | Programming Manual | Quality - Product Documentation | Software - Microcontrollers | Tools List by Product Families | User Manual | User Manual Software |
Development Tools
 

Datasheet
Reference Description Version Date Size File File
ST72321 8-Bit MCU with Nested Interrupts, Flash, 10-Bit ADC, Five Timers, SPI, SCI, I2C Interface 1.10 Oct-2004   7599.pdf opl_72321.zip
 

Search For Applications Notes by categories, function blocks

 

Application Note
Reference Description Version Date Size File File
AN2639 Soldering recommendations and package information for lead-free microcontrollers 1 Oct-2007   14016.pdf  
AN2511 PMBus Interface using ST7 I2C 1 Apr-2007   13286.pdf an2511.zip
AN2496 Connecting ST microcontrollers usingSN260 ZigBee® network processor 2 May-2007   13170.pdf  
AN2389 An MCU-based low cost non-inverting buck-boost converter for battery chargers 1 Aug-2007   12476.pdf  
AN2197 Guidelines for migrating ST72F324 & ST72F321 applications to ST72F324B, ST72F321B or ST72F325   Oct-2005   11515.pdf  
AN2017 Different ways to reset ST7 Microcontroller   Mar-2005   10711.pdf  
AN1812 A High Precision, Low Cost, Single Supply ADC for Positive and Negative Input Voltages   Sep-2005   11546.pdf  
AN1796 Field updates for Flash Based ST7 Applications using a PC COMM Port   Nov-2003   10013.pdf  
AN1755 A High Resolution / Precision Thermometer using ST7 and NE555   Mar-2004   10306.pdf  
AN1754 Data Logging Program for Testing ST7 Applications via ICC   Nov-2003   10021.pdf  
AN1720 Managing the Read-out Protection in Flash Microcontrollers   Jun-2003   10613.pdf  
AN1713 SMBus Slave Driver for ST7 I2C Peripherals   Aug-2003   9720.pdf an1713.zip
AN1712 Generating a high resolution sinewave using ST7 PWMART   Mar-2004   10239.pdf an1712.zip
AN1711 Software Techniques for compensating ST7 ADC Errors   Aug-2004   10706.pdf an1711.zip
AN1709 EMC Design Guide for ST Microcontrollers   Oct-2003   9914.pdf  
AN1658 Serial Numbering Implementation   Nov-2003   10609.pdf  
AN1636 Understanding and minimizing ADC conversion errors   Jun-2003   9593.pdf  
AN1635 ST7 Customer ROM Code Release Information   Jul-2003   9519.pdf  
AN1576 In-Application Programming (IAP) drivers for ST7 HDFlash or XFlash MCUs   Feb-2003   9376.pdf  
AN1575 On-Board Programming Methods for XFLASH and HDFLASH ST7 MCUs   Oct-2002   9056.pdf  
AN1502 Emulated data EEPROM with ST7 HDFlash Memory   May-2003   8619.pdf  
AN1476 Low-Cost Power Supply for Home Appliances   Sep-2004   8313.pdf  
AN1445 Using the ST7 SPI to emulate a 16-bit Slave   Nov-2001   8366.pdf  
AN1181 Electrostatic Discharge Sensitive Measurement   Jan-2000   6970.pdf  
AN1131 Migrating applications from ST72511/311/314 to ST72521/321/324   Oct-2001   7706.pdf  
AN1070 Checksum self checking capability   Jan-2002   6129.pdf an1070.zip
AN1048 ST7 Software LCD driver   Mar-2005   6292.pdf an1048.zip
AN1047 Managing reception errors in SCI   Oct-1998   5764.pdf  
AN1046 UART emulation software   Jan-1999   6400.pdf an1046.zip
AN1045 S/W Implementation of I2C Bus master   Aug-2003   6282.pdf an1045.zip
AN1044 Multiple interrupt source management for ST7 MCUs   Oct-1998   6055.pdf  
AN1042 Routing for I2C slave mode management   Aug-2003   6054.pdf an1042.zip
AN1041 Using ST7 PWM signal to generate analog input (sinusoid)   Oct-1998   6053.pdf  
AN1015 Software Techniques for Improving Microcontroller EMC Performance   Jul-2001   5833.pdf  
AN1014 How to Minimize the ST7 Power Consumption   May-2003   5696.pdf  
AN 988 Getting started with ST7 Assembly Tool chain   Jun-1999   5706.pdf  
AN 980 ST7 Keypad Decoding Techniques, Implementing Wake-Up on Keystroke   Aug-2002   6052.pdf  
AN 910 Performance Benchmarking   Nov-2004   5039.pdf  
AN 901 EMC Guide-Lines for Microcontroller - Based Application   Nov-2000   4967.pdf  
AN 900 Introduction to Semiconductor Technology   Nov-2000   5038.pdf  
AN 898 EMC Information   Nov-2000   4988.pdf  
AN 887 Making It Easy with Microcontrollers   Nov-2000   4966.pdf  
 
Brochure / Flyer
Reference Description Version Date Size File File
SGMICRO0208 8, 16 and 32-bit microcontrollers - Product and tool selection guide   Feb-2008   sgmicro0208.pdf  
FLST7232X0206 ST7232x family - Cost-effective 8-bit microcontrollers for easy and robust development   Feb-2006   flst7232x0206.pdf  
EXPRESS #71 ST7232x Family Cost Effective 8-Bit Microcontrollers for Robust and Easy Development   May-2005 195 KB 1115889400.pdf  
FLDVP30205 DVP3 series emulators - Powerful, affordable solutions for developing ST7 applications   Feb-2005 2032 KB 1109330688.pdf  
SGMCUAUT/ 0203 8-bit standard microcontrollers for automotive applications   Mar-2003 558 KB autosel.pdf  
DOC-ST7ASM-QKREF ST7 ASM Quick Reference Guide 1.0 May-2001 1622 KB st7ASMqkref.pdf  
 
Option list (ROM and FASTROM codes)
Reference Description Version Date Size File File
ST72321 ST72321 ROM/FASTROM option list   Nov-2004   opl_72321.zip  
 
Presentation - Product Training
Reference Description Version Date Size File File
  ST7 Training Part 1 : Introduction   Mar-2006 4932 KB 1143448609.pdf  
  ST7 Training Part 2 : Core   Mar-2006 1322 KB 1143449499.pdf  
  ST7 Training Part 3 : Addressing Modes   Mar-2006 537 KB 1143449820.pdf  
  ST7 Training Part 4 : Assembly Toolchain   Mar-2006 280 KB 1143450198.pdf  
  ST7 Training Part 5 : Debugger   Mar-2006 585 KB 1143450861.pdf  
  ST7 Training Part 6 : Hardware Tools   Mar-2006 7260 KB 1143451287.pdf  
  ST7 Training Part 7 : Peripherals   Mar-2006 1530 KB 1143451820.pdf  
  ST7 Training Part 8 : Realizer   Mar-2006 218 KB 1143451994.pdf  
  ST7 Training Part 9 : Cosmic Compiler   Mar-2006 1867 KB 1143452166.pdf  
 
Press Release
Reference Description Version Date Size File File
  STMicroelectronics and Nanotron Technologies to Collaborate on Wireless Control and Sensor Networks   Oct-2006   t2083.htm  
  STMicroelectronics Licenses ARM CORTEX-M3 Processor for use in next-Generation 32-BIT Microcontrollers   Oct-2006   t2077.htm  
  STMicroelectronics Introduces Single-Chip ZigBee Solution with Bundled Software Stack and Excellent Sensitivity   Sep-2006   p2071.htm  
  Single Low-Cost Development Tool Supports STMicroelectronics’ 8-bit to 32-bit Microcontrollers   Mar-2006   p2017.htm  
  ST7 Software Library version 2.1 simplifies application development for ST7 microcontrollers with ‘C’ source code device drivers for all standard ST7 peripherals   Feb-2005   p1599d.htm  
  STMicroelectronics Introduces 3V Versions of Popular ST72324 General-Purpose 8-bit Microcontrollers   Jul-2004   p1482p.htm  
  STMicroelectronics Adds 'Build' and 'Program' Capability to STVD7 Microcontroller Development Software   Jun-2004   p1458p.htm  
  STMicroelectronics introduces low-cost general-purpose 8-bit embedded flash microcontroller   Mar-2002   p1154p.htm  
 
Programming Manual
Reference Description Version Date Size File File
PM0018 ST7 Flash programming quick reference guide 6 May-2007   11350.pdf  
  ST7 ICC Protocol Reference Manual 3 Mar-2006   8227.pdf st7_iccm.txt
  ST7 Family Programming Manual 2 Nov-2005   4020.pdf  
  ST7 Flash Programming Reference Manual 2 May-2005   8184.pdf st7_fpm.txt
 
Quality - Product Documentation
Reference Description Version Date Size File File
ST72F52x ST72F321 ST72F52x ST72F321 Qualification Certificate 1.0 Dec-2007   mcd_qa04-007_qual_certif.pdf  
PPM Microcontroller PPM 2007 Q3 1.0 Oct-2007   customer_ppm.pdf  
Reliability Reliability Monitoring 2007 Q2 1.0 Sep-2007   reliability_monitoring.pdf  
 
Software - Microcontrollers
Reference Description Version Date Size File File
ST7 ST7 Software Library 2.1 Dec-2004   st7swlib2.zip 11774.pdf
Software examples ST7MDT20 Training Exercises 1.8 Aug-2002 1889 KB mdt20.exe 7456.pdf
  ST7 Software Examples   Jun-2002 581 KB st7swex.exe  
 
Tools List by Product Families
Reference Description Version Date Size File File
  3rd Parties Programming Tools Report: ST7 family   Feb-2006 243 KB 1138800248.pdf  
 
User Manual
Reference Description Version Date Size File File
UM0402 Single-phase multi-tariff energy meter 1 Apr-2007   13273.pdf  
  ST7 User Guide   Jul-2002   6623.pdf  
 
User Manual Software
Reference Description Version Date Size File File
ST7 ST7 Software Library - User Manual 4.0 Nov-2005   11774.pdf st7swlib2.zip
 
Development Tools

Category Tool Type Order Code Docs Description Supplier
SoftwareIDE STVD Integrated development environment for start-to-finish control of 8-bit MCU application development using a full range of debugg ST
Evaluation ToolsEvaluation Board ST7232X-EVAL Evaluation board for ST72F321/521 with ICC connector for programming capability. Can be used with ST emulators (DVP and EMU series) ST
DebuggingEmulator ST7MDT20-DVP3 Cost-effective ST7-DVP3 series emulator, offers a flexible and modular debugging and programming solution. Package specific connection kit may be required (refer to Accessories). ST
Emulator ST7MDT20M-EMU3 3rd generation high-end emulator ST7-EMU3 series offers flexible and modular debugging and programming solution, giving users start-to finish control of application development. Includes adapters/sockets for all packages in emulated sub-family. ST
In-Circuit Debugger STX-RLINK In-circuit debugger/programmer supporting JTAG and ICC protocols for ST7, uPSD, STR7 and STR9 microcontrollers ST/Raisonance
In-Circuit Debugger STXF-INDART/USB In-circuit debugger/programmer supporting ICC protocol for ST7 ST/Softec
In-Circuit Debugger ST7F521-IND/USB In-circuit debugger/programmer supporting ICC protocol for ST7 ST/Softec
AccessoriesConnection Kit ST7MDT20-T6A/DVP TQFP64 10x10 connection kit for ST7MDT20-DVP3 ST
Other Spares ST7MDT20-TEB/DVP Target emulation board to adapt any ST7-DVP3 series emulator to emulate a specific ST7 or ST7 sub-family. Package specific connection kit may be required (refer to user manual). ST
Other Spares ST7MDT20M-TEB Target emulation board to adapt any ST7-EMU3 series emulator to emulate a specific ST7 or ST7 sub-family. Includes all package specific connection accessories for the emulated microcontroller(s). ST
Socket ST7SB20M/UK Programming sockets for use with any tool equiped for in-circuit programming (ICP) of ST7. Includes all sockets for the supported ST7 sub-family or device. Power supply included. ST
Socket ST7SB20M/EU Programming sockets for use with any tool equiped for in-circuit programming (ICP) of ST7. Includes all sockets for the supported ST7 sub-family or device. Power supply included. ST
Socket ST7SB20M/US Programming sockets for use with any tool equiped for in-circuit programming (ICP) of ST7. Includes all sockets for the supported ST7 sub-family or device. Power supply included. ST