| Category |
Tool Type |
Order Code |
Docs |
Description |
Supplier |
| Software | Application Design Software |
STREALIZER-II |
|
Graphic Integrated Development Environment (IDE) - draw a schematic of the application functions and output the executable for the target MCU without writing a line of code in Assembler or C. |
ST |
| IDE |
STVD |
|
Integrated development environment for start-to-finish control of 8-bit MCU application development using a full range of debugging/programming tools. Provides seamless control of C complier and assembler toolsets |
ST |
| Evaluation Tools | Evaluation Board |
ST7232X-EVAL |
|
Evaluation board for ST72F321/521 with ICC connector for programming capability. Can be used with ST emulators (DVP and EMU series) |
ST |
| Debugging | Emulator |
ST7MDT20J-EMU3 |
|
3rd generation high-end emulator ST7-EMU3 series offers flexible and modular debugging and programming solution, giving users start-to finish control of application development. Includes adapters/sockets for all packages in emulated sub-family. |
ST |
| Emulator |
ST7MDT20-DVP3 |
|
Cost-effective ST7-DVP3 series emulator, offers a flexible and modular debugging and programming solution. Package specific connection kit may be required (refer to Accessories). |
ST |
| In-Circuit Debugger |
STX-RLINK |
 |
In-circuit debugger/programmer supporting JTAG and ICC protocols for ST7, uPSD, STR7 and STR9 microcontrollers |
ST/Raisonance |
| Accessories | Connection Kit |
AC7MDT20-T44 |
|
TQFP44 (10x10) flex adapter for ST7MDT20J-EMU3 |
ST |
| Connection Kit |
ST7MDT20-T44/DVP |
|
TQFP44 connection kit for ST7MDT20-DVP3 |
ST |
| Other Spares |
ST7MDT20-TEB/DVP |
|
Target emulation board to adapt any ST7-DVP3 series emulator to emulate a specific ST7 or ST7 sub-family. Package specific connection kit may be required (refer to user manual). |
ST |
| Other Spares |
ST7MDT20J-TEB |
|
Target emulation board to adapt any ST7-EMU3 series emulator to emulate a specific ST7 or ST7 sub-family. Includes all package specific connection accessories for the emulated microcontroller(s). |
ST |
| Socket |
ST7SB20J/EU |
|
Programming sockets for use with any tool equiped for in-circuit programming (ICP) of ST7. Includes all sockets for the supported ST7 sub-family or device. Power supply included. |
ST |
| Socket |
ST7SB20J/US |
|
Programming sockets for use with any tool equiped for in-circuit programming (ICP) of ST7. Includes all sockets for the supported ST7 sub-family or device. Power supply included. |
ST |
| Socket |
ST7SB20J/UK |
|
Programming sockets for use with any tool equiped for in-circuit programming (ICP) of ST7. Includes all sockets for the supported ST7 sub-family or device. Power supply included. |
ST |