ST72321BK6 64/44-pin 8-bit MCU with 32 to 60K Flash/ROM, ADC, five timers, SPI, SCI, I2C interface
| Datasheet |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| ST72321BRx ST72321BARx ST72321BJx ST72321BKx |
64/44-pin 8-bit MCU with 32 to 60K Flash/ROM, ADC, five timers, SPI, SCI, I2C interface |
5 |
Oct-2008 |
|
|
|
| |
|
Search For Applications Notes by categories, function blocks |
|
|
| Application Note |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| AN2639 |
Soldering recommendations and package information for lead-free microcontrollers |
1 |
Oct-2007 |
|
|
|
| AN2496 |
Connecting ST microcontrollers usingSN260 ZigBee® network processor |
2 |
May-2007 |
|
|
|
| AN2389 |
An MCU-based low cost non-inverting buck-boost converter for battery chargers |
1 |
Aug-2007 |
|
|
|
| AN1709 |
EMC Design Guide for ST Microcontrollers |
|
Oct-2003 |
|
|
|
| | | Brochure / Flyer |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| |
Product Brochures & Selectors |
|
Sep-2008 |
|
|
|
| SGMICRO0708 |
8-,16-, and 32-bit microcontrollers_ Product and tool selection guide |
|
Aug-2008 |
|
|
|
| SGMICRO0208 |
8, 16 and 32-bit microcontrollers - Product and tool selection guide |
|
Feb-2008 |
|
|
|
| | | Programming Manual |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| |
ST7 Family Programming Manual |
2 |
Nov-2005 |
|
|
|
| | | Quality - Product Documentation |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| PPM |
Microcontroller PPM 2007 Q3 |
1.0 |
Oct-2007 |
|
|
|
| Reliability |
Reliability Monitoring 2007 Q2 |
1.0 |
Sep-2007 |
|
|
|
| |
|
| Category |
Tool Type |
Order Code |
Docs |
Description |
Supplier |
| Software | Application Design Software |
STREALIZER-II |
 |
Graphic Integrated Development Environment (IDE) - draw a schematic of the application functions and output the executable for the target MCU without writing a line of code in Assembler or C. |
ST |
| IDE |
STVD |
 |
Integrated development environment for start-to-finish control of 8-bit MCU application development using a full range of debugg |
ST |
| Evaluation Tools | Evaluation Board |
ST7232X-EVAL |
 |
Evaluation board for ST72F321/521 with ICC connector for programming capability. Can be used with ST emulators (DVP and EMU series) |
ST |
| Debugging | Emulator |
ST7MDT20-DVP3 |
 |
Cost-effective ST7-DVP3 series emulator, offers a flexible and modular debugging and programming solution. Package specific connection kit may be required (refer to Accessories). |
ST |
| Emulator |
ST7MDT20J-EMU3 |
 |
3rd generation high-end emulator ST7-EMU3 series offers flexible and modular debugging and programming solution, giving users start-to finish control of application development. Includes adapters/sockets for all packages in emulated sub-family. |
ST |
| In-Circuit Debugger |
STX-RLINK |
 |
In-circuit debugger/programmer supporting JTAG and ICC protocols for ST7, uPSD, STR7 and STR9 microcontrollers |
ST/Raisonance |
| Accessories | Other Spares |
ST7MDT20J-TEB |
 |
Target emulation board to adapt any ST7-EMU3 series emulator to emulate a specific ST7 or ST7 sub-family. Includes all package specific connection accessories for the emulated microcontroller(s). |
ST |
| Socket |
ST7SB20J/EU |
 |
Programming sockets for use with any tool equiped for in-circuit programming (ICP) of ST7. Includes all sockets for the supported ST7 sub-family or device. Power supply included. |
ST |
| Socket |
ST7SB20J/US |
 |
Programming sockets for use with any tool equiped for in-circuit programming (ICP) of ST7. Includes all sockets for the supported ST7 sub-family or device. Power supply included. |
ST |
| Socket |
ST7SB20J/UK |
 |
Programming sockets for use with any tool equiped for in-circuit programming (ICP) of ST7. Includes all sockets for the supported ST7 sub-family or device. Power supply included. |
ST |
|
|
 |
|