Company  
ST Home | Microcontrollers


STM32F101C4
Low-density access line, ARM-based 32-bit MCU with 16 or 32 KB Flash, 5 timers, ADC and 4 communication interfaces

Datasheet | Reference Manual | Application Note | Errata Sheet | Firmware | Press Release | Programming Manual | Software - PC | User Manual |
Development Tools
 

Datasheet
Reference Description Version Date Size File File
STM32F101x4/6 Low-density access line, ARM-based 32-bit MCU with 16 or 32 KB Flash, 5 timers, ADC and 4 communication interfaces 1 Sep-2008   15058.pdf  
 
Reference Manual
Reference Description Version Date Size File File
RM0008 Low-, medium- and high-density STM32F101xx, STM32F102xx and STM32F103xx advanced ARM-based 32-bit MCUs 7 Dec-2008   13902.pdf  
 

Search For Applications Notes by categories, function blocks

 

Application Note
Reference Description Version Date Size File File
AN2834 How to get the best ADC accuracy in STM32F10xxx devices 1 Nov-2008   15067.pdf  
 
Errata Sheet
Reference Description Version Date Size File File
STM32F10xx4/6 errata sheet STM32F101x4/6, STM32F102x4/6 and STM32F103x4/6 low-density device limitations 1 Oct-2008   15071.pdf  
 
Firmware
Reference Description Version Date Size File File
STM32F10xxx Speex Lib STM32F10xxx Speex library firmware 1.0.0 Oct-2008   an2812.zip 14910.pdf
STM32F10xxx DSP Lib STM32F10xxx DSP library firmware 1.0.0 Oct-2008   um0585.zip 14988.pdf
 
Press Release
Reference Description Version Date Size File File
  STMicroelectronics’ STM32 Microcontroller Wins EDN China 2008 “Best Product” Innovation Award   Nov-2008   t2348.htm  
  Advanced Motor-Control Algorithms for STMicroelectronics’ STM32 MCU Extend Performance, Lower BOM Costs, and Shorten Time to Market   Nov-2008   p2317.htm  
  STMicroelectronics Adds New Library for STM32 MCU, Opening Up New Options for DSP Application Developers   Oct-2008   p2336.htm  
  STMicroelectronics Expands STM32 Options with Lower Flash-Density Devices and New 48MHz USB Access Line   Oct-2008   p2326.htm  
 
Programming Manual
Reference Description Version Date Size File File
PM0042 STM32F10xxx Flash programming 4 Sep-2008   13259.pdf  
 
Software - PC
Reference Description Version Date Size File File
DfuSe DfuSe USB Device Firmware Upgrade STMicroelectronics Extension:
Contains the Demo GUI, Debugging GUI, all sources files and the protocol layer
2.2.1 Nov-2008   um0412.zip 13379.pdf
Flash loader demonstrator STM32F101xx and STM32F103xx Flash loader demonstrator: Contains the Demo GUI, Command line and header source files 1.2 Nov-2008   um0462.zip 13916.pdf
 
User Manual
Reference Description Version Date Size File File
UM0462 STM32F101xx, STM32F102xx and STM32F103xx Flash loader demonstrator 4 Oct-2008   13916.pdf um0462.zip
UM0585 STM32F10xxx DSP library 1 Oct-2008   14988.pdf um0585.zip
UM0412 DfuSe USB Device Firmware Upgrade STMicroelectronics Extension 3 Sep-2008   13379.pdf um0412.zip
 
Development Tools

Category Tool Type Order Code Docs Description Supplier
Evaluation ToolsEvaluation Board STM3210B-EVAL Evaluation board for STM32 MCUs; with USB, CAN, RS232 and IrDA i/f, 240x320 TFT color LCD, I2C EEPROM,& ST
Starter Kit STM3210B-MCKIT Motor control starter kit for STM32 microcontrollers ST
Starter Kit STM3210B-PFSTICK Hitex Performance Stick for STM32 MCUs; with debug/program via USB, HiTOP5, Tasking VX compiler, DashBoard GUI ST/Hitex
Starter Kit STM3210B-SK/HIT Hitex starter kit for STM32 MCUs; includes PerformanceStick and extension I/O board ST/Hitex
Starter Kit STM3210B-SK/IAR IAR starter kit for STM32 ST/IAR
Starter Kit STM3210B-SK/KEIL Keil starter kit for STM32 ST/Keil
Starter Kit STM3210B-SK/RAIS Raisonance REva kit with RIDE (debug up to 32 Kbytes of code), GNU C/C++ compiler, modular evaluation hardware with integrated RLink (USB/JTAG) ST/Raisonance
AccessoriesOther Spares STM32103B-D/RAIS - ST/Raisonance