Search For Applications Notes by categories, function blocks |
|
|
| Category |
Tool Type |
Order Code |
Docs |
Description |
Supplier |
| Software | IDE |
STR-EW/D/IAR |
 |
EWARM unlimited version with license dongle, includes C-SPY, IAR C/C++ compiler, MISRA C extension and 1-year support and updates from IAR |
ST/IAR |
| IDE |
STR-EW-BL/IAR |
 |
EWARM baseline version (256K code-size limited) with node-locked license, includes C-SPY and IAR C/C++ compiler |
ST/IAR |
| IDE |
STR-EW-BL/D/IAR |
 |
EWARM baseline version (256K code-size limited) with license dongle, includes C-SPY and IAR C/C++ compiler |
ST/IAR |
| IDE |
STR-EW/IAR |
 |
EWARM unlimited version with node locked license, includes C-SPY, IAR C/C++ compiler, MISRA C extension and 1-year support and updates from IAR |
ST/IAR |
| Evaluation Tools | Evaluation Board |
STM3210E-EVAL |
|
STM3210xE evaluation board with USB, CAN, RS232, and IrDA interfaces, 240x320 TFT color LCD, I2S Audio DAC, I2C EEPROM,.. |
ST |
| Debugging | In-Circuit Debugger |
STX-RLINK |
 |
In-circuit debugger/programmer supporting JTAG and ICC protocols for ST7, uPSD, STR7 and STR9 microcontrollers |
ST/Raisonance |
| In-Circuit Debugger |
STX-PRO/RAIS |
 |
Unlimited tool bundle for STR7/9 with RLink in-circuit debugger/programmer, RIDE integrated development environment and GNU C/C+ |
ST/Raisonance |
| Accessories | Adapter |
AI-JTAG/OPTO-1 |
 |
Opto-isolation board for galvanic isolation for use between applications and development tools using a 20-pin JTAG connection |
ST |
|
|
 |
|