Company  
ST Home | Microcontrollers


STR711FR1
STR71x: 144/64-pin ARM7TDMI MCU with up to 256KB FLASH, 64KB RAM and EMI

Datasheet | Reference Manual | Application Note | Brochure / Flyer | Firmware | Press Release | Programming Manual | Quality - Product Documentation | Software | Software - PC | User Manual | User Manual Software |
Development Tools
 

Datasheet
Reference Description Version Date Size File File
STR71x STR71x: 144/64-pin ARM7TDMI MCU with up to 256KB FLASH, 64KB RAM and EMI 12 Feb-2008   10350.pdf  
 
Reference Manual
Reference Description Version Date Size File File
RM0002 STR71x microcontroller reference manual 2 Jun-2008   13691.pdf  
STR71x The Insider's Guide to the ARM® STR71x (Hitex)   Dec-2006   hitex_str71x.pdf  
 

Search For Applications Notes by categories, function blocks

 

Application Note
Reference Description Version Date Size File File
AN2682 Connecting I2S audio devices to the STR7/STR9 MCU 1 Jan-2008   14254.pdf an2682.zip
AN2639 Soldering recommendations and package information for lead-free microcontrollers 1 Oct-2007   14016.pdf  
AN2591 Microcontroller input / output expander 1 Aug-2007   13709.pdf  
AN2496 Connecting ST microcontrollers usingSN260 ZigBee® network processor 2 May-2007   13170.pdf  
AN2441 Low cost effective oscillator for STR71x MCUs 1 Apr-2007   12728.pdf  
AN2399 RFID library for SR176 tag management with STR71x 1 Jan-2008   12516.pdf an2399.zip
AN2394 STR7/STR9 audio generation with PWM 1 Dec-2007   12497.pdf an2394.zip
AN2287 How to connect a small page NAND Flash memory to STR710   Mar-2006   11974.pdf an2287.zip
AN2284 Smart Card Interface with the STR71xx   Jan-2006   11958.pdf an2284.zip
AN2282 TCP/IP Over Ethernet Connectivity with the STR710   Mar-2006   11948.pdf an2282.zip
AN2100 STR71x Microcontroller Power Management 2 Dec-2007   11126.pdf an2100.zip
AN2099 Guidelines for connecting via JTAG protocol to the STR71x microcontroller   Apr-2005   11125.pdf  
AN2078 STR7 In-Application programming using UART 3 Jan-2007   11026.pdf an2078.zip
AN2077 EEPROM Emulation with STR71x   Jul-2005   11025.pdf an2077.zip
AN2046 STR71x Clock Configurations Easy Setup   Feb-2005   10842.pdf an2046.zip
AN1810 STR71x BSPI Communication with M25P10-A Serial Flash   Mar-2005   10345.pdf an1810.zip
AN1809 STR71x ADC Driving an Analog Keyboard   Feb-2005   10344.pdf an1809.zip
AN1800 STR71x BSPI Used as an UART   Apr-2005   10343.pdf an1800.zip
AN1799 STR71x GPIO Driving a 4x4 Matrix Keypad   Feb-2005   10342.pdf an1799.zip
AN1798 How to use the STR71x A/D converter and apply a conversion speed-up technique 3 Nov-2007   10341.pdf an1798.zip
AN1797 STR71x UART Communication with a PC using RS232   Feb-2005   10340.pdf an1797.zip
AN1782 STR71x I2C Communication with M24Cxx EEPROM   Sep-2005   10339.pdf an1782.zip
AN1781 STR71x GPIO Driving Four 7-Segment Display   Feb-2005   10338.pdf an1781.zip
AN1780 STR71x RTC Application Example   Dec-2004   10337.pdf an1780.zip
AN1777 STR71x Memory Mapping and Development Toolset   Mar-2004   10335.pdf  
AN1776 Interrupt Handling for STR7 microcontroller   Nov-2005   10334.pdf an1776.zip
AN1775 STR71x Hardware Development Getting Started   Oct-2005   10332.pdf  
AN1774 STR71x Software Development Getting Started   Aug-2004   10331.pdf an1774.zip
AN1709 EMC Design Guide for ST Microcontrollers   Oct-2003   9914.pdf  
 
Brochure / Flyer
Reference Description Version Date Size File File
SGMICRO0208 8, 16 and 32-bit microcontrollers - Product and tool selection guide   Feb-2008   sgmicro0208.pdf  
BRSTRTOOLS1207 Development tools for STM32, STR9 and STR7 - Master the possibilities of ST ARM core-basedmicrocontrollers   Dec-2007   brstrtools1207.pdf  
BRARM0907 STR7 and STR9 families32-bit ARM-based Flash microcontrollers   Sep-2007   brarm0907.pdf  
BRSTR710F0505 STR710F Flash family - 32-bit ARM-based Flash microcontrollers   Jul-2005   brstr710f0505.pdf  
 
Firmware
Reference Description Version Date Size File File
STR7/STR9 STR7/STR9 USB developer kit software 1.0 Jan-2007   um0290.zip 12721.pdf
 
Press Release
Reference Description Version Date Size File File
  STMicroelectronics Supports Complete USB Firmware Development for STR7 and STR9 MCUs with Full-Featured Software Kit   Jan-2007   p2085.htm  
  STMicroelectronics and Nanotron Technologies to Collaborate on Wireless Control and Sensor Networks   Oct-2006   t2083.htm  
  STMicroelectronics Licenses ARM CORTEX-M3 Processor for use in next-Generation 32-BIT Microcontrollers   Oct-2006   t2077.htm  
  STMicroelectronics Introduces Single-Chip ZigBee Solution with Bundled Software Stack and Excellent Sensitivity   Sep-2006   p2071.htm  
  STMicroelectronics Partners with Chinese Universities for 32-bit Embedded-System Development   Sep-2006   t2063.htm  
  Single Low-Cost Development Tool Supports STMicroelectronics’ 8-bit to 32-bit Microcontrollers   Mar-2006   p2017.htm  
  STMicroelectronics Releases Complete Software Library to Support STR7 ARM7TDMI-based Microcontrollers   Dec-2005   p1737d.htm  
  New Kits to KickStart Development Work on STMicroelectronics' 32-bit Microcontrollers   Aug-2005   p1671d.htm  
  STMicroelectronics Flexes MCU Muscle, Launches Standard 32-bit ARM products   Apr-2004   p1431p.htm  
 
Programming Manual
Reference Description Version Date Size File File
STR7 STR7 Family Flash Programming Reference Manual 4 Sep-2006   11130.pdf str7xfpmsw.zip
 
Quality - Product Documentation
Reference Description Version Date Size File File
PPM Microcontroller PPM 2007 Q3 1.0 Oct-2007   customer_ppm.pdf  
Reliability Reliability Monitoring 2007 Q2 1.0 Sep-2007   reliability_monitoring.pdf  
STR71x STR71x Qualification Certificate 1.0 May-2007   mcd_qa06-026_qual_certif.pdf  
 
Software
Reference Description Version Date Size File File
STR71x STR71x Firmware Library 4.0 Oct-2007   str71xfwlib.zip 10780.pdf
STR7 STR7 Family Flash Programming Software 1.0 Oct-2006   str7xfpmsw.zip 11130.pdf
 
Software - PC
Reference Description Version Date Size File File
DfuSe DfuSe USB Device Firmware Upgrade STMicroelectronics Extension:
Contains the Demo GUI, Debugging GUI, all sources files and the protocol layer
  Jan-2008   um0412.zip 13379.pdf
 
User Manual
Reference Description Version Date Size File File
UM0412 DfuSe USB Device Firmware Upgrade STMicroelectronics Extension 2 Jan-2008   13379.pdf um0412.zip
 
User Manual Software
Reference Description Version Date Size File File
UM0097 STR71x Firmware Library - User Manual 3 Sep-2007   10780.pdf str71xfwlib.zip
UM0290 STR7/STR9 USB developer kit 1 Jan-2007   12721.pdf um0290.zip
 
Development Tools

Category Tool Type Order Code Docs Description Supplier
SoftwareCompiler/Assembler STR79-RVDK/CPP ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer ST
IDE STR79-RVDK ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer ST
IDE STR7-RVDK/BAS ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer ST
IDE STR79-RVDK/UPG ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer ST
IDE STR-EW-BL/D/IAR EWARM baseline version (256K code-size limited) with license dongle, includes C-SPY and IAR C/C++ compiler ST/IAR
IDE STR-EW/IAR EWARM unlimited version with node locked license, includes C-SPY, IAR C/C++ compiler, MISRA C extension and 1-year support and updates from IAR ST/IAR
IDE STR-EW/D/IAR EWARM unlimited version with license dongle, includes C-SPY, IAR C/C++ compiler, MISRA C extension and 1-year support and updates from IAR ST/IAR
IDE STR-EW-BL/IAR EWARM baseline version (256K code-size limited) with node-locked license, includes C-SPY and IAR C/C++ compiler ST/IAR
Evaluation ToolsStarter Kit STR710-SK/HIT Hitex starter kit with STR710 evaluation board, USB-JTAG in-circuit debugger/programmer and 16KB code-size limited version of Hi ST/Hitex
Starter Kit STR711-SK/IAR IAR KickStart starter kit with STR711 evaluation board, USB-JTAG in-circuit debugger/programmer and 32-KB code-size limited version of EWARM software toolchain ST/IAR
Starter Kit STR71X-SK/RAIS Raisonance REva starter kit for STR71x with RLink in-circuit debugger/programmer (USB host interface), REva mother board, 2 daughter boards (STR711F and STR712F), 16KB code-size limited version of the RIDE software tool set and GNU C/C++ compiler for ARM ST/Raisonance
DebuggingIn-Circuit Debugger STX-RLINK In-circuit debugger/programmer supporting JTAG and ICC protocols for ST7, uPSD, STR7 and STR9 microcontrollers ST/Raisonance
In-Circuit Debugger STX-PRO/RAIS Unlimited tool bundle for STR7/9 with RLink in-circuit debugger/programmer, RIDE integrated development environment and GNU C/C+ ST/Raisonance
AccessoriesAdapter AI-JTAG/OPTO-1 Opto-isolation board for galvanic isolation for use between applications and development tools using a 20-pin JTAG connection ST