| Category |
Tool Type |
Order Code |
Docs |
Description |
Supplier |
| Software | Compiler/Assembler |
STR79-RVDK/CPP |
|
ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer |
ST |
| IDE |
STR79-RVDK/UPG |
|
ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer |
ST |
| IDE |
STR79-RVDK |
|
ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer |
ST |
| IDE |
STR7-RVDK/BAS |
|
ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer |
ST |
| IDE |
STR-EW/D/IAR |
 |
EWARM unlimited version with license dongle, includes C-SPY, IAR C/C++ compiler, MISRA C extension and 1-year support and updates from IAR |
ST/IAR |
| IDE |
STR-EW-BL/IAR |
 |
EWARM baseline version (256K code-size limited) with node-locked license, includes C-SPY and IAR C/C++ compiler |
ST/IAR |
| IDE |
STR-EW-BL/D/IAR |
 |
EWARM baseline version (256K code-size limited) with license dongle, includes C-SPY and IAR C/C++ compiler |
ST/IAR |
| IDE |
STR-EW/IAR |
 |
EWARM unlimited version with node locked license, includes C-SPY, IAR C/C++ compiler, MISRA C extension and 1-year support and updates from IAR |
ST/IAR |
| Evaluation Tools | Evaluation Board |
STR730-EVAL |
|
STR730F evaluation board with 2x16 LCD, LEDs, UART and CAN interfaces. |
ST |
| Starter Kit |
STR730-SK/HIT |
 |
Hitex starter kit with STR730 evaluation board, USB-JTAG in-circuit debugger/programmer and 16KB code-size limited version of HiTOP software toolchain |
ST/Hitex |
| Starter Kit |
STR730-SK/IAR |
 |
IAR KickStart Development Kit contains: STR730F evaluation board, USB-JTAG debugger and 32KB code-size limited version of IAR EW |
ST/IAR |
| Starter Kit |
STR730-SK/RAIS |
 |
Raisonance REva starter kit for STR730 with RLink in-circuit debugger/programmer (USB host interface), REva mother board, STR730F daughter, 16KB code-size limited version of the RIDE software tool set and GNU C/C++ compiler for ARM |
ST/Raisonance |
| Debugging | In-Circuit Debugger |
STX-RLINK |
 |
In-circuit debugger/programmer supporting JTAG and ICC protocols for STM8, ST7, uPSD, STM32, STR7 and STR9 microcontrollers |
ST/Raisonance |
| In-Circuit Debugger |
STX-PRO/RAIS |
 |
Unlimited tool bundle for STR7/9 with RLink in-circuit debugger/programmer, RIDE integrated development environment and GNU C/C+ |
ST/Raisonance |
| Accessories | Adapter |
AI-JTAG/OPTO-1 |
 |
Opto-isolation board for galvanic isolation for use between applications and development tools using a 20-pin JTAG connection |
ST |
| Other Spares |
STR730-D/RAIS |
 |
Daughter board for REva starter kit with STR730F device. |
ST |