Company  
ST Home | Microcontrollers


STR750FV0
ARM7TDMI-S® 32-Bit MCU with Flash, SMI, 3 std 16-bit timers,PWM timer, fast 10-bit ADC, I2C, UART, SSP, USB and CAN

Datasheet | Reference Manual | Application Note | Brochure / Flyer | Firmware | Presentation - Marketing | Press Release | Programming Manual | Quality - Product Documentation | Software | Software - PC | User Manual | User Manual Software |
Development Tools
 

Datasheet
Reference Description Version Date Size File File
STR750F ARM7TDMI-S® 32-Bit MCU with Flash, SMI, 3 std 16-bit timers,PWM timer, fast 10-bit ADC, I2C, UART, SSP, USB and CAN 4 Oct-2007   11260.pdf  
 
Reference Manual
Reference Description Version Date Size File File
RM0003 STR750 ARM7TDMI-S®-based microcontroller reference manual 1 Aug-2007   13692.pdf  
 

Search For Applications Notes by categories, function blocks

 

Application Note
Reference Description Version Date Size File File
AN2682 Connecting I2S audio devices to the STR7/STR9 MCU 1 Jan-2008   14254.pdf an2682.zip
AN2639 Soldering recommendations and package information for lead-free microcontrollers 1 Oct-2007   14016.pdf  
AN2591 Microcontroller input / output expander 1 Aug-2007   13709.pdf  
AN2496 Connecting ST microcontrollers usingSN260 ZigBee® network processor 2 May-2007   13170.pdf  
AN2476 STR75x low power modes 2 Jul-2007   12952.pdf an2476.zip
AN2430 STR75x SystemMemory boot mode 3 Jan-2007   12678.pdf  
AN2419 STR75x hardware development getting started 2 Jul-2007   12643.pdf  
AN2399 RFID library for SR176 tag management with STR71x 1 Jan-2008   12516.pdf an2399.zip
AN2394 STR7/STR9 audio generation with PWM 1 Dec-2007   12497.pdf an2394.zip
AN1709 EMC Design Guide for ST Microcontrollers   Oct-2003   9914.pdf  
 
Brochure / Flyer
Reference Description Version Date Size File File
SGMICRO0208 8, 16 and 32-bit microcontrollers - Product and tool selection guide   Feb-2008   sgmicro0208.pdf  
BRSTRTOOLS1207 Development tools for STM32, STR9 and STR7 - Master the possibilities of ST ARM core-basedmicrocontrollers   Dec-2007   brstrtools1207.pdf  
BRARM0907 STR7 and STR9 families32-bit ARM-based Flash microcontrollers   Sep-2007   brarm0907.pdf  
BRSTR750MC0107 Motor control for STR750F 32-bit ARM-based MCU family   Jan-2007   brstr750mc0107.pdf  
BRSTR750F0906 STR750F MCU family - 32-bit ARM-based Flash microcontrollers   Sep-2006   brstr750f0906.pdf  
 
Firmware
Reference Description Version Date Size File File
STR7/STR9 STR7/STR9 USB developer kit software 1.0 Jan-2007   um0290.zip 12721.pdf
 
Presentation - Marketing
Reference Description Version Date Size File File
  STR750 Motor Control Marketing Overview 1.1 Feb-2007 1207 KB 1172067216.pdf  
  STR750 Motor Control Technical Overview: First technical level 1.1 Feb-2007 1147 KB 1172067416.pdf  
 
Press Release
Reference Description Version Date Size File File
  ARM7-based Motor Control Development Kit from STMicroelectronics Simplifies Vector Drive Design for Cost-Sensitive Applications   Feb-2007   p2125.htm  
  STMicroelectronics Supports Complete USB Firmware Development for STR7 and STR9 MCUs with Full-Featured Software Kit   Jan-2007   p2085.htm  
  STMicroelectronics and Nanotron Technologies to Collaborate on Wireless Control and Sensor Networks   Oct-2006   t2083.htm  
  STMicroelectronics Licenses ARM CORTEX-M3 Processor for use in next-Generation 32-BIT Microcontrollers   Oct-2006   t2077.htm  
  STMicroelectronics Introduces Single-Chip ZigBee Solution with Bundled Software Stack and Excellent Sensitivity   Sep-2006   p2071.htm  
  STMicroelectronics Launches New Super-Integrated ARM7-Based Microcontrollers with Full-spec Operation at 3.3V and 5V   Sep-2006   p2072.htm  
  STMicroelectronics Partners with Chinese Universities for 32-bit Embedded-System Development   Sep-2006   t2063.htm  
  Single Low-Cost Development Tool Supports STMicroelectronics’ 8-bit to 32-bit Microcontrollers   Mar-2006   p2017.htm  
  STMicroelectronics Releases Complete Software Library to Support STR7 ARM7TDMI-based Microcontrollers   Dec-2005   p1737d.htm  
 
Programming Manual
Reference Description Version Date Size File File
STR7 STR7 Family Flash Programming Reference Manual 4 Sep-2006   11130.pdf str7xfpmsw.zip
 
Quality - Product Documentation
Reference Description Version Date Size File File
PPM Microcontroller PPM 2007 Q3 1.0 Oct-2007   customer_ppm.pdf  
Reliability Reliability Monitoring 2007 Q2 1.0 Sep-2007   reliability_monitoring.pdf  
STR75x STR75x Qualification Certificate 1.0 May-2007   mcd_qa06-019_qual_certif.pdf  
 
Software
Reference Description Version Date Size File File
STR7 STR7 Family Flash Programming Software 1.0 Oct-2006   str7xfpmsw.zip 11130.pdf
STR75x STR75x Demonstration Software 1.0 Jul-2006   um0224.zip 12181.pdf
STR75x STR75x Standard Software Library 1.0 Jul-2006   um0218.zip 12129.pdf
 
Software - PC
Reference Description Version Date Size File File
DfuSe DfuSe USB Device Firmware Upgrade STMicroelectronics Extension:
Contains the Demo GUI, Debugging GUI, all sources files and the protocol layer
  Jan-2008   um0412.zip 13379.pdf
 
User Manual
Reference Description Version Date Size File File
UM0412 DfuSe USB Device Firmware Upgrade STMicroelectronics Extension 2 Jan-2008   13379.pdf um0412.zip
 
User Manual Software
Reference Description Version Date Size File File
UM0290 STR7/STR9 USB developer kit 1 Jan-2007   12721.pdf um0290.zip
UM0224 STR75x Demonstration Software - User Manual 1 Sep-2006   12181.pdf um0224.zip
UM0218 STR75x Standard Software Library - User Manual 1 Sep-2006   12129.pdf um0218.zip
 
Development Tools

Category Tool Type Order Code Docs Description Supplier
SoftwareCompiler/Assembler STR79-RVDK/CPP ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer ST
IDE STR79-RVDK/UPG ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer ST
IDE STR7-RVDK/BAS ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer ST
IDE STR79-RVDK ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer ST
IDE STR-EW-BL/D/IAR EWARM baseline version (256K code-size limited) with license dongle, includes C-SPY and IAR C/C++ compiler ST/IAR
IDE STR-EW/IAR EWARM unlimited version with node locked license, includes C-SPY, IAR C/C++ compiler, MISRA C extension and 1-year support and updates from IAR ST/IAR
IDE STR-EW/D/IAR EWARM unlimited version with license dongle, includes C-SPY, IAR C/C++ compiler, MISRA C extension and 1-year support and updates from IAR ST/IAR
IDE STR-EW-BL/IAR EWARM baseline version (256K code-size limited) with node-locked license, includes C-SPY and IAR C/C++ compiler ST/IAR
Evaluation ToolsEvaluation Board STR750-EVAL STR750F evaluation board with 2x16 LCD, LEDs, UART and CAN interfaces. ST
Starter Kit STR750-MCKIT Compete motor control starter kit with motor application hardware/software, preloaded demo, motor control software interface and in-circuit debugging/programming tool. ST
Starter Kit STR750-SK/HIT Hitex starter kit with evaluation board and STR7 microcontroller, USB-JTAG in-circuit debugger/programmer and 16KB code-size limited version of HiTOP software toolchain ST/Hitex
Starter Kit STR750-SK/IAR IAR KickStart starter kit with evaluation board, STR7 microcontroller, USB-JTAG in-circuit debugger/programmer and 32-KB code-size limited version of EWARM software toolchain ST/IAR
Starter Kit STR750-SK/KEIL Keil starter kit with STR750F evaluation board, USB-JTAG debugger and evaluation version of RealView Microcontroller Development Kit for ARM with uVision3 and ARM RealView Compilation Tools ST/Keil
Starter Kit STR750-SK/RAIS Raisonance REva starter kit for STR75x with RLink in-circuit debugger/programmer (USB host interface), REva mother board, daughter board (STR750F), 16KB code-size limited version of the RIDE software tool set and GNU C/C++ compiler for ARM ST/Raisonance
DebuggingIn-Circuit Debugger STX-RLINK In-circuit debugger/programmer supporting JTAG and ICC protocols for ST7, uPSD, STR7 and STR9 microcontrollers ST/Raisonance
In-Circuit Debugger STX-PRO/RAIS Unlimited tool bundle for STR7/9 with RLink in-circuit debugger/programmer, RIDE integrated development environment and GNU C/C+ ST/Raisonance
AccessoriesAdapter AI-JTAG/OPTO-1 Opto-isolation board for galvanic isolation for use between applications and development tools using a 20-pin JTAG connection ST
Other Spares STR750-D/RAIS Daughter board for REva starter kit with STR750F device. ST/Raisonace