STR751FR0 ARM7TDMI-S® 32-Bit MCU with Flash, SMI, 3 std 16-bit timers,PWM timer, fast 10-bit ADC, I2C, UART, SSP, USB and CAN
| Datasheet |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| STR750F |
ARM7TDMI-S® 32-Bit MCU with Flash, SMI, 3 std 16-bit timers,PWM timer, fast 10-bit ADC, I2C, UART, SSP, USB and CAN |
4 |
Oct-2007 |
|
|
|
| | | Reference Manual |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| RM0003 |
STR750 ARM7TDMI-S®-based microcontroller reference manual |
1 |
Aug-2007 |
|
|
|
| |
|
Search For Applications Notes by categories, function blocks |
|
|
| Application Note |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| AN2682 |
Connecting I2S audio devices to the STR7/STR9 MCU |
1 |
Jan-2008 |
|
|
|
| AN2639 |
Soldering recommendations and package information for lead-free microcontrollers |
1 |
Oct-2007 |
|
|
|
| AN2591 |
Microcontroller input / output expander |
1 |
Aug-2007 |
|
|
|
| AN2496 |
Connecting ST microcontrollers usingSN260 ZigBee® network processor |
2 |
May-2007 |
|
|
|
| AN2476 |
STR75x low power modes |
2 |
Jul-2007 |
|
|
|
| AN2430 |
STR75x SystemMemory boot mode |
3 |
Jan-2007 |
|
|
|
| AN2419 |
STR75x hardware development getting started |
2 |
Jul-2007 |
|
|
|
| AN2399 |
RFID library for SR176 tag management with STR71x |
1 |
Jan-2008 |
|
|
|
| AN2394 |
STR7/STR9 audio generation with PWM |
1 |
Dec-2007 |
|
|
|
| AN1709 |
EMC Design Guide for ST Microcontrollers |
|
Oct-2003 |
|
|
|
| | | Brochure / Flyer |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| SGMICRO0208 |
8, 16 and 32-bit microcontrollers - Product and tool selection guide |
|
Feb-2008 |
|
|
|
| BRSTRTOOLS1207 |
Development tools for STM32, STR9 and STR7 - Master the possibilities of ST ARM core-basedmicrocontrollers |
|
Dec-2007 |
|
|
|
| BRARM0907 |
STR7 and STR9 families32-bit ARM-based Flash microcontrollers |
|
Sep-2007 |
|
|
|
| BRSTR750MC0107 |
Motor control for STR750F 32-bit ARM-based MCU family |
|
Jan-2007 |
|
|
|
| BRSTR750F0906 |
STR750F MCU family - 32-bit ARM-based Flash microcontrollers |
|
Sep-2006 |
|
|
|
| | | Firmware |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| STR7/STR9 |
STR7/STR9 USB developer kit software |
1.0 |
Jan-2007 |
|
|
|
| | | Presentation - Marketing |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| |
STR750 Motor Control Marketing Overview |
1.1 |
Feb-2007 |
1207 KB |
|
|
| |
STR750 Motor Control Technical Overview: First technical level |
1.1 |
Feb-2007 |
1147 KB |
|
|
| | | Press Release |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| |
ARM7-based Motor Control Development Kit from STMicroelectronics Simplifies Vector Drive Design for Cost-Sensitive Applications |
|
Feb-2007 |
|
| |
| |
STMicroelectronics Supports Complete USB Firmware Development for STR7 and STR9 MCUs with Full-Featured Software Kit |
|
Jan-2007 |
|
| |
| |
STMicroelectronics and Nanotron Technologies to Collaborate on Wireless Control and Sensor Networks |
|
Oct-2006 |
|
| |
| |
STMicroelectronics Licenses ARM CORTEX-M3 Processor for use in next-Generation 32-BIT Microcontrollers |
|
Oct-2006 |
|
| |
| |
STMicroelectronics Introduces Single-Chip ZigBee Solution with Bundled Software Stack and Excellent Sensitivity |
|
Sep-2006 |
|
| |
| |
STMicroelectronics Launches New Super-Integrated ARM7-Based Microcontrollers with Full-spec Operation at 3.3V and 5V |
|
Sep-2006 |
|
| |
| |
STMicroelectronics Partners with Chinese Universities for 32-bit Embedded-System Development |
|
Sep-2006 |
|
| |
| |
Single Low-Cost Development Tool Supports STMicroelectronics’ 8-bit to 32-bit Microcontrollers |
|
Mar-2006 |
|
| |
| |
STMicroelectronics Releases Complete Software Library to Support STR7 ARM7TDMI-based Microcontrollers |
|
Dec-2005 |
|
| |
| |
STMicroelectronics Flexes MCU Muscle, Launches Standard 32-bit ARM products |
|
Apr-2004 |
|
| |
| | | Programming Manual |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| STR7 |
STR7 Family Flash Programming Reference Manual |
4 |
Sep-2006 |
|
|
|
| | | Quality - Product Documentation |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| PPM |
Microcontroller PPM 2007 Q3 |
1.0 |
Oct-2007 |
|
|
|
| Reliability |
Reliability Monitoring 2007 Q2 |
1.0 |
Sep-2007 |
|
|
|
| STR75x |
STR75x Qualification Certificate |
1.0 |
May-2007 |
|
|
|
| | | Software |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| STR7 |
STR7 Family Flash Programming Software |
1.0 |
Oct-2006 |
|
|
|
| STR75x |
STR75x Demonstration Software |
1.0 |
Jul-2006 |
|
|
|
| STR75x |
STR75x Standard Software Library |
1.0 |
Jul-2006 |
|
|
|
| | | Software - PC |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| DfuSe |
DfuSe USB Device Firmware Upgrade STMicroelectronics Extension: Contains the Demo GUI, Debugging GUI, all sources files and the protocol layer |
|
Jan-2008 |
|
|
|
| | | User Manual |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| UM0412 |
DfuSe USB Device Firmware Upgrade STMicroelectronics Extension |
2 |
Jan-2008 |
|
|
|
| | | User Manual Software |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| UM0290 |
STR7/STR9 USB developer kit |
1 |
Jan-2007 |
|
|
|
| UM0224 |
STR75x Demonstration Software - User Manual |
1 |
Sep-2006 |
|
|
|
| UM0218 |
STR75x Standard Software Library - User Manual |
1 |
Sep-2006 |
|
|
|
| |
|
| Category |
Tool Type |
Order Code |
Docs |
Description |
Supplier |
| Software | Compiler/Assembler |
STR79-RVDK/CPP |
 |
ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer |
ST |
| IDE |
STR79-RVDK/UPG |
 |
ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer |
ST |
| IDE |
STR7-RVDK/BAS |
 |
ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer |
ST |
| IDE |
STR79-RVDK |
 |
ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer |
ST |
| IDE |
STR-EW-BL/D/IAR |
 |
EWARM baseline version (256K code-size limited) with license dongle, includes C-SPY and IAR C/C++ compiler |
ST/IAR |
| IDE |
STR-EW/IAR |
 |
EWARM unlimited version with node locked license, includes C-SPY, IAR C/C++ compiler, MISRA C extension and 1-year support and updates from IAR |
ST/IAR |
| IDE |
STR-EW/D/IAR |
 |
EWARM unlimited version with license dongle, includes C-SPY, IAR C/C++ compiler, MISRA C extension and 1-year support and updates from IAR |
ST/IAR |
| IDE |
STR-EW-BL/IAR |
 |
EWARM baseline version (256K code-size limited) with node-locked license, includes C-SPY and IAR C/C++ compiler |
ST/IAR |
| Evaluation Tools | Evaluation Board |
STR750-EVAL |
 |
STR750F evaluation board with 2x16 LCD, LEDs, UART and CAN interfaces. |
ST |
| Starter Kit |
STR750-MCKIT |
 |
Compete motor control starter kit with motor application hardware/software, preloaded demo, motor control software interface and in-circuit debugging/programming tool. |
ST |
| Starter Kit |
STR750-SK/HIT |
 |
Hitex starter kit with evaluation board and STR7 microcontroller, USB-JTAG in-circuit debugger/programmer and 16KB code-size limited version of HiTOP software toolchain |
ST/Hitex |
| Starter Kit |
STR750-SK/IAR |
 |
IAR KickStart starter kit with evaluation board, STR7 microcontroller, USB-JTAG in-circuit debugger/programmer and 32-KB code-size limited version of EWARM software toolchain |
ST/IAR |
| Starter Kit |
STR750-SK/KEIL |
 |
Keil starter kit with STR750F evaluation board, USB-JTAG debugger and evaluation version of RealView Microcontroller Development Kit for ARM with uVision3 and ARM RealView Compilation Tools |
ST/Keil |
| Starter Kit |
STR750-SK/RAIS |
 |
Raisonance REva starter kit for STR75x with RLink in-circuit debugger/programmer (USB host interface), REva mother board, daughter board (STR750F), 16KB code-size limited version of the RIDE software tool set and GNU C/C++ compiler for ARM |
ST/Raisonance |
| Debugging | In-Circuit Debugger |
STX-RLINK |
 |
In-circuit debugger/programmer supporting JTAG and ICC protocols for ST7, uPSD, STR7 and STR9 microcontrollers |
ST/Raisonance |
| In-Circuit Debugger |
STX-PRO/RAIS |
 |
Unlimited tool bundle for STR7/9 with RLink in-circuit debugger/programmer, RIDE integrated development environment and GNU C/C+ |
ST/Raisonance |
| Accessories | Adapter |
AI-JTAG/OPTO-1 |
 |
Opto-isolation board for galvanic isolation for use between applications and development tools using a 20-pin JTAG connection |
ST |
| Other Spares |
STR750-D/RAIS |
 |
Daughter board for REva starter kit with STR750F device. |
ST/Raisonace |
|
|
 |
|