Company  
ST Home | Microcontrollers


STR910FAW32
ARM966E-S™ 16/32-Bit Flash MCU with Ethernet, USB, CAN, AC Motor Control, 4 Timers, ADC, RTC, DMA

Datasheet | Reference Manual | Application Note | Brochure / Flyer | Errata Sheet | Firmware | Presentation - Marketing | Press Release | Programming Manual | Quality - Product Documentation | Software - PC | User Manual | User Manual Software |
Development Tools
 

Datasheet
Reference Description Version Date Size File File
STR91xFA ARM966E-S™ 16/32-Bit Flash MCU with Ethernet, USB, CAN, AC Motor Control, 4 Timers, ADC, RTC, DMA 4 Jul-2008   13495.pdf  
 
Reference Manual
Reference Description Version Date Size File File
RM0006 STR91xFA ARM9®-based microcontroller family 3 Apr-2008   13742.pdf  
STR91x The Insider's Guide to the STR91x ARM®9 (Hitex)   Dec-2006   hitex_str912.pdf  
STR91xF STR91xF ARM9®-based microcontroller family 1 Apr-2006   12126.pdf  
 

Search For Applications Notes by categories, function blocks

 

Application Note
Reference Description Version Date Size File File
AN2682 Connecting I2S audio devices to the STR7/STR9 MCU 1 Jan-2008   14254.pdf an2682.zip
AN2647 Using the STR91xFA external memory interface (EMI) 1 Dec-2007   14064.pdf an2647.zip
AN2639 Soldering recommendations and package information for lead-free microcontrollers 1 Oct-2007   14016.pdf  
AN2633 STR91xFA low power management and power consumption 1 Jan-2008   13961.pdf an2633.zip
AN2593 STR91x interrupt management 1 Jan-2008   13715.pdf an2593.zip
AN2540 EEPROM emulation in STR91xF devices 1 Jun-2007   13455.pdf an2540.zip
AN2523 Migrating from STR91xF to STR91xFA 2 May-2007   13362.pdf  
AN2496 Connecting ST microcontrollers usingSN260 ZigBee® network processor 2 May-2007   13170.pdf  
AN2475 STR9 In-Application Programming using UART 1 Jan-2007   12951.pdf an2475.zip
AN2442 Using the STR91xFA DMA controller 2 Jun-2008   12729.pdf an2442.zip
AN2394 STR7/STR9 audio generation with PWM 1 Dec-2007   12497.pdf an2394.zip
AN2367 Optimized memory copy routine for TCP/IP on the STR91x 2 Jun-2008   12346.pdf  
AN2361 Interfacing with the STR91x software library using Configuration and Programming Software (CAPS)   Jul-2006   12334.pdf an2361.zip
AN2339 STR91x hardware development getting started   May-2006   12233.pdf  
AN1709 EMC Design Guide for ST Microcontrollers   Oct-2003   9914.pdf  
 
Brochure / Flyer
Reference Description Version Date Size File File
BRSTR91X0408 STR91x MCU family - 32-bit ARM966-based Flash microcontrollers   Apr-2008   brstr91x0408.pdf  
SGMICRO0208 8, 16 and 32-bit microcontrollers - Product and tool selection guide   Feb-2008   sgmicro0208.pdf  
BRSTRTOOLS1207 Development tools for STM32, STR9 and STR7 - Master the possibilities of ST ARM core-basedmicrocontrollers   Dec-2007   brstrtools1207.pdf  
BRARM0907 STR7 and STR9 families32-bit ARM-based Flash microcontrollers   Sep-2007   brarm0907.pdf  
 
Errata Sheet
Reference Description Version Date Size File File
STR91xFA STR91xFA limitations and corrections 2 Dec-2007   12944.pdf  
 
Firmware
Reference Description Version Date Size File File
STR91x Free! NicheLite TCP/IP stack for STR91x 32-bit microcontrollers   Apr-2008   inchtml-pages-nichelite.html  
STR91xFA STR91xFA firmware Library 2 Jan-2008   um0233.zip 12238.pdf
STR91x STR91x DSP library (DSPLIB) 1.0 Jan-2007   um0304.zip 12815.pdf
STR7/STR9 STR7/STR9 USB developer kit software 1.0 Jan-2007   um0290.zip 12721.pdf
STR910-EVAL STR91x demonstration firmware 1.2 Jul-2006   um0238.zip 12251.pdf
 
Presentation - Marketing
Reference Description Version Date Size File File
  STR91xFA General Presentation   Mar-2008 1164 KB 1208848572.pdf  
 
Press Release
Reference Description Version Date Size File File
  STMicroelectronics Delivers Free TCP/IP Stack for STR91x Designers   Feb-2008   p2253.htm  
  Flagship STR910 Microcontrollers from STMicroelectronics now with Higher Performance and Lower Cost   Jun-2007   p2181.htm  
  STMicroelectronics Announces Ultra-Low-Cost Development Kit for STR9 ARM966E Core-based MCUs with Ethernet Connectivity   May-2007   p2176.htm  
  Standard-setting Microcontrollers from STMicroelectronics Nominated for EDN Magazine's 2006 Innovation of the Year   Feb-2007   t2131.htm  
  STMicroelectronics Supports Complete USB Firmware Development for STR7 and STR9 MCUs with Full-Featured Software Kit   Jan-2007   p2085.htm  
  STMicroelectronics and Nanotron Technologies to Collaborate on Wireless Control and Sensor Networks   Oct-2006   t2083.htm  
  STMicroelectronics Licenses ARM CORTEX-M3 Processor for use in next-Generation 32-BIT Microcontrollers   Oct-2006   t2077.htm  
  STMicroelectronics Introduces Single-Chip ZigBee Solution with Bundled Software Stack and Excellent Sensitivity   Sep-2006   p2071.htm  
  STMicroelectronics brings Ethernet, Large Memory, and the ARM9E Core to Low-Cost Embedded Flash Microcontrollers   May-2006   p2022.htm  
 
Programming Manual
Reference Description Version Date Size File File
PM0020 STR91xFA Flash Programming Manual 5 Apr-2008   11659.pdf  
 
Quality - Product Documentation
Reference Description Version Date Size File File
STR91x STR91x Qualification Certificate 1.1 Dec-2007   mcd_qa07-012_qual_certif.pdf  
PPM Microcontroller PPM 2007 Q3 1.0 Oct-2007   customer_ppm.pdf  
Reliability Reliability Monitoring 2007 Q2 1.0 Sep-2007   reliability_monitoring.pdf  
 
Software - PC
Reference Description Version Date Size File File
Standalone JTAG programming software Standalone Windows application to program STR9, uPSD, Flash PSD or DSM products via the JTAG pins using FlashLINK (FL-101) or RLINK-ST 1.30 Feb-2008   standalone_jtag.zip  
DfuSe DfuSe USB Device Firmware Upgrade STMicroelectronics Extension:
Contains the Demo GUI, Debugging GUI, all sources files and the protocol layer
  Jan-2008   um0412.zip 13379.pdf
CAPS CAPS - Configuration and Programming Software. A Windows application providing the first steps to begin your design. 2.40 Jan-2007   um0225.zip  
 
User Manual
Reference Description Version Date Size File File
UM0233 STR91xFA firmware library 3 Jan-2008   12238.pdf um0233.zip
UM0412 DfuSe USB Device Firmware Upgrade STMicroelectronics Extension 2 Jan-2008   13379.pdf um0412.zip
UM0244 FlashLINK JTAG Programming Cable for STR9 2 Jan-2007   12322.pdf  
 
User Manual Software
Reference Description Version Date Size File File
UM0304 STR91x DSP library (DSPLIB) 3 Jun-2008   12815.pdf um0304.zip
UM0542 STEVAL-IFS002V2 STR9 MEMS extension 1 Apr-2008   14643.pdf  
UM0374 STR9 Flash extension 2 Nov-2007   13020.pdf  
UM0376 STEVAL-IFS002V1 STR9 MEMS extension 3 Nov-2007   13022.pdf  
UM0375 STR9 LCD extension 2 Oct-2007   13021.pdf  
UM0282 STR9 Dongle hardware description 3 Jun-2007   12655.pdf  
UM0290 STR7/STR9 USB developer kit 1 Jan-2007   12721.pdf um0290.zip
UM0225 CAPS Tool for STR9 families 2 Aug-2006   12194.pdf  
 
Development Tools

Category Tool Type Order Code Docs Description Supplier
SoftwareCompiler/Assembler STR79-RVDKCPP/9 ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer ST
Compiler/Assembler STR79-RVDK/CPP ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer ST
IDE STR79-RVDK ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer ST
IDE STR79-RVDK/UPG ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer ST
IDE STR9-RVDK/BAS ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer ST
IDE STR79-RVDK/9 ARM RealView Developer Kit for ST includes integrated development envirronment, debug interface, RealView Compilation Tools and RVICE-ME incircuit debugger/programmer ST
IDE STR-EW/D/IAR EWARM unlimited version with license dongle, includes C-SPY, IAR C/C++ compiler, MISRA C extension and 1-year support and updates from IAR ST/IAR
IDE STR-EW-BL/IAR EWARM baseline version (256K code-size limited) with node-locked license, includes C-SPY and IAR C/C++ compiler ST/IAR
IDE STR-EW-BL/D/IAR EWARM baseline version (256K code-size limited) with license dongle, includes C-SPY and IAR C/C++ compiler ST/IAR
IDE STR-EW/IAR EWARM unlimited version with node locked license, includes C-SPY, IAR C/C++ compiler, MISRA C extension and 1-year support and updates from IAR ST/IAR
Evaluation ToolsEvaluation Board STR910-EVAL STR910F evaluation board with LCD, LEDs, UART, CAN, USB, Ethernet, Motor control connector, audio circuit (record and playback) ST
Evaluation Board STR9-COMSTICK Low-cost evaluation and development tool package for STR9 includes STR9 evaluation hardware for Ethernet, USB and CAN connectivity with in-circuit debugging/programming via dedicated USB port, unlimited Hitex tool set (HiTOP5 IDE, GNU C/C++ compiler) and ST/Hitex
Starter Kit STR91X-SK/HIT Hitex starter kit with STR912F evaluation board, USB-JTAG in-circuit debugger/programmer and 16KB code-size limited version of HiTOP software toolchain ST/Hitex
Starter Kit STR91X-SK/IAR IAR KickStart starter kit with STR912F evaluation board, USB-JTAG debugger and 32KB code-size limited version of IAR EWARM software toolchain for ARM ST/IAR
Starter Kit STR91X-SK/KEI Keil starter kit with STR912F evaluation board, USB-JTAG debugger and evaluation version of RealView Microcontroller Development Kit for ARM with uVision3 and ARM RealView Compilation Tools ST/Keil
Starter Kit STR91X-SK/RAI Low-cost Raisonance REva starter kit for STR91xF with RLink in-circuit debugger/programmer (USB host interface), REva mother board, STR912F daughter board, 16KB code-size limited version of the RIDE software tool set and GNU C/C++ compiler for ARM ST/Raisonance
DebuggingIn-Circuit Debugger STR91X-DK/IAR IAR advanced development kit includes EWARM-BL512 (512K code-size limited version), IAR C/C++ compiler, STR912F evaluation and J-Trace with USB host connection, JTAG interface and 38-pin trace connection. ST/IAR
In-Circuit Debugger STX-RLINK In-circuit debugger/programmer supporting JTAG and ICC protocols for ST7, uPSD, STR7 and STR9 microcontrollers ST/Raisonance
In-Circuit Debugger STX-PRO/RAIS Unlimited tool bundle for STR7/9 with RLink in-circuit debugger/programmer, RIDE integrated development environment and GNU C/C+ ST/Raisonance
In-Circuit Debugger STR9-DK/RAIS Unlimited development kit for STR9 includes Signum JTAGjet in-circuit debugger/programmer with trace, STR91xF REva evaluation board, RIDE integrated development environment and GNU C/C++ compiler ST/Raisonance
AccessoriesAdapter AI-JTAG/OPTO-1 Opto-isolation board for galvanic isolation for use between applications and development tools using a 20-pin JTAG connection ST
Other Spares STR912-D/RAIS Daughter board for REva starter kit with STR912F device. ST/Raisonance