| Application Note |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| AN48-uPSD |
AN48-uPSD - Getting Started with RIDE and uPSD |
|
May-2004 |
587 KB |
|
|
| AN2639 |
Soldering recommendations and package information for lead-free microcontrollers |
2 |
May-2009 |
|
|
|
| AN2405 |
Migrating from RS232-only applications to RS232/USB applications using Turbo Plus uPSD |
1 |
Jul-2007 |
|
|
|
| AN2401 |
uPSD3400 USB firmware |
|
Jul-2006 |
|
|
|
| AN2396 |
uPSD3400 series design guide for DK3400 using RIDE and CAPS |
1 |
Mar-2007 |
|
|
|
| AN2283 |
uPSD3400 PWM API with R/C Servo Motor Control Example (PCM) |
|
Jun-2006 |
|
|
|
| AN2254 |
Getting started with CAPS (Configuration and Programming Software) for uPSD |
|
Apr-2006 |
|
|
|
| AN2210 |
uPSD3400 Series Design Guide for DK3400 using RIDE |
|
Apr-2006 |
|
|
|
| AN2010 |
Interference Control during Mixed-Signal (Analog and Digital) Board Design |
|
Dec-2004 |
|
| |
| AN1816 |
Configuring the Keil Compiler and PSDsoft to HandleMulti-Paged Memory in µPSD Application Software |
|
Jul-2004 |
|
| |
| AN1787 |
Conversion Guide, uPSD3200 to uPSD3400 |
|
May-2007 |
|
| |
| AN1773 |
Conversion Guide, uPSD3300 to uPSD3400 Series |
|
May-2007 |
|
| |
| |
| Brochure / Flyer |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| FLTURBOPSD1205 |
Turbo µPSD family - High-performance 8-bit microcontrollers withUSB and JTAG debug |
|
Dec-2005 |
|
|
|
| BRPSD3200/0303 |
uPSD3200 Series Brochure |
|
Oct-2003 |
793 KB |
|
|
| |
| Data Briefing |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| uPSD3400 |
Data Briefing for uPSD3400 Turbo Plus Family of 8032 based MCU |
1.0 |
Nov-2004 |
|
|
|
| |
| Development Toolkit |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| |
DK3400 Bill of Materials |
1.0 |
Aug-2005 |
14 KB |
|
|
| |
| Evaluation Board Doc |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| DK3420 |
DK3420 USB Disk Board Schematics |
1.0 |
May-2005 |
15 KB |
|
|
| DK3420 |
DK3420 USB Disk Demo Overview |
1.0 |
May-2005 |
38 KB |
|
|
| |
| Press Release |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| |
STMicroelectronics and Nanotron Technologies to Collaborate on Wireless Control and Sensor Networks |
|
Oct-2006 |
|
| |
| |
STMicroelectronics Licenses ARM CORTEX-M3 Processor for use in next-Generation 32-BIT Microcontrollers |
|
Oct-2006 |
|
| |
| |
STMicroelectronics Introduces Single-Chip ZigBee Solution with Bundled Software Stack and Excellent Sensitivity |
|
Sep-2006 |
|
| |
| |
High Performance 8-bit MCU Series from STMicroelectronics Now Available with 32 Kbytes On-chip SRAM |
|
Jan-2006 |
|
| |
| |
STMicroelectronics Introduces Development Kit Supporting JTAG Debug and Trace for 8-bit General-Purpose USB Microcontrollers |
|
Jul-2005 |
|
| |
| |
STMicroelectronics Introduces 10-MIPs 8-bit MCU with Full-Speed USB 2.0 |
|
Feb-2005 |
|
| |
| |
| Product Change Notice |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| 1938 |
Memory die change for 64KB Flash version of uPSD3200, uPSD3300 and uPSD3400 series to improve manufacturing compatibility across product lines |
PCN_1938 |
Dec-2006 |
53 KB |
|
|
| 1940 |
New revision of uPSD3400 series to enhance the USB interface and remove many of the pre-existing known limitations of the intial revision |
PCN_1940 |
Dec-2006 |
71 KB |
|
|
| |
| Software - Microcontrollers |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| uPSD3400 |
USB Serial Port Emulation Example compiled on DK3420 USB uPSD3400 USB Disk Demo with Keil uVision - Beta Version |
Beta |
May-2006 |
478 KB |
|
|
| uPSD3400 |
USB Flash Disk Reference Design compiled for Keil uVision on DK3400 |
2.1k |
Sep-2005 |
675 KB |
|
|
| uPSD3400 |
USB Reference Design - Flash Disk Application (read/write) - compiled with Keil uVision on the DK3420 demo board - This reference design enumerates as a USB flash disk making use of the USB Mass Storage Device Class driver. It will appear as an available |
Keil 2.1 |
Sep-2005 |
676 KB |
|
|
| uPSD3400 |
In-Application Programming (IAP) via USB demo for Turbo Plus uPSD3400 Series |
1.0.0.3 |
Aug-2005 |
1750 KB |
|
|
| uPSD3400 |
Release Notes for USB IAP example for uPSD3400 series |
1.0 |
Aug-2005 |
|
|
|
| uPSD3400 |
LED_Blink Project for use with DK3400 Development Toolkit for uPSD3400 - Keil uVision version |
Keil 1.0 |
Jun-2005 |
83 KB |
|
|
| uPSD3400 |
LED_Blink Project for use with DK3400 Development Toolkit for uPSD3400 - Raisonance RIDE version |
RIDE 1.0 |
Jun-2005 |
82 KB |
|
|
| uPSD3400 |
LED_Blink Project for use with uPSD3400 USB Disc Demo Board DK3420 - Keil uVision Version |
1.0c-k |
Jun-2005 |
86 KB |
|
|
| uPSD3400 |
DK3420 USB Disk Demo - Original object file to return the USB disk demo to it's original state as a USB Flash disk |
1.0 |
Jun-2005 |
224 KB |
|
|
| uPSD3400 |
LED_Blink Project for use with uPSD3400 USB Disc Demo Board DK3420 - Raisonance RIDE |
1.0r |
May-2005 |
82 KB |
|
|
| uPSD3400 |
uPSD3400 Firmware Examples for DK3400 - RIDE (Raisonance) |
RIDE 1.0 |
Mar-2005 |
1437 KB |
|
|
| uPSD3400 |
uPSD3400 Firmware Examples for DK3400 - uVision (Keil) |
Keil 1.0 |
Mar-2005 |
1400 KB |
|
|
| |
| Software - PC |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| Standalone JTAG programming software |
Standalone Windows application to program STR9, uPSD, Flash PSD or DSM products via the JTAG pins using FlashLINK (FL-101) or RLINK-ST |
1.30 |
Feb-2008 |
|
|
|
| PSDsoft Express |
PSDsoft Express Development/Programming Software for uPSD/PSD and DSM Devices - Full Installation |
8.66 |
Jan-2007 |
|
|
|
| CAPS |
CAPS - Configuration and Programming Software. A Windows application providing the first steps to begin your design. |
2.40 |
Jan-2007 |
|
|
|
| |
| User Manual |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| UM0044 |
FlashLINK JTAG Programming cable for PSD and uPSD |
5 |
Jan-2007 |
|
|
|
| |
| User manual Evaluation board |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| UM0207 |
High-End Meter Demonstration Board |
1 |
Mar-2006 |
|
|
|
| DK3420 |
DK3420 USB Disk Demo Quick Start - Raisonance RIDE |
1.0c-r |
Jun-2005 |
540 KB |
|
|
| DK3420 |
DK3420 USB Disk Demo Quick Start Guide - Keil uVision |
1.0d-k |
Jun-2005 |
871 KB |
|
|
| DK3400 |
DK3400 Quick Start Guide - Raisonance RIDE |
1.0r |
Mar-2005 |
951 KB |
|
|
| DK3400 |
Turbo Plus uPSD DK3400 Development Kit |
|
Mar-2005 |
|
|
|
| |
| User Manual Software |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| UM0045 |
PSDabel-HDL Reference Manual (PSDsoft Express) |
3 |
Jan-2007 |
|
|
|
| UM0169 |
Configuration and Programming Software (CAPS) Tool for µPSD Families |
2 |
Aug-2006 |
|
|
|
| UM0050 |
PSDsoft Express Design Software Tool for PSD and uPSD Families |
9.0 |
Mar-2006 |
|
|
|
| |