| Application Note |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| AN2680 |
Fan speed controller based on STDS75 or STLM75 digital temperature sensor and ST72651AR6 MCU |
1 |
Feb-2008 |
|
 |
 |
| AN2639 |
Soldering recommendations and package information for lead-free microcontrollers |
1 |
Oct-2007 |
|
 |
|
| AN2405 |
Migrating from RS232-only applications to RS232/USB applications using Turbo Plus uPSD |
1 |
Jul-2007 |
|
 |
|
| AN1322 |
Migrating an Application from ST7263 Rev.B to ST7263B |
|
May-2005 |
|
 |
|
| AN1814 |
USB Demonstration for DK3200 with PSD3234A (Inside View of Windows Demo-Application) |
|
Oct-2004 |
|
 |
|
| AN1886 |
Low-Speed USB Design using uPSD3200 Family |
|
May-2004 |
|
 |
|
| AN1602 |
16-bit timing operations using ST7262 or ST7263B USB MCUs |
|
May-2003 |
|
 |
|
| AN1325 |
Using the ST7 USB Low-Speed Library V4.2x |
|
Mar-2003 |
|
 |
|
| AN1633 |
Device Firmware Upgrade (DFU) implementation in ST7 non-USB applications |
|
Mar-2003 |
|
 |
|
| AN1603 |
Using the ST7 USB Device Firmware Upgrade Development Kit (DFU-DK) |
|
Feb-2003 |
|
 |
|
| AN1577 |
Device Firmware Upgrade (DFU) implementation for ST7 USB applications |
|
Jan-2003 |
|
 |
|
| AN1529 |
Extending the current & voltage capability on the ST7265 VDDF Supply |
|
Oct-2002 |
|
 |
|
| AN1527 |
Developing a USB Smartcard Reader with ST7SCR |
|
Jul-2002 |
|
 |
|
| AN1475 |
Developing an ST7265x Mass Storage Application |
|
Feb-2002 |
|
 |
|
| AN1071 |
Half Duplex USB-to-Serial bridge using the ST72611 USB microcontroller |
|
Jan-2002 |
|
 |
 |
| AN1040 |
Monitoring the V Bus Signal for USB Self-Powered Devices |
|
Oct-2000 |
|
 |
|
| AN1180 |
Using the ST7263 Kit to Implement a USB Game Pad |
|
Nov-1999 |
|
 |
|
| AN1148 |
Using the ST7263 for Designing a USB Mouse |
|
Jun-1999 |
|
 |
|
| AN1149 |
Handling Suspend Mode on a USB Mouse |
|
Jun-1999 |
|
 |
 |
| AN 990 |
ST7 Benefits Versus Industry Standard |
|
Oct-1998 |
|
 |
|
| AN1017 |
Using the ST7 Universal Serial Bus Microcontroller |
|
Oct-1998 |
|
 |
|
| |
| Brochure / Flyer |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| |
Product Brochures & Selectors |
|
Sep-2008 |
|
 |
|
| SGMICRO0708 |
8-,16-, and 32-bit microcontrollers_ Product and tool selection guide |
|
Aug-2008 |
|
 |
|
| SGMICRO0208 |
8, 16 and 32-bit microcontrollers - Product and tool selection guide |
|
Feb-2008 |
|
 |
|
| BRUSBFAM0606 |
ST7263B USB microcontroller family |
|
Jun-2006 |
|
 |
|
| BRPSD3200/0303 |
uPSD3200 Series Brochure |
|
Oct-2003 |
793 KB |
 |
|
| FLPSD3000/0602 |
µPSD3200 Family Flash PSD (Programmable System Device) with 8032 Microcontroller Core |
1.0 |
Oct-2002 |
175 KB |
 |
|
| |
| Checklist |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| |
USB I/F Checklist for ST7 USB Low Speed |
|
Jul-2002 |
43 KB |
 |
|
| |
| Datasheet |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
ST7267 Not for new design Product Catalog P/N's : ST7267R8 ST7267C8 |
USB 2.0 High Speed Mass Storage Microcontroller |
4 |
Nov-2007 |
|
 |
 |
STR750F Product Catalog P/N's : STR755FV2 STR755FV1 STR755FV0 STR755FR2 STR755FR1 STR755FR0 STR752FR2 STR752FR1 STR752FR0 STR751FR2 STR751FR1 STR751FR0 STR750FV2 STR750FV1 STR750FV0 |
ARM7TDMI-S® 32-Bit MCU with Flash, SMI, 3 std 16-bit timers,PWM timer, fast 10-bit ADC, I2C, UART, SSP, USB and CAN |
4 |
Oct-2007 |
|
 |
|
ST7263B Product Catalog P/N's : ST7263BK6 ST7263BK4 ST7263BK2 ST7263BK1 ST7263BH6 ST7263BH2 ST7263BE6 ST7263BE4 ST7263BE2 ST7263BE1 |
Low speed USB 8-Bit MCU family with Flash/ROM, up to 512 Bytes RAM, 8-Bit ADC, WDG, timer, SCI and I²C |
7 |
Aug-2007 |
|
 |
 |
ST72682 Product Catalog P/N's : ST72682 |
USB 2.0 high-speed Flash drive controller |
2 |
Aug-2007 |
|
 |
|
ST7SCR Product Catalog P/N's : ST7SCR1R4 ST7SCR1E4 |
8-Bit Low-Power, Full-Speed USB MCU with 16K Flash, 768 RAM, Smartcard I/F, Timer |
4.0 |
Apr-2007 |
|
 |
 |
ST7260 Product Catalog P/N's : ST7260K1 ST7260E2 ST7260E1 ST7260K2 |
Low Speed USB 8-bit MCU Family with up to 8K Flash/ROM and Serial Communication Interface (SCI) |
2 |
Nov-2006 |
|
 |
|
ST7265x Product Catalog P/N's : ST72652C4 ST72651AR6 |
Full-Speed low-power USB 8-Bit MCU with 32K Flash, 5K RAM, Flash Card I/F, Timer, PWM, ADC, I2C, SPI |
3 |
Sep-2006 |
|
 |
 |
uPSD34xx Product Catalog P/N's : UPSD3454E uPSD3434EV uPSD3434E uPSD3433EV uPSD3433E uPSD3422EV uPSD3422E UPSD3454EV |
uPSD3400 Turbo Plus series |
4 |
Jul-2006 |
|
 |
|
ST7WIND21Not in Product Catalog Check status
|
8-Bit Low-Speed USB MCU With 3 EPs, ROM, Timers, Dual 27MHz RF Receiver, Dual PS/2 |
1.0 |
Jan-2005 |
|
 |
|
uPSD321x Product Catalog P/N's : UPSD3212C UPSD3212A UPSD3212CV |
64KB Flash 8032 Microcontroller with PLD |
5.0 |
Feb-2002 |
|
 |
|
| |
| Datasheet - Not for new design |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
ST7263Not in Product Catalog Check status
|
Low Speed USB 8-Bit MCU Family with Up to 16k Memory, Up to 512 Bytes RAM, 8-Bit ADC, WDG, Timer, SCI & I²C |
|
Aug-2000 |
1614 KB |
 |
|
ST7261Not in Product Catalog Check status
|
Low Speed USB 8-Bit MCU with 3 Endpoints, FLASH Memory, LVD, WDG, Timer |
2.2 |
Apr-2004 |
1207 KB |
 |
 |
ST7262 Not for new design Product Catalog P/N's : ST72623F2 ST72622L2 ST72621L4 ST72621J4 |
Low Speed USB 8-Bit MCU with 3 Endpoints, Flash or ROM Memory, LVD, WDG, 10-Bit ADC, 2 Timers, SCI, SPI |
4.0 |
Mar-2006 |
|
 |
|
| |
| Electrical Diagram |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| ST7265 |
ST7265 Pocket Flash Drive evaluation board PCB schematic and drawing |
|
Dec-2002 |
56 KB |
 |
|
| ST7265X-EVAL/MS |
ST7265X-EVAL/MS Mass Storage Rev A0 Schematics |
A0 |
Jan-2002 |
34 KB |
 |
|
| |
| Firmware |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| STR7/STR9 |
STR7/STR9 USB developer kit software |
1.0 |
Jan-2007 |
|
 |
 |
| |
| Option list (ROM and FASTROM codes) |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| ST7262 |
ST7262 ROM/FASTROM option list |
|
Aug-2005 |
|
 |
|
| ST7263B |
ST7263B ROM/FASTROM option list |
|
May-2005 |
|
 |
|
| ST7265x |
ST7265x ROM/FASTROM option list |
|
Feb-2006 |
|
 |
|
| |
| Presentation - Marketing |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| |
ST7SCR: Single-chip Solution For EMV Smart Card Readers |
|
Jun-2004 |
4003 KB |
 |
|
| |
| Press Release |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| |
STMicroelectronics Adds 'Build' and 'Program' Capability to STVD7 Microcontroller Development Software |
|
Jun-2004 |
|
 |
|
| |
STMicroelectronics Extends ST7 USB Flash Microcontroller Family |
|
Sep-2005 |
|
 |
|
| |
STMicroelectronics Introduces 10-MIPs 8-bit MCU with Full-Speed USB 2.0 |
|
Feb-2005 |
|
 |
|
| |
STMicroelectronics Launches World’s First Industrial Microcontrollers based on ARM7 Core |
|
Oct-2005 |
|
 |
|
| |
STMicroelectronics Supports Complete USB Firmware Development for STR7 and STR9 MCUs with Full-Featured Software Kit |
|
Jan-2007 |
|
 |
|
| |
| Software - Microcontrollers |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| STEVAL-PCC02V1 |
Software for the ST7 Low-speed USB/RS232 Evaluation Kit |
1.20 |
Jun-2007 |
|
 |
 |
| USB Mass Storage |
ST7265x: Pocket Flash Drive Firmware Object code - ST NAND flash support |
1.41 |
Aug-2004 |
63 KB |
 |
|
| USB Mass Storage |
ST7265X-EVAL/MS :5-in-1 Card Reader OBJECT code |
2.00 |
Jul-2004 |
27 KB |
 |
|
| ST7 USB Full Speed |
ST7 USB Full-Speed Library Compatible with Cosmic and Metrowerks compilers. Full DFU compliant. |
1.20 |
Feb-2003 |
146 KB |
 |
|
| USB CCID |
ST7SCR Evaluation Board Firmware |
V1.3.0 |
Feb-2003 |
270 KB |
 |
|
| USB DFU |
ST7 USB LS DFU Demo for non-USB application Compatible with Cosmic and Metrowerks compilers. |
1.0 |
Feb-2003 |
359 KB |
 |
|
| ST7 USB Low Speed |
ST7 USB Low Speed EvalKit Firmware |
2.30 |
Feb-2003 |
1485 KB |
 |
|
| ST7 USB Low Speed |
ST7 USB Serial/USB Bridge Evaluation Board Firmware |
1.1.0 |
Feb-2003 |
144 KB |
 |
|
| ST7 USB Low Speed |
ST7 USB Low-Speed Library Compatible with Cosmic and Metrowerks compilers. Full DFU compliant. |
4.21 |
Feb-2003 |
99 KB |
 |
|
| USB DFU |
ST7 USB LS DFU Demo Warning: For ST7262/ST7263B 16K Flash devices only. Compatible with COSMIC and MetroWerks compilers. ST7 USB LS Library V4.21 included. |
1.1 |
Feb-2003 |
217 KB |
 |
|
| ST7 IAP |
HDFlash IAP C-Driver Compatible with Metrowerks and Cosmic compilers. |
1.0 |
Dec-2002 |
60 KB |
 |
|
| USB DFU |
ST7 USB FS DFU Demo Warning : For Metrowerks compiler and S72F65X devices only. ST7 USB FS Library V1.10 included. |
1.0 |
Dec-2002 |
686 KB |
 |
|
| |
| Software - PC |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| USB Mass Storage |
Windows (All versions) Mass Storage driver package for ST Demoboards |
4.0.1 |
Jan-2004 |
2303 KB |
 |
|
| USB CCID |
ST7SCR evaluation board PC Driver (PCSC/CCID) and demos |
2.1.0 |
Aug-2003 |
|
 |
 |
| USB DFU (DFU-DK) |
DFU Development Kit package (Device Firmware Upgrade). Contains all sources for the GUI and the DFU protocol layer. |
1.0.0a |
Dec-2002 |
553 KB |
 |
|
| Demo |
USB Demonstrator (For ST7 Eval Kit and ST9 Demo Kit) |
1.2.1 |
Oct-2002 |
6875 KB |
 |
|
| USB Mass Storage |
MacOS 8.6 and 9.X driver package |
1.1.0 |
Mar-2002 |
292 KB |
 |
|
| USB Low Speed ST7 |
USB-to-Serial Bridge Evaluation Board. PC executable file |
1.0 |
Jan-2002 |
755 KB |
 |
|
| |
| Tools List by Product Families |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| |
3rd Parties Programming Tools Report ST9 USB family |
|
Jun-2002 |
14 KB |
 |
|
| |
3rd Parties Programming Tools Report: ST7 USB family |
|
Jun-2003 |
32 KB |
 |
|
| |
| User Manual |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| ST7265x |
USB1 Pocket Flash Drive(Reference Design) |
1 |
Apr-2005 |
|
 |
|
| |
| User manual Evaluation board |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| STEVAL-PCC001V1 |
Getting started with the ST7 Full-speed USB/RS232 Evaluation Kit |
1 |
Dec-2006 |
|
 |
|
| STEVAL-PCC002V1 |
Getting started with the ST7 Low-speed USB/RS232 Evaluation Kit |
1 |
Jul-2006 |
|
 |
 |
| DK3400 |
Turbo Plus uPSD DK3400 Development Kit |
|
Mar-2005 |
|
 |
|
| DOC-USB LOW-SPEED Evaluation Board |
ST7 USB Low-speed Evaluation Board Getting Started |
1.2 |
Oct-2002 |
624 KB |
 |
|
| ST7265 Eval Board |
ST7265 Mass Storage Evaluation Board Kit |
1.1 |
Sep-2002 |
1335 KB |
 |
|
| ST7SCR Eval Board |
ST7SCR Smart Card Reader Evaluation Board |
1.0 |
May-2002 |
|
 |
 |
| DOC-USB SERIAL PORT BRIDGE Evaluation Board |
ST7 USB / Serial Port Bridge Evaluation Board |
1.1 |
Mar-2002 |
|
 |
|
| |
| User Manual Software |
| Reference |
Description |
Version |
Date |
Size |
File |
File |
| UM0290 |
STR7/STR9 USB developer kit |
1 |
Jan-2007 |
|
 |
 |
| |