ST7261 MICROCONTROLLER OPTION LIST Customer: . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . Address: . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . Contact: . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . Phone No: . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . Reference/ROM Code* : . . . . . . . . . . . . *ROM code must be sent in .S19 format. .Hex extension cannot be processed. Device Type/Memory Size/Package (check only one option): ----------------------- |-------------------------- ROM DEVICE: | 4K ----------------------- |-------------------------- SDIP20: | [ ] ST72611F1B1 SO20: | [ ] ST72611F1M1 ----------------------- |-------------------------- DIE FORM: | 4K ----------------------- |-------------------------- 20-pin: | [ ] Conditioning (check only one option): --------------------------------------- |-------------------------------------------- Packaged Product: | Die Product (dice tested at 25°C only) --------------------------------------- |-------------------------------------------- [ ] Tape & Reel (SO package only) | [ ] Tape & Reel [ ] Tube | [ ] Inked wafer | [ ] Sawn wafer on sticky foil Special Marking: [ ] No [ ] Yes "_ _ _ _ _ _ _ _ _ _ " Authorized characters are letters, digits, '.', '-', '/' and spaces only. Maximum character count: S020 (8 char. max) : _ _ _ _ _ _ _ _ DIP20 (10 char. max) : _ _ _ _ _ _ _ _ _ _ Watchdog Selection: [ ] Software activation [ ] Hardware activation LVD Reset: [ ] Disabled [ ] Enabled Oscillator Selection: [ ] 6 MHz [ ] 12 MHz Readout protection: [ ] Enabled [ ] Disabled Date Signature