Free Programmer Board for the ST62Txx
Company  
ST Home | Microcontrollers

Index  »  ST6  »  Free Programmer Board for the ST62Txx
     
   Free Programmer Board for the ST62Txx
 Moderated by :   »  Vikas

Author
beginning argument    ( Replies received: 1 )
Goliath   Posted 14-06-2004 at 18:10   



Registered on :
06-03-2004

From Switzerland

Messages : 4

 OFF-Line

See on the attachment, there is an File for the Programmer Board, write
with the Eagle 4.11, On Board 3 Socket for ST62T01/03CM6, two Socket
for ST62T60/63/65CM6. Drive with the ST-Software as a Starter-Kit,
4,2 x 2,2 inch only. Connecting via Paralellport on WIN98/XP.
Try it.
Best Regards
Goliath.

[ This message was edited by: on 14-06-2004 18:19 ]



Attachments : Prog.brd   
 Profile   Quote  
VytautasR   Posted 20-11-2006 at 17:07   



Registered on :
11-20-2006

From Lithuania

Messages : 1

 OFF-Line

Can you share a schematic, i dont understand some places



 Profile   Quote  
On Top

Search in the forums
 
Jump To