XMISC register configuration for ST10276
Company  
ST Home | Microcontrollers

Index  »  CAN  »  XMISC register configuration for ST10276
     
   XMISC register configuration for ST10276
 Moderated by :   »  Jatin

Author
beginning argument    ( Replies received: 2 )
Sugar   Posted 17-02-2006 at 08:48   



Registered on :
02-17-2006

From Italy

Messages : 1

 OFF-Line

Hi,
I would know how setting CANPAR and CANCK2 bit of XMISC regsiter to configure CAN driver for ST10276. Can anyone help me?
Thanks, in advance
Sugar



 Profile   Quote  
Najoua   Posted 07-12-2006 at 12:48   



Registered on :
12-22-2003

From Tunisia

Messages : 305

 OFF-Line

Hello,

- The bit CANPAR of XMISC register is used to enable/disable the CAN parallel mode.
If XMISC.CANPAR = 1, CAN1 and CAN2 have the same pin out P4.5/P4.6.
This is effective only if both CAN1 and CAN2 are enabled.
In this case, CAN1 and CAN2 are connected to the same network. (Please see enclosed document).

- CANCK2 bit:
If ‘0’: Clock provided to CAN modules is CPU clock divided by 2 (mandatory when fCPU is higher than 40MHz)
If ‘1’: Clock provided to CAN modules is directly CPU clock.

For more details please refer to the ST10F276 user’s manual.
Regards,
Najoua.



[ This message was edited by: Najoua on 07-12-2006 12:50 ]


[ This message was edited by: Najoua on 07-12-2006 12:55 ]


[ This message was edited by: Najoua on 07-12-2006 12:55 ]




Attachments : Parallel_Mode_enabled.doc   
 Profile   Quote  
hd.jiyong   Posted 25-03-2008 at 03:46   



Registered on :
03-18-2008

Messages : 3

 OFF-Line

Can you give a link for detail or a manual link.



 Profile   Quote  
On Top

Search in the forums
 
Jump To