ST9+ I2C
Company  
ST Home | Microcontrollers

Index  »  ST9  »  ST9+ I2C
     
   ST9+ I2C

( 1 | 2 ) Next  >>> 
 Moderated by :   »  Loiccho  -  chaps

Author
beginning argument    ( Replies received: 12 )
Nick   Posted 04-11-2002 at 03:00   



Registered on :
10-31-2002

From Hamilton, Ontario, CANADA

Messages : 2

 OFF-Line

Dear All

I'm using ST9+ and trying to I/F to Z86229 via I2C. I'm running into following problem
- EV5, EV6, EV8 -- NO problem (start, ack, address)
- problem is that the I2CDR contains address value regardless of data loaded for o/p (in this case 28h).
- since the mirco is soldered to the board I can NOT run emulator
- I'm running RS232 debug and all data sent/received is logged and printed.
- I2C is configured for 100 KHz

Is there any bit(s) in SR1,2 that I need to check for.

I'm using Error and Xmitt interrupt functions to check for SB, ADDTX, BTF, TRA and EVF flags (when it works DMA will be used.

Any help would greatly be appreciated

Nick Crljenica




 Profile   Quote  
Skywalker   Posted 12-11-2002 at 23:15   



Registered on :
11-12-2002

From Tatooine

Messages : 22

 OFF-Line

I have used the I2C peripheral in master mode no DMA with both ST92F120 emulator and ST92F120V1Q7 and it works fine with me. Speed is 200kHz and up but I just ran a quick test at 100kHz and it is still ok
I perform my I2CDR address load upon EV5 and my I2CDR data load upon EV8 (your case which seems to be write/transmitter and master mode).

These are some ideas...
- if your interrupt flags are not clear correctly you may loop forever in the same piece of code. And maybe this code performs the I2CDR address load.
- how do you define the string to be transmitted (address + data) ? If it is a table, make sure that your pointer is incremented to the next byte, here your first data byte


Regarding your 2nd question, the BTF flag will tell you when an EV8 has occured.

Skywalker


 Profile   Quote  
jojo   Posted 15-11-2002 at 22:26   



Registered on :
10-15-2002

From Cambridge - USA

Messages : 93

 OFF-Line

The enclosed ST92F120 program is an example of I2C communication using the ST9 I2C peripheral.
It interfaces with a ST24C08 (8k serial I2C EEPROM). This code can be run on the ST9GP-EVAL evaluation board from ST.
I hope it will help you solving your issue.

Jojo

[ This message was edited by: jojo on 27-01-2003 22:16 ]



Attachments : e2.zip   
 Profile   Quote  
Breizh   Posted 19-11-2002 at 04:41   



Registered on :
10-20-2002

From Rennes - France

Messages : 23

 OFF-Line

Talking about I2C, I discover that the first revision of the ST92F150 emulator did not support I2C : there was a bug on the emuchip's I2C peripheral. This emuchip was tagged version 1.0A.
Latest emuchip revision, version 1.2, works fine

Breizh


 Profile   Quote  
Nick   Posted 19-11-2002 at 18:52   



Registered on :
10-31-2002

From Hamilton, Ontario, CANADA

Messages : 2

 OFF-Line

Thanks gentlemen for your input.

I scoped SDA line and I could see that the data I was sending out was correct even as DR register was displaying address byte. Please note that this is on my board and micro I/F to Zilog 86229 OSD IC.
Since my debug writes everything to the RAM buffer which is then dumped through RS232 port to the disk file and displayed. The program writes to the RAM from each interrupt routine, each byte send/received, the whole picture.
The I2C I/F has been tried from 20K to 100K with NO difference.

Any suggestion is welcome.


Nick



 Profile   Quote  
jojo   Posted 19-11-2002 at 23:42   



Registered on :
10-15-2002

From Cambridge - USA

Messages : 93

 OFF-Line

My only suggestion is to really add test code (pin toggle) to validate step by step your code. The ST92F120/F150 I2C peripheral spec is pretty straight foward. No big surprise.

Or maybe just one : the I2C speed formulas are not correct !!! This is what I notice :

In fast mode , targeted I2C speed at INCLK = 24MHz, 200kHz
- formulas give us I2CECCR = 0x00 and I2CCCR = 0xA6
- scope
I2CECCR = 0x00 and I2CCCR = 0xA6 --> ~185kHz
I2CECCR = 0x00 and I2CCCR = 0xA2 --> ~200kHz
I2CECCR = 0x00 and I2CCCR = 0xA0 --> ~210kHz

In standard mode, targeted I2C speed at INCLK = 4MHz, 10kHz
- formulas give us I2CECCR = 0x01 and I2CCCR = 0x46
- scope
I2CECCR = 0x01 and I2CCCR = 0x42 --> ~14.2kHz
I2CECCR = 0x01 and I2CCCR = 0x46 --> ~13.5kHz
I2CECCR = 0x01 and I2CCCR = 0x60 --> ~10kHz



I got this issue on both ST92F120 and ST92F150, emulator and device. So, If you need a specific frequency, just tune your register as I did

I don't think this is the source of your communication problem. Nevertheless, keep this in mind because if you are around 100kHz, you may be in standard mode (speed < 100kHz) while your I2C is configured in fast mode and vise versa. This is not good, I guess : may this screw up some ST9 timing ???

Jojo

[ This message was edited by: jojo on 20-11-2002 03:52 ]


 Profile   Quote  
Breizh   Posted 20-11-2002 at 04:00   



Registered on :
10-20-2002

From Rennes - France

Messages : 23

 OFF-Line

I got another surprise with the ST92F150 I2C peripheral : the EV5 event happens to be generated twice. The address field is then generated twice
Pretty inconvenient, isn't it

Breizh


 Profile   Quote  
Romain   Posted 20-11-2002 at 17:46   



Registered on :
09-17-2002

From Rousset

Messages : 56

 OFF-Line

Yes, I saw this double start generation before with the ST92F150, but it is linked to the C-compiler.
Have a look at the assembler generated (*.lis file), if you do not specify any optimization option the control register is loaded twice.
Add any optimization option in the make file ( -O2 for example) and the double load disappeares, it will clean your problem.

[ This message was edited by: Romain on 20-11-2002 17:48 ]


 Profile   Quote  
jojo   Posted 20-11-2002 at 21:27   



Registered on :
10-15-2002

From Cambridge - USA

Messages : 93

 OFF-Line

FYI, It looks like the ST92F120 is not concerned by this double start bit generation. Code works fine even with no optimization.
Do we know where this difference between the ST92F120 and ST92F150 I2C peripheral comes from ? The 2 peripheral looks the same based on the datasheets.

Jojo


 Profile   Quote  
Smiles   Posted 19-03-2003 at 02:09   



Registered on :
02-07-2003

From CA, USA

Messages : 35

 OFF-Line

I have been trying to get the I2C peripheral to work in master mode on the ST92F150 emulator for some time now and am still having problems. I took the sample code provided (thanks) and modified it to work with my EEPROM 24LC256.

I get all of the interrupts (EV5 to event eight), but I have to stop the program with breakpoints at a couple places and I still do not get the correct data. I'm writing one byte to address zero, then reading it back by writting the memory address with out a STOP bit, and then generate a START again and do the read. I do not send an ACK back after receiving the one byte becasue this is the last (and only) byte to read and a STOP is generated instead. I had a few specific questions maybe some one can answer:

1. BTF flag on Tx: on transmission, the BTF flag is set after receiving an ACK, and cleared after reading I2CSR1 and writing to I2CDR. If done transmitting and the STOP flag is set, do you still have to write to the I2CDR to clear the event flag?

2. BTF flag on Rx: after reception, the BTF flag is set after transmitting an ACK if ACK=1. If ACK does not equal one, does the bit still get set on reception? The last byte read does not get an ACK (for the EEPROM.)

3. It seems like I probably have a timing problem - I'm not sure how much of the I2C hardware interface takes care of timing when using interrupts. Do I need to put delays in various places? If I do not put the breakpoints in that I mentioned, I do not get most interrupts.



4. Busy and generating a START: I started to think about the EEPROM requirements for a random read and realized that according to the documentation, I should not be able to generate a START unless a STOP was previously generated for sending the address. The documentation states that a START is generated when the bus is not busy, and the time the bus is busy is defined as the time between when a START is generated and a STOP is generated. Again, the EERPOM requires the address to be sent to it and then one more START to transfer the data to be read (see attached.)

[ This message was edited by: Smiles on 19-03-2003 19:15 ]



Attachments : Random Read 24xx256.jpg   
 Profile   Quote  
( 1 | 2 ) Next  >>> 
On Top

Search in the forums
 
Jump To