Trouble with the last batch of ST62T28C6 (PHL 99 611)
Company  
ST Home | Microcontrollers

Index  »  ST6  »  Trouble with the last batch of ST62T28C6 (PHL 99 611)
     
   Trouble with the last batch of ST62T28C6 (PHL 99 611)
 Moderated by :   »  Vikas

Author
beginning argument    ( Replies received: 3 )
Barry_R   Posted 26-09-2007 at 02:46   



Registered on :
09-26-2007

From Australia

Messages : 2

 OFF-Line

We are experiencing trouble with our last batch of ST62T28C microcontrollers. We are getting a high failure rate. Approximately 5%. The devices seem to be VERY temperature sensitive. Cold = Fail, Warm = OK. Has anyone else had the same trouble? Is this just poor quality control on the last batch of superseded microcontrollers. Or has some parameter changed that I am NOT aware of? Please Help.
NB We have run many thousands of these devices. The problem is in the last batch 




 Profile   Quote  
geoff1   Posted 17-10-2007 at 13:42   



Registered on :
10-17-2009

Messages : 1

 OFF-Line

I think we got a dud batch as well. I initially suspected the supplier had procured the items from his customers - but after reading this article, I'm leaning towards the thought that it could be the ICs themselves. We had a high failure during burning (I'd say as much as 30%) - and some that burnt failed - intermittently in the field. And it was definitely only from the last batch we obtained. These ICs were DIP package, so we're going SMD for the last batch of these devices.



 Profile   Quote  
Barry_R   Posted 30-10-2007 at 01:05   



Registered on :
09-26-2007

From Australia

Messages : 2

 OFF-Line

Hi Geoff1

Don’t bother with the surface mount devices. That is the package we are using. We have had production and field failures as well. Low temperature seems to show the fault better although this is not conclusive. We now place each batch in a fridge to drop the temperature in order to try and catch the faulty devices. There is not a lot else we can do to test the devices. We have sent a handful of faulty chips to ST for testing.
We bought a large quantity to make our product last while we develop a replacement. This faulty batch has changed this plan. I wonder if anyone else has had troubles as well.




 Profile   Quote  
good2dog   Posted 22-03-2008 at 22:34   



Registered on :
03-20-2009

Messages : 2

 OFF-Line

hi Barry_R & geoff1

if you still have such a failed part and you can send few of it in italy, i may run some rom laboratory test at low_high temperature.

regards




 Profile   Quote  
On Top

Search in the forums
 
Jump To