| Author | beginning argument ( Replies received: 2 ) |
| f.kampkes |
Posted 03-12-2007 at 17:35   |

Registered on : 12-03-2009
Messages : 1
OFF-Line
|
Has anyone an idea which evaluation board to use for developing motor control applications with the ST7 micro controller.
I have a motor with the following specs:
200W 36V Brush less sensor less DC Motor
The STEVAL-IHM001V1 looks good but the power board: STEVAL-IHM003V1 can't seem to drive motors less the 50V DC
I've found an application note of a ideal board for my application: UM0432
http://www.st.com/mcu/download2.php?file=13521.pdf&info=ST7MC2S6%20User%20Manual%20UM0432&url=http://www.st.com/stonline/products/literature/um/13521.pdf
But I can't find a place to buy the board.
Can anyone help me?
With kind regards
Frans Kampkes // The Netherlands
|
|
|
Profile
Quote
|
| tanio |
Posted 05-12-2007 at 12:11   |


Registered on : 10-01-2002
Messages : 164
OFF-Line
|
Dear user,
the board (whose order code is STEVAL-IHM015V1) described in UM0432 is now sold out. We count to have it again in stock shortly.
By the way, for this kind of board, I advise you to contact your nearest STMicroelectronics sales office (or any ST products provider) for getting the system.
With my best regards,
Tanio
|
|
|
Profile
Quote
|
| external.eduardo.reis |
Posted 29-09-2008 at 17:34   |

Registered on : 09-29-2009
Messages : 6
OFF-Line
|
Good Afternoon,
I have a STEVAL-IHM015V1 and I am trying to control a sensorless BLDC application.
But I cannot find the LV ST7MC GUI specific software for this board. The cd I have received had only the RDK GUI for the ControlBD-7FMC2 that have the option of three diferent power board.
Does anyone know a ST7MC GUI that I can use with this board? I also have found the STEVAL-IHM017V1 gui that seems compatible, but I am still concerned with current limitation problems..
Thank you
|
|
|
Profile
Quote
|